全 7847 件が検索されました。(3321 - 3340件を表示)
- マニュアル
...Send Mail Attached File Information Item Send file data or I/O memory data Attached file name Setting Send file data or I/O memory data selected; I/O data (CSV) selected W300 I/O memory data Area: W; Address: 0; Size: 10 • Send on the Rising Edge of the Dedicated Control Bit (Mail Send Switch) Tab Send Mail Note Setting Selected Example: Sending the 10 words of data from W300 to W309 as an attached file called W300.CSV. Tab Send Mail Mail Trigger Condition Settings Item Send status information Item Mail trigger type Setting Bit value change The ...
- マニュアル
... the CX-Process Tool. For details on the ITEMs set each function block, refer to the Function Block Reference Manual. Example ITEM type ITEM Parameter 004 Parameter 008 012 Parameter 023 024 Note 14 Contents R: Read, ...
- マニュアル
... operating temperature Ambient humidity 0 to 55°C 10% to 90% (with no condensation) Atmosphere Ambient storage temperature Must be free of corrosive gas. −20 to 75°C Weight Dimensions 200 g max. 35 × 130 × 101 mm (...
- マニュアル
... each in X, Y, and Z directions Operating: 0 to 55°C Storage: –20 to 75°C 10% to 90% (with no condensation) Atmosphere Weight Must be free from corrosive gas. 300 g max. Dimensions 35 x 130 x 101 mm (W...
- マニュアル
... V) Stepping motor drivers Servomotor drivers Stepping motor drivers or Stepping motors Note Servomotor drivers or Servomotors Stepping motors Servomotors 1. Special cables are available to connect OMRON U-series Drivers, ...
- マニュアル
...Windows 2000, XP, and Vista supported Ver. 1.91 Windows 2000, XP, Vista, and Windows 7 supported Improvements from Version 1.8 to Version 1.9 New Applicable Hardware Item Applicable Servo Drives Ver. 1.8 ...
- マニュアル
..., and Z directions Ambient temperature Operating: 0 to 55°C Storage: –20 to 75°C Humidity 10% to 90% (with no condensation) Atmosphere Must be free from corrosive gas. Weight 200 g max. Dimensions 35 × 130 ×101 mm (...
- マニュアル
..._TP_BCD Basic function Symbol Turns ON the output for a specified time after the input turns ON. Always ON (P_On) _CPU001_TP_BCD ON time (unit: 100 ms) Function description (BOOL) EN (BOOL) IN (W ORD) PT (BOOL) ENO (WORD) ET Elapsed time (unit: 100 ms) (May be omitted.) Programmable Controller Input File name Applicable models Conditions for usage CPU Lib\FLB\omronlib\PLC\CPU\_CPU001_TP_BCD10.cxf CS1-H, CS1-H, and CJ1M CPU Units PLC Properties • The PV update method for timers and counters must be set to BCD in the PLC Setup. A ...
- マニュアル
...a b Output 2.00 t Output 5.00 Note: Variable c is an internal variable, so it is not displayed. Usage: Inputs Properties: Name Type AT a BOOL Initial Value Retained 0 CIO, H, W, D, or E Area Retained area Starting address 15 Name Type b t AT Initial Value Retained BOOL TIMER c Setting Internal Allocation Areas for Variables AT Initial Value Retained BOOL 2000.00 Size (words) Timer area T Area Size (Completion Flags) C Area Size (Completion Flags) Counter area YES Usage: Internals Properties: Name Type 0 H, D, or E Area Starting address Usage: ...
- マニュアル
... function is displayed. Follow the instructions in the dialog box. Main menu File Item New Open Close Save Save As Import Export Print Preview Print Exit 16 Keyboard shortcut Alt+W Alt+H Contents Keyboard shortcut Creates a new project file (*.mnh). Ctrl+N Opens an existing project file (*.mnh). Ctrl+O Closes the project file (*.mnh). --Saves the active project file (*.mnh) Ctrl+S by overwriting the previous data. Saves the active project data in a --project file (*.mnh) with a new name. Imports MC-Miel for MCH files, posi--tion data, motion programs, or CAM data. Exports ...
- マニュアル
... User's Manual OMNUC G Series AC Servomotors/Servo Drives with Built-in MECHATROLINK-II Communications Models R88M-G@ (AC Servomotors)/R88DGN@-ML2 (AC Servo Drives) User's Manual SMARTSTEP A Series Servomotors/Servo Drives Models R7M-A@ (Servomotors)/R7D-AP@ (Servo Drives) User's Manual OMNUC ...
- マニュアル
... Built-in MECHATROLINK-II Commu- I566-E1 nications Models R88M-G (AC Servomotors)/R88D-GN-ML2 (AC Servo Drives) User's Manual SMARTSTEP A Series Servomotors/Servo Drives Models R7M-A (Servomotors)/R7DAP (Servo Drives) User's Manual I533-E1 OMNUC ...
- マニュアル
... to ON two times to backup the parameter data.) One open connector for DeviceNet, with screws The XWG4-05C4-TF-D Multi-drop Connector can be connected. Two terminals for I/O power supply Two terminals for Unit power supply 3W 80 ...
- マニュアル
...Type: PT100 (−200 to 850°C) PT100 (−200 to 200°C) Resistance thermometer input Type: PT1000 (−200 to 850°C) PT1000 (−200 to 200°C) Thermocouple input (R, S, K1, K2, J1, J2, T, E, B, N, L1, L2, U, W, or PL2; switchable) 7 Section 1-2 Available Units 1-2-4 Counter Units and Positioning Unit Type Counter Units Positioning Unit 1-2-5 I/O Model number GRT1-CT1 • A and B counter inputs • One input settable to Z counter input or digital input • 1 digital output (NPN) GRT1-CT1-1 • A and B counter inputs • One ...
- マニュアル
... the Terminal Block-type. Type of Terminating Resistor Name Model Resistance Rated power Accuracy Power handling capacity Applicable cable Connector-type Terminating Resistor DCN4-TM4 DCN5-TM4 121 Ω 121 Ω 1/4 ...
- マニュアル
...X1 X10 63] [0- 04 AD T1- AL CR MIN N TER RO G ALO OM AN CRT1-TS04P Features Thermocouple input (Switchable between R, S, K, J, T, E, B, N, L, U, W, and PL2.) Platinum resistance thermometer input (PT100 only) Expansion Units Type Expansion Units with 2-tier Terminal Block Appearance I/O capacity 8 inputs (NPN) 8 inputs (PNP) 8 outputs (NPN) 8 outputs (PNP) 16 inputs (NPN) 16 inputs (PNP) 16 outputs (NPN) 16 outputs (PNP) Model XWT-ID08 XWT-ID08-1 XWT-OD08 XWT-OD08-1 XWT-ID16 XWT-ID16-1 XWT-OD16 XWT-...
- マニュアル
...4-5 Inputting Programs 4 ■Inputting OR Circuits 1. Place the cursor on the program. Press the [Enter] key. A space for inserting an OR circuit will be created. 4 3. 4. Creating Programs 2. Press the [W...
- マニュアル
...-SUB 9-pin male connector on one end. Cable with RS-232C D-SUB connectors 8-14 K32-23209 Unify the communications settings with the connected devices and set the unit numbers. When connecting to RS-485, install terminators (120 Ω, 1/2 ...
- マニュアル
...Between inputs: Transformer isolation of power supply and photocoupler isolation of signals Effect on CPU Unit cycle time Power consumption 0.2 ms 320 mA max. at 5 VDC Dimensions (See note 2.) Weight 31 × 90 × 65 mm (...
- マニュアル
...SP 0000 to 2710Hex is s et for 0.00 to 100.00% in the HMI data area. Data is read in percentage unit0.00 ( to 100.00% corres ponds to0000 to2710Hex) and indicated after converted into the engineering unit. ...