全 7847 件が検索されました。(3361 - 3380件を表示)
- マニュアル
... Manual (W525) 1 Data List 1-1 How to Read the Data List 1-1 How to Read the Data List This data list is described with the following format. Example: For Digital Input Units Unit configuration data NX Unit power consumption [...
- マニュアル
.../NY-s eries Controll er Startup Guide for Simulink ® & Sysmac Studio SYSMAC-SE20□□ NX701-□□□□ NX1P2-□□□□ NJ501-□□□□ NJ301-□□□□ NJ101-□□□□ NY532-□□□□ NY512-□□□□ R88D-KN□-ECT R88D-1SN□-ECT GX-AD0471/DA0271 NX-AD□□□□ NX-DA□□□□ NA5-□...
- マニュアル
... Control Unit Instructions Reference Manual Z931 NX-SL££££ Learning about the specifications of instructions for the Safety CPU Unit. Describes the instructions for the Safety CPU Unit. NA-series Programmable Terminal Software User’s Manual V118 NA5-££...
- マニュアル
... Specifications Modulation 3-3 3 Specifications and Application Procedures Item Unit power supply I/O power supply Specification Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Unit power supply capacity 10 ...
- マニュアル
...photocoupler Signals: Digital isolators I/O power supply method No I/O power supply NX-series Communications Interface Units User’s Manual (W540) --- 2-3 2 Specifications and Application Procedures Item NX Unit power consumption 1.65 ...
- マニュアル
...: 512 bytes Output: 512 bytes Emergency messages and SDO requests Free-Run Mode 1 to 255 (hardware switch setting) 1 to 65535 (software switch setting) 340 mA max. at 5 V DC 97 g max. 31 × 90 × 65 mm (...
- マニュアル
...340 mA max. at 5 V DC CJ-series EtherCAT Slave Units Operation Manual for NJ-series CPU Unit (W542) 1-9 1 Features and System Configuration Item Specification Weight 97 g max. Dimensions 31 × 90 × 65 mm (...
- マニュアル
... 11 • Minor modifications 16 July 2024 • Improved NY Monitor Link Cable details • Minor modifications 15 September 2023 Minor modifications 14 June 2023 • Added CPU types • Intel® Core™ i7-1185GRE • Intel® Core™ i5-1145GRE • Intel® Xeon® ...
- マニュアル
... size (diagonal) 12: 12.1 inch model, 1280 x 800 pixels, 24 bit full color 15: 15.4 inch model, 1280 x 800 pixels, 24 bit full color 19: 18.5 inch model, 1920 x 1080 pixels, 24 bit full color 3 Display ratio ...
- マニュアル
...1 1 Overview 1-3 ID Information Label The ID information label contains relevant information about the Industrial Panel PC. The following example will be different from your product label. NY - PRODUCT NAME D - CUSTOM ID R ...
- マニュアル
... Machine Controller. The following example will be different from your product label. NY C - - PRODUCT NAME PORT1 PORT2 PORT3 PORT4 LOT No. DDMYYN R Ver. OMRON Corporation H Item CUSTOM ID W SAFETY US CA SOURCE: 24V DC 1 D E345642 B A G MADE IN THE NETHERLANDS Kyoto, 600-8530 JAPAN F E Name Description A Product name IPC Machine Controller B Model *1 Model and configuration details C Power rating Power rating details and optional UL related information D Custom ID (Optional) A custom ID [NYC£££-££££££££] E Standards and QR code The applicable standards and a QR ...
- マニュアル
... Panel PC. The following example will be different from your product label. NY C - - PRODUCT NAME PORT1 PORT2 PORT3 PORT4 LOT No. DDMYYN R Ver. OMRON Corporation H Item CUSTOM ID W SAFETY US CA SOURCE: 24V DC D E345642 B A G MADE IN THE NETHERLANDS Kyoto, 600-8530 JAPAN F E Name Description A Product name IPC Machine Controller B Model *1 Model and configuration details C Power rating Power rating details and optional UL related information D Custom ID (Optional) A custom ID [NYC£££-££££££££] E Standards and QR code The applicable standards and a QR code ...
- マニュアル
...Attributes of System-defined Variables for Motion Control The attributes that are shown in the following table are the same for all system-defined variables for motion control. Attribute Attribute of system-defined variables for motion control Global/Local Global variable R/...
- マニュアル
...This system-defined variable provides the collective status of errors in the EtherCAT Master Function Module. Global/local Global Refer to Meanings of Error Status Bits on page 7-7 provided above for the meanings of the error status bits. Data type WORD R/...
- マニュアル
...Global/local Global: Global variable, Local: Local variable Function The function of the variable is described. Data type The data type of the variable is given. Range of values The range of values that the variable can take is given. R/...
- マニュアル
... as nonlinearity, zero drift, and gain drift do not deliver performance that is given in the specifications. Conversion cycle The time required to convert load cell input signals of the Unit to measurement values. Dimensions The dimensions of the Unit. They are described as ...
- マニュアル
...°C max.*1 ¡ --- 02 10 ms/Unit 0.01°C max. ¡ --- 04 60 ms/Unit 0.001°C max. ¡ --- *1. The resolution is 0.2°C max. when the input type is R, S, or W. 1-4 Model List Free-Run refreshing only 1 Refer to Section 5 I/O Refreshing on page 5-1 for details on the I/O refreshing method. 1-4-2 Temperature Input Units 1-4-2 Temperature Input Units This section shows the specifications for Temperature Input Units. Refer to A-1-2 Temperature Input Units on page A-4 for details ...
- マニュアル
... used to wire the Unit. The number of terminals on the screwless clamping terminal block is also given. I/O refreshing method The I/O refreshing method that is used by the Unit. Dimensions The dimensions of the Unit. They are described as ...
- マニュアル
...User's Manual Z332 ZW-CE1 £ Learning how to use the ZW-series Displacement Sensors. Describes the hardware, setup methods and functions of the ZWseries Displacement Sensors. NA-series Programmable Terminal Software User’s Manual V118 NA5-£...
- マニュアル
... you subtract the weight of the raw material that is fed by the end of small feed from FixedWeightSetVal. Threshold to judge whether or not the fixed weight is exceeded. Data type Valid range OmronLib\WC_Toolbox\sFIXED_...