全 7847 件が検索されました。(3421 - 3440件を表示)

  • マニュアル

    ... mode. Alphabet Display Format A B C D E F G H I J K L M N O P Q R S T U V W X Y Z List of Key Operations The functions of keys differ according to the currently selected mode. Key Description FUN mode LEFT key DOWN key ENT key ZX-GT User’s Manual The function changes Selects the digit of depending on the numerical values. settings. • Switches the function display. • Selects the digit of numerical values. • Stops setting. Changes the subdisplay content. The function changes Changes numerical depending on the...

  • マニュアル

    ... Unit), multi connection up to 9 units Ambient temperature Operating and storage: 0 to 40°C (with no icing or condensation) Ambient humidity Operating and storage: 35 to 85% (with no condensation) Material Upper case: ABS, Bottom frame: Steel Dimensions (mm) 250 (...

  • マニュアル

    ... FL Remote system, a remote I/O system based on FL-net (OPCN-2). It can be easily installed using LAN cables and easily programmed through I/O controls.  Compact Design with an Internal Amplifier With a compact size of 65 × 65 × 65 (...

  • マニュアル

    ...40 50 60 70 80 Ambient temperature (°C) Note 1. The ambient temperature is measured at a point 50 mm below the S8AS. 2. Use forced cooling if necessary to satisfy the derating curve. 3. For 480-W models, reduce the load to 80% or less for long-term use at an input voltage of 95 VAC or less. ■ Abnormal Voltage Tripping 1. The S8AS has an abnormal voltage tripping function. All branch outputs will be cut off if the input voltage exceeds 28.8 VDC. This function, however, does not protect loads and internal parts from high voltages in...

  • マニュアル

    ...%/-15%, 360 mA V680-HA63@ Amplifier connected: 5 VDC, 260 mA 24 VDC, 125 mA V680-H01 Antenna connected: 5 VDC, 260 mA 24 VDC, 280 mA Dimensions 5 VDC, 320 mA 24 VDC, 0 mA 35 x 130 x 101 mm (W x H x D) Weight 180 g max. 300 g max. Mounting location CS-series CPU Rack or CS-series Expansion Rack (Cannot be mounted to C200H Expansion I/O Racks or SYSMAC BUS Slave Racks.) No. of Units per Rack V680-HA63@ Amplifier connected: 5 per Rack V680-H01Antenna connected: 2 per Rack (See note ...

  • マニュアル

    ...%/-15%, 360 mA V680-HA63@ Amplifier connected: 5 VDC, 260 mA 24 VDC, 125 mA V680-H01 Antenna connected: 5 VDC, 260 mA 24 VDC, 280 mA Dimensions 5 VDC, 320 mA 24 VDC, 0 mA 35 x 130 x 101 mm (W x H x D) Weight 180 g max. 300 g max. Mounting location CS-series CPU Rack or CS-series Expansion Rack (Cannot be mounted to C200H Expansion I/O Racks or SYSMAC BUS Slave Racks.) No. of Units per Rack V680-HA63@ Amplifier connected: 5 per Rack V680-H01Antenna connected: 2 per Rack (See note ...

  • マニュアル

    ... Examples for Specifying ASCII Text 0010 4 F “O” 0011 4 D “M” 0012 5 2 “R” 0013 4 F “O” 0014 4 E “N” V600 Commands W T A 1 byte 1 0 Command code ASCII Processing setting area number setting 0 1 0 O M R O N CR Write data Start address Terminator V680 Commands ...

  • マニュアル

    ... DC Current consumption 200 mA max. Ambient operating temperature 0 to 50 °C Ambient operating humidity 25% to 85% Ambient storage temperature −15 to 60 °C (with no icing or condensation) Size (mm) 30 × 58.2 × 98 mm (...

  • マニュアル

    ... to DeviceNet, a world standard for host interfaces, the V680 enables constructing more universal systems.  Compatible with DeviceNet Compliance with DeviceNet enables constructing more universal systems.  Compact Design with an Internal Amplifier With a compact size of 65 × 65 × 65 mm(...

  • マニュアル

    ...I/O Relay Terminal etc. Sensor Controller Terminal block wiring Interface Cable V680-A60 2 m 5m 10 m Connector connection ID Flag Sensor V680-HAM81 V680-HAM91 Connector connection Antenna V680-HS52-R V680-HS52-...

  • マニュアル

    ... Manual Laser Safety 219 zg2.book 220 ページ 2018年5月17日 木曜日 午後12時58分 FDA Labels (1) DANGER/CAUTION Label Class IIIB Class II DANGER CAUTION 15000 w PEAK POWER PULSE DURATION 25000 s WAVE LENGTH 658 (2)Aperture Label 1000 ...

  • マニュアル

    ... using the following alphabet characters. Correspondence between alphabet C D E F G H I J K L M N O P Q R S T U V W X Y Z ZG2-DSU User’s Manual APPENDICES B 6 A Basic Knowledge for Operation 81 List of Key Operations Key functions differ according to the currently selected mode. Key FUN mode RUN mode During setup TEACH mode During measurement Function keys These keys directly set the No. These keys preceding the items displayed can be used on the LCD screen. as a substitute for the TRIG signal. (*1) ← ...

  • マニュアル

    ... scans) *8 Response time from OFF --> ON: Configurable. See Table 2-5 on page 16. Zone Switching Time From 20 to 320 ms Line voltage 24 VDC +25%/-30% (ripple p-p 2.5 V max.) *2 Power Consumption Normal operation: 5 ...

  • マニュアル

    ...(NEQ) TC8(NAK) % 5 E U e u 0110 6 TC6(ACK) TC9(SYN) & 6 F V f v 0111 7 BEL TC10(ETB) ' 7 G W g w 1000 5 FE0(BS) CAN ( 8 H X h x 1001 9 FE1(HT) EM ) 9 I Y i y 1010 10 FE2(LF) SUB * : J Z j z 1011 11 FE3(VT) ESC + ; K [ k { 1100 12 FE4(FF) IS4(FS) , < L \ l | 1101 13 FE5(CR) IS3(GS) - = M ] m } 1110 14 S0 IS2(RS) . > N ^ n ÅP 1111 15 S1 IS1(US) / ? O _ o DEL CIDRW System...

  • マニュアル

    ... Window The Status Window displays the model number, firmware version, MAC address, and other information on the Amplifier Unit so that you can check it. Click the Refresh Button at the top of the window to update the displayed information (latest communication, communication history, and H/...

  • マニュアル

    ... shown in the following table. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z INDEX SETTING TRANSITION CHARTS 20 Part Names and Functions ZX2 User’s Manual Button Operation The functions of buttons change according to the currently selected mode. CONTENTS Button type Button function RUN mode button Cursor buttons button button button MENU/SET button MENU mode • Normal press: Function changes depending on the Changes the sub-display content.* setting. • Switches the function display. • Both buttons held down for • Selects the ...

  • マニュアル

    ...Shape 51 36 168 44 63 71 71 71 U updating software version 180 V versions 90 wiring Sensor Touch Finder 26 26 28 zooming 72 W Z FQ-CR2 User’s Manual Index 10 FQ-CR2 User’s Manual Index 185 Revision History A manual revision code appears as a suffix to the catalog number at the bottom of the front and back covers of this manual. Cat. No. Z316-E1-02 Revision code Revision code 186 Date Revised contents 01 July 2011 Original production 02 August 2015 Additions corresponding to change of EN standard. FQ-CR2 User’s ...

  • マニュアル

    ...24 VDC, 130 mA 24 VDC, 260 mA max. V680-H01 Antenna connected: 5 VDC, 260 mA V680-H01-V2 Antenna connected: 5 VDC, 260 mA 24 VDC, 280 mA 24 VDC, 280 mA Dimensions 31 x 90 x 65 mm (W x H x D) Weight 120 g max. Mounting location Connectable Antennas NJ-series CPU Rack or NJ-series Expansion Rack V680-series Amplifiers and Antennas* Applicable ID Tags Operating modes 130 g max. V680-series ID Tags (V680-D) Normal Mode Test Mode • Communications tests • Distance level measurements • Read speed level measurements • Write speed level ...

  • マニュアル

    ...[Z320-E1-06] V680-HAM42-PRT PROFIBUS ID Slave User's Manual V680 Series User’s Manual PROFIBUS ID Slave V680-HAM42-PRT Antennas V680-HS63-W V680-HS65-W RF Tags V680-D1KP54T V680-D1KP66T V680-D1KP66MT V680-D1KP58HTN V680-D8KF68 V680S-D2KF67/-D2KF67M V680S-D2KF68/-D2KF68M V680S-D8KF67/-D8KF67M V680S-D8KF68/-D8KF68M Cat. No. Z320-E1-06 Introduction Thank you for purchasing a V680/V680S-series RFID System. This manual describes the functions, performance, and application methods needed for the optimum use of the V680/V680S-series RFID System. Please observe the following precautions when using the ...

  • マニュアル

    ... scene startup settings statistical data logging straps subnet mask Switch Sensor Switching Hub system configuration 92 93 93 93 129 111 111 111 110 20 V versions 116 W wiring Sensor Touch Finder 27 27 29 zooming 94 Z 109 116 84 113 109 116 182 36 15 83 85 93 93 93 106 25 34 36 18 18 T Index test measurements continuous test 74 performing 74 Test Tab Page 74 time Touch Finder 115 Touch Finder 186 information 116 model with AC/DC/battery power supply 186 model with DC power supply 186 time settings 115 Touch ...