全 7847 件が検索されました。(3461 - 3480件を表示)

  • マニュアル

    ...Power Station (Provided) Sensor Cable Shielded Cable (When connecting multiple units) Terminal Name Terminal Name Power Sensor Station KM Series * The terminal names may slightly differ depending on the type. KM Series Termination 120 Ω (1/2 ...

  • マニュアル

    ...The receive message settings are shown below. Note For details on receive message settings, refer to 3-4 Communication Message Attributes in the CX-Protocol Operation Manual (Cat. No. W344). Receive Message Setting Screen ● Settings for Receive Message “RV_RDCODE” Settings (...

  • マニュアル

    ... damage with direct and scattered beams and causing a fire". Item Specification MX-Z2000H-V1 Wavelength Remarks MX-Z2050H-V1 MX-Z2055H-V1 1062 nm Invisible laser Laser medium Yb: Fiber - Maximum output*1 40 ...

  • マニュアル

    ... damage with direct and scattered beams and causing a fire". Item Specification MX-Z2000H-V1 Wavelength Remarks MX-Z2050H-V1 1062 nm MX-Z2055H-V1 Invisible laser Laser medium Yb: Fiber - Maximum output*1 40 ...

  • マニュアル

    ... receive message settings are shown below. Note For details on the receive message settings, refer to 3-4 Communication Message Attributes in the CX-Protocol Operation Manual (Cat. No. W344). Receive Message Setting Screen ● Settings for Receive Message RV_RDCODE Settings (...

  • マニュアル

    ...) Impact Force: 150 m/s2, Test Direction: 6 directions, three times each (up/down, front/back, left/right) Degree of Protection IEC 60529 IP40 Main Body Only 59 g Packaging Weight Approx. 166 g (including packing) Main Body Dimensions 52 (...

  • マニュアル

    ... mm 064 Fixed Focus at 64 mm 081 Fixed Focus at 81 mm 102 Fixed Focus at 102 mm 133 Fixed Focus at 133 mm 190 Fixed Focus at 190 mm 300 Fixed Focus at 300 mm W Wide Field of View - 5.2 mm Focal Length Lens M Medium Field of View – 7.7 mm Focal Length Lens N Narrow Field of View – 16 mm Focal Length Lens 03M 752 x 480 (0.3 MP) Pixel, Mono Sensor, Global Shutter 12M 1280 x 960 (1.2 MP) Pixel, Mono Sensor, Global Shutter Y ZZZ Lens Sensor 50C 2592 ...

  • マニュアル

    ...-232C Cable for Touch Panel Monitor: XW2Z-£££PP-1 Dimensions.................................................................. 3-25 RS-232C connector........................................................... 3-5 RUN LED...........................................................................3-6 VESA mounting hole.............................................. 3-22, 3-28 Vibration and Shock.........................................................5-19 Video input (RGB)............................................................3-28 S ...

  • マニュアル

    ... connections and re-connect cables. 3-5 3 Maintenance and Technical Specifications 3-3 Technical Specifications V410-H Technical Specifications V410-H XD Item Physical Characteristics Description Dimensions 6.5 in. H x 2.6 in. ...

  • マニュアル

    ... smart camera, an example of using the data type is described. ■ Define the Data type (common format) for signal access. Data type for handling control signals and status signals. Data type name U_EIPFlag16 Data type STRUCT F BOOL[16] ...

  • マニュアル

    ... the Receive Message Note For details on setting the content of the Receive Message, refer to “Section 9 Setting and Editing Messages and Matrix List” in "CX-Protocol Operation Manual" (W344). [The Receive Message Setting Screen] ● Set the Receive Message “RV_RDCODE” [Setting] (...

  • マニュアル

    ... on the structure of each communication area of the smart camera. • Definition of data type to access a signal Data type for handling control signals and status signals. Name of data type Data type U_EIPFlag16 STRUCT F BOOL[16] ...

  • マニュアル

    ... the next candidate workpiece. It is displayed in the color corresponding to the judgment result of the 3D Search. (If both thresholds are exceeded, it will be displayed in green. If either threshold is exceeded, it will be displayed in red.) The Detected work index focused (...

  • マニュアル

    ... data. Get When the Vision Sensor can communicate with the robot, you can click the Get button to obtain the current position of the robot. The obtained results are displayed in the Current Robot Pos. column. They are displayed in the X, Y, Z, ...

  • マニュアル

    ... Resistance (Destructive) Impact Force: 150 m/s2, Test Direction: 6 Directions, 3 Times Each (Up / Down, Front / Behind, Left / Right) Degree of Protection IEC 60529 – IP40 Main Body Only 103.4 g Packaging Weight 219.1 g Dimensions 40 mm (...

  • マニュアル

    .../000000010> Clears the Trigger Input Count. None Gets the Match Count when the Matchcode function is used. The Response data output is V/ followed by a 9 digit value for the number of Matched strings. <...

  • マニュアル

    ... View Angles Environmental Operating Temperature Storage Temperature Humidity Drop Test Tumble Test Degree of Protection Approved Cleaners Industrial Fluid Resistance Electrostatic Discharge (ESD) Ambient Light Immunity Symbol Decode Capability Description 7.32” (H) x 3.03” (...

  • マニュアル

    .../000000010> Clears the Trigger Input Count. None Gets the Match Count when the Matchcode function is used. The Response data output is V/ followed by a 9 digit value for the number of Matched strings. <...

  • マニュアル

    ...V640 Utility Tool Features 3-1 Window Configuration...........................................................................................................3-2 3-2 Status Window .......................................................................................................................3-3 3-3 Setting Window ......................................................................................................................3-5 3-4 Command Window.................................................................................................................3-6 3-4-1 3-4-2 3-5 CID R/...

  • マニュアル

    ...Sub-display L A B C D E F G H I J K L M N O P Q R S T U V W X Y Z LCD screen ESC 1 2 3 H Section5 SETTINGS FOR FUNCTIONS 5-2 MENU Control keys 4 L TEACH FUN RUN SET Top menu in FUN mode The currently selected bank No. will be displayed on the main display. The currently selected task No. will be displayed on the sub-display. 1 SENSING 3 OUTPUT 2 FILTER Pressing the MENU key in FUN mode returns to the display. Key Operations Key...