全 1482 件が検索されました。(261 - 280件を表示)
- カタログ
... 片振幅0.35mm X、Y、Z各方向 5min×10掃引 トランジスタ出力定格 定格電圧:DC24V(最大電圧:DC26.4V) 最大電流:DC50mA 耐衝撃 100m/s2 3軸6方向3回 使用周囲温度 −20∼+60℃(ただし、結露または氷結しないこと) 保護構造 端子部 IP20 保存温度 −25∼+65℃(ただし、結露または氷結...
- カタログ
...: 50 mA DC Ambient operating temperature −20 to 60°C (with no condensation or icing) Storage temperature −25 to 65°C (with no condensation or icing) Ambient operating humidity 25% to 85% RH (with no condensation) Shock resistance 100 m/...
- カタログ
...動数10-55Hz 片振幅0.35mm X、Y、Z各方向 5min×10掃引 使用周囲温度 −20∼+60℃(ただし、結露または氷結しないこと) 耐衝撃 100m/s2 3軸6方向3回 保存温度 −25∼+65℃(ただし、結露または氷結しないこと) 保護構造 端子部 IP20 使用周囲湿度 25∼85%RH (ただし、結露しないこ...
- カタログ
... and current inputs and all communications and pulse output terminals: 2,200 VAC for 1 min Single amplitude: 0.1 mm, Acceleration: 15 m/s2, Frequency: 10 to 150 Hz, 10 sweeps for 8 min each along Vibration resistance three axes Shock resistance 150 m/...
- カタログ
... (Voltage input terminals + Current input terminals) and LAN port Between electronic circuitry and case Vibration resistance Single amplitude: 0.35 mm, Acceleration: 5m/s2, Frequency: 10 to 55 Hz 10 sweeps each in X, Y, and Z directions for 5 min Shock resistance 150m/...
- カタログ
...: 2,800 VAC for 1 min 2) Between all electric circuits and the front case: 2,800 VAC for 1 min Single amplitude: 0.35 mm, Acceleration: 50 m/s2, Frequency: 10 to 15 Hz, 10 sweeps for 8 min each along three axes 150 m/...
- カタログ
...commons: 2,800 VAC for 1 min 2) Between all electric circuits and the front case: 2,800 VAC for 1 min Single amplitude: 0.35 mm, Acceleration: 50 m/s2, Frequency: 10 to 15 Hz, 10 sweeps for 8 min each along three axes 150 m/...
- カタログ
...: 3,600 VAC for 1 min 4) Between all power circuits and the front case: 2,800 VAC for 1 min Single amplitude: 0.35 mm, Acceleration: 50 m/s2, Frequency: 10 to 15 Hz, 10 sweeps for 8 min each along three axes 150 m/...
- カタログ
... min 4) Between all power circuits and the front case: 2,800 VAC for 1 min Vibration resistance Single amplitude: 0.35 mm, Acceleration: 50 m/s2, Frequency: 10 to 15 Hz, 10 sweeps for 8 min each along three axes Shock resistance 150 m/...
- カタログ
... to 150 Hz with 9.8 m/s2 for 100 minutes each in X,Y, and Z directions (Time coefficient of 10 minutes × coefficient factor of 10 = total time of 100 min.) Shock resistance (during operation) Conforms to IEC 60028-2-27. 147 m/...
- カタログ
....4 Hz, 3.5-mm amplitude, 8.4 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 100 min (Time coefficient: 10 min × coefficient factor 10 = total time 100 min) (according to IEC 60068-2-6) Shock resistance 147 m/...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance IConforms to IEC 60068-2-27. 147 m/...
- カタログ
... 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, Acceleration of 9.8 m/s2, 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
... Hz with 3.5-mm amplitude 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 minutes each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...
- カタログ
... Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...
- カタログ
... Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) *1 Shock resistance Conforms to IEC 60068-2-27. 147 m/...