全 7847 件が検索されました。(3301 - 3320件を表示)
- マニュアル
... max. at 24 VDC 24 VDC 24 VDC NC433: 220 mA max. at NC233: 120 mA max. at NC133: 60 mA max. at 5 VDC 5 VDC 5 VDC External dimensions 130 (H) × 35 (W) × 101 (D) (all models) Weight 250 g max. 250 g max. 300 g max. Safety standards UL, CSA, EC (EMC Directive) Note Specifications not listed above conform to CS Series general specifications. 9 Section 1-5 Specifications 1-5-2 Performance Specifications Item Applicable PLC models I/O requirements Words Slots Controlled driver Control Control system Number of control axes Control unit...
- マニュアル
...Ambient temperature Humidity Atmosphere Power interrupt time Specifications CPM2C-S100C-DRT CPM2C-S100C CPM2C-S110C-DRT CPM2C-S110C 20.4 to 26.4 VDC (24 VDC −15% to 10%) 11 to 25 VDC (supplied by communica--tions connector) 4 ...
- マニュアル
... installation and remains within the specified conditions during the life of the system. 5 Application Precautions !WARNING Always heed these precautions. Failure to abide by the following precautions could lead to serious or possibly fatal injury. • Always connect to a ground of 100 ...
- マニュアル
...DRT1-ID32ML-1 DRT1-OD32ML DRT1-OD32ML-1 DRT1-MD32ML DRT1-MD32ML-1 DRT1-ID16X DRT1-ID16X-1 DRT1-OD16X DRT1-OD16X-1 Communications cable Remarks Normal Compact (35 x 60 x 80 mm square con- (W x D x H)) nectors Connects to a Relay Terminal through a MIL cable. Does not need a separate power supply for internal circuits (uses the communications power supply). Compact (85 x 50 x 40 mm ...
- マニュアル
...power supply). DRT1-OD16TA DRT1-OD16TA-1 DRT1-MD16T DRT1-MD16T-1 DRT1-MD16TA DRT1-MD16TA-1 DRT1-ID32ML DRT1-ID32ML-1 DRT1-OD32ML DRT1-OD32ML-1 DRT1-MD32ML Compact (35 x 60 x 80 mm (W x D x H)) Connects to a Relay Terminal through a MIL cable. Does not need a separate power supply for internal circuits (uses the communications power supply). DRT1-MD32ML-1 DRT1-ID16X DRT1-ID16X-1 DRT1-OD16X DRT1-OD16X-1 Compact (85 x 50 x 40 mm (...
- マニュアル
... details on connection methods and grounding. 7 Section 1-6 Specifications 1-6 1-6-1 Specifications DeviceNet PCI Board General Specifications Item Dimensions Operating voltage range Current consumption Specifications 119.9 × 106.7 mm (...
- マニュアル
... Support Board for PCI Bus Wired system: Optical system, Optical system, H-PCF cable: 3G8F7-CLK23-E GI cable: 3G8F7-CLK21-EV1 3G8F7-CLK13-E 3G8F7-CLK53-E 3G8F7-CLK12-EV1 3G8F7-CLK52-EV1 106 × 140 mm (W...
- マニュアル
...safety, programming macro function, subroutines, preparing data in data areas, pulse frequency, pulse outputs, , , controlling, , target value comparison, TIM/CNT numbers, Timer/Counter Area , timer/counter numbers, timers, conditions when reset, , , reading PV, TR Area, ...
- マニュアル
... FinsGateway’s SLK data link setting utility, or the SYSMAC LINK Support Software. 1-2-4 General Specifications SYSMAC LINK PCI Support Board Items Coaxial system: 3G8F7-SLK21 Optical system (H-PCF cable): 3G8F7-SLK11 External dimensions 106 x 140 mm (...
- マニュアル
...; < = > ? @ A B C D E F G H I J K L M N O P Q R S T U V W X Y Z [ \ ] ^ _ ` a b c d e f g h i j k l m n o p q r s t u v w x y z { | } ~ ! ” # $ % & ’ ( ) * + , . / 0 1 2 3 4 5 6 7 8 9 : ; < = > ? @ A B C D E F G H I J K L M N O P Q R S T U V ...
- マニュアル
....0 A SV write memory Effect on the CPU Unit’s cycle time EEPROM (100,000 writes) or RAM 0.4 ms 2.6 ms CPU Unit’s required cycle time Dimensions Unrestricted 90 × 31 × 65 mm (H × W × D) Restricted (8 ms minimum cycle time) 130 × 34.5 ×120.5 mm (H × ...
- マニュアル
... DC NC233: 20 mA NC133: 10 mA max. at 24 V DC max. at 24 V DC NC233: 120 mA NC133: 60 mA max. at 5 V DC max. at 5 V DC 90 (H) × 31 (W) × 65 (D) (all models) NC413: 100 mA max. at 24 V DC NC433: 30 mA max. at 24 V DC NC433: 230 mA max. at 5 V DC 100 g max. 0 to 55°C 150 g max. 0 to 50°C 100 g max. Specifications not listed above conform to CJ Series general specifications. Refer to 3-3-5 ...
- マニュアル
... V) Stepping motor drivers Servomotor drivers Stepping motor drivers or Stepping motors Note Servomotor driver or Servomotors Stepping motors Servomotors 1. Special cables are available to connect OMRON U-series Drivers, ...
- マニュアル
... CJ-series Ambient Operating Temperature 0 to 55 °C Ambient Storage Temperature −20 to 75 °C Ambient Operating Humidity 10% to 90% without condensation Internal Current Consumption 280 mA (at 5 V) Dimensions (mm) 31 x 90 x 65 (...
- マニュアル
...functions. DRT2-MD16CL-1 Analog Slaves Name Analog Terminals Temperature Input Terminals 10 Appearance Appearance 4 input points DRT2-TS04T (Switchable between R, S, K1, K2, J1, J1, T, E, B, N, L1, L2, U, ...
- マニュアル
... memory. In this case, the CPU Unit Terminal block or the Expanded CPU Unit Terminal block is used, and the I/O memory address must be specified. Data exchange is possible with the following I/O memories: • CIO (channel I/O) Area • Work Area (...
- マニュアル
..., LF, EOI, or user-set code. Max. data transfer size Max. number of connectors 512 bytes max. in a single reception or transmission 2 (See note.) Current consumption Dimensions 5 VDC, 330 mA 35 × 130 × 101 mm (...
- マニュアル
..._SP, LL_SP, etc. Determined by the I/O memory area type, address, and bit position of each tag ITEM in the CSV tag file. SP Write address Determined by the I/O memory area type, address, and bit position of SP_...
- マニュアル
...-1 System Configuration System Configuration Example The MC Unit is adopted a high-speed communication pathway to simplify its wiring. It makes it possible to have up to 30 axes for controls. Computer MCH71 Memory card Sensor/ Valve ...
- マニュアル
...Number of cascade connections 10 Mbit/s (10Base-T) No restrictions if switching hubs are used. Current consumption (Unit) Weight 380 mA max. at 5 V DC 200 g max. Dimensions Other general specifications 35 × 130 × 101 mm (...