全 7847 件が検索されました。(3281 - 3300件を表示)
- マニュアル
...C200HWCOM04-EV1 0.1 A C200HWCOM05-EV1 0.1 A C200HWCOM06-EV1 0.2 A 105 g max. 110 g max. 110 g max. 115 g max. External dimensions Weight 42.5 × 134 × 98 mm (W × H × D) 100 g max. 100 g max. Standard accessories --- Plug: XM2A-0901 (OMRON) × 1 Hood: XM2S-0911 (OMRON) × 1 Plug: XM2A-0901 (OMRON) × 2 Hood: XM2S-0911 (OMRON) × 2 1-1-9 Basic Specifications The basic specifications will be determined by the basic specifications of the C200HX/HG/HE(-Z) PC used. 1-1-10 ...
- マニュアル
...-0911 or equivalent (C200H-ASC11/21: 2, C200H-ASC31: 3) Internal current consumption (See note.) 250 mA max. at 5 VDC 300 mA max. at 5 VDC 300 mA max. at 5 VDC Dimensions 130 x 35 x 100.5 mm (H x W x D) Weight 400 grams max. Note 1. If an NT-AL001 RS-232C/RS-422 Link Adapter is used at the RS-232C port, an additional 150 mA of current will be consumed. 2. Always connect the battery to the ASCII Unit before using it. 9 Section 1-5 Comparison with Previous ASCII Units...
- マニュアル
... of each Unit, refer to the operation manual of the PLC that is being used. The following table provides an example of current consumption. Example: Using the C200HW-PA204 Power Supply Unit supplying a maximum current of 4.6 A (5 V) and maximum power of 30 ...
- マニュアル
... power supply: 16 to 80 mA at 5 to 24 VDC External inputs External outputs Internal current consumption 6 Specification 400 mA max. at 5 VDC (Supplied from Backplane.) Dimensions (mm) 130 × 35 × 100.5 (H × ...
- マニュアル
....) 0.65 A or less for 5 VDC (with Teaching Box connected: 0.85 A or less) 0.2 A or less for 24 VDC 500 grams or less (Connectors excluded) External dimensions 130.0 x 34.5 x 100.5 mm (H x W x D) Voltage g fluctuation tolerance Internal current consumption Specifications other than those shown above conform to those for the SYSMAC C200H/C200HS/C200HX/C200HG/C200HE Series. 14 Outside Dimensions 2-3 Section 2-3 Outside Dimensions C200H-MC221 130 34.5 100.5 (103.7) Dimensions with the Unit Mounted Backplane 117 200 ...
- マニュアル
...-, H-, or M-series Servodrivers, use Dedicated Driver Cables that are available as options to connect the MC Unit to Servodrivers. These Dedicated Driver Cables will eliminate the need for wiring. The following Driver Cables are available. Series R88D-U for 30 to 750-...
- マニュアル
...11 Section Specifications 2-1 2-1 Specifications 2-1-1 General Specifications Item SRM1-C01/C02-V2 Supply voltage 24 VDC Allowable supply voltage 20.4 to 26.4 VDC Power consumption 3.5 W max. Inrush current 5.0 A max. (pulse width: 15 ms max.) Noise immunity Conforms to IEC61000-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes each (Time coefficient; 8 minutes × coefficient factor 10 = total time 80 minutes)...
- マニュアル
...Current input ±0.2% of full scale ±0.4% of full scale ±0.4% of full scale ±0.6% of full scale 100 mA max. at 5 VDC 100 mA max. at 26 VDC 34.5 x 130 x 128 (W x H x D) mm (refer to Appendix A Dimensions) 450 g max. 1. The input signal range can be set individually for each input. 2. Operation in ranges beyond the maximum input signals will damage the Unit. Operate within the ranges listed above. 3. The accuracy is given for full scale. For example, an accuracy of ±0.2%...
- マニュアル
...Flash memory check, memory loss check, I/O bus check Error detection function Overtravel, CPU error, software limit over, emergency stop Internal current consumption (provided from Backplane) 5 VDC at 300 mA max. Dimensions (one size) 130 (H) x 34.5 (...
- マニュアル
...AR HR EM DM P CH *DM Q CONT # R 6 T DEL MON 2 3 Y TEXT ! CLR VRFY NOT B C CHG W INS TN AND G H AC OUT N M 7 E F 4 6 0 6 D 2 DR IR . −IR TR J *EM WR/LR K AR HR EM DM P CH *DM Q CONT # R F L T CF SRCH U SET DEL MON V RESET 3 SHIFT E S EM_/EXT 9 5 . IR+ . IR D *EM_ 9 5 C 1 1 A O 8 4 B X ↑ TK CNT I TIM...
- マニュアル
... each in X, Y, and Z directions Operating: 0 to 55°C Storage: –20 to 75°C 10% to 90% (with no condensation) Atmosphere Weight Must be free from corrosive gas. 300 g max. Dimensions 35 x 130 x 101 mm (W...
- マニュアル
...The following diagram shows the operating procedure using a system configuration example. The system configuration shown here uses Thin Cables. C200H-OD215 Output Unit C200HW-DRM21-V1 Master Unit S82K-05024 24-V DC Power Supply (Node 00) (100 V AC, 50 ...
- マニュアル
... a device for the power supply that will allow a degree of variation. When selecting a power supply, take inrush current into consideration. The following OMRON products are recommended for the 24-VDC power supply: S82K-05024: 100 to 120/200 to 240 VAC, 50 ...
- マニュアル
...voltage range 85 to 265 V AC 100 or 230 V AC (selectable), 50/60 Hz DC Power Supply Units 12 24 V DC 20 to 28 V DC Output capacity 5 V DC: 3.6 A (18 W) 5 V DC: 6 A 24 V DC: 0.5 A (30 W total) 5 V DC: 6 A 24 V DC: 0.5 A (30 ...
- マニュアル
... ms) when data links are used. Requires additional event processing time when servicing messages. 480 mA at 5 V DC 470 mA at 5 V DC Current consumption (supplied from Power Supply Unit) Dimensions 4 35 × 130 × 101 mm (...
- マニュアル
... specific to each Unit, refer to the explanations in SECTION 2 Individual Unit Descriptions for CS Series. Item Unit classification Specification CS-series Special I/O Unit Structure Dimensions Backplane-mounted, single slot size 35 × 130 × 126 mm (...
- マニュアル
... of each Unit, refer to the SYSMAC CS Series Programmable Controllers Operation Manual (W339). The following table provides an example of current consumption Example: Using the C200HW-PA209R Power Supply Unit supplying a maximum current of 9.0 A (5 V) and maximum power of 45 ...
- マニュアル
...Parameter Parameter ITEM Contents 004 Operation cycle (s) 008 012 023 024 High/Low alarm Hysteresis set value Local SP set value SP set method (Initial setting) 0: Local, 1: Remote/Local R: Read, W: Write, R/...
- マニュアル
.../O memory. In this case, the CPU Unit Terminal block or the Expanded CPU Unit Terminal block is used, and the I/O memory address must be specified. Data exchange is possible with the following I/O memories: - CIO (channel I/O) Area - Work Area (...
- マニュアル
... name of the ITEM and its content. %Data Range: Indicates the range of data that can be stored. %Default: Indicates the default on CX-Process Tool. %COLD start initialization: Indicates whether the content of the ITEM is initialized when a cold start is performed %R/...