全 7847 件が検索されました。(3261 - 3280件を表示)
- マニュアル
...90±0.2 5 ブッシュ 30 50 10 同軸ケーブルφ5.3 標準長さ 2m 10 14 31 30 20 V680-HS65- 形 ●形V680-HS65-W 50 製品の動作不良、 誤動作、 または性能・機器への悪影響を防ぐため、 以下のことを守ってください。 ■ 外形寸法 50 使用上の注意 絶縁カバー 11 取付金具 ■ 仕様 ●...
- マニュアル
...250 × 250 × 70 mm (W× H × D, excluding protruding parts and cables) 電源電圧 Supply voltage DC24V(-15%∼+10%)Class2 24 VDC (-15% to +10%) Class2 消費電力 Power consumption 10W以下 10 W max. 使用周囲温度 Ambient operating temperature -10∼+55℃(氷結なきこと) −10 to 55°C (with no icing) 25∼85%RH(結露なきこと) 使用周囲湿度 Ambient operating humidity 25% to 85% (with no condensation) 保存周囲温度 Ambient storage temperature -...
- マニュアル
...250 × 250 × 70 mm (W× H × D, excluding protruding parts and cables) 電源電圧 Supply voltage DC24V(-15%∼+10%)Class2 24 VDC (-15% to +10%) Class2 消費電力 Power consumption 10W以下 10 W max. 使用周囲温度 Ambient operating temperature -10∼+55℃(氷結なきこと) −10 to 55°C (with no icing) 25∼85%RH(結露なきこと) 使用周囲湿度 Ambient operating humidity 25% to 85% (with no condensation) 保存周囲温度 Ambient storage temperature -...
- マニュアル
...250 × 250 × 70 mm (W× H × D, excluding protruding parts and cables) 電源電圧 Supply voltage DC24V(-15%∼+10%)Class2 24 VDC (-15% to +10%) Class2 消費電力 Power consumption 10W以下 10 W max. 使用周囲温度 Ambient operating temperature -10∼+55℃(氷結なきこと) −10 to 55°C (with no icing) 25∼85%RH(結露なきこと) 使用周囲湿度 Ambient operating humidity 25% to 85% (with no condensation) 保存周囲温度 Ambient storage temperature -...
- マニュアル
...・本体は、動力線から、200mm 以上離してください。 ・ノイズの多い環境で使用する場合はV/F430でフィルター付きケーブル(V430-W□□F-□M)を使用してください。 ●構成品の設置や取扱いについて・電源を切る処理を実行中であることを示すメッセージ...
- マニュアル
...Application Precautions Observe the following precautions when using the PC system. !WARNING Always heed these precautions. Failure to abide by the following precautions could lead to serious or possibly fatal injury. xiii 5 Application Precautions • Always ground the system to 100 ...
- マニュアル
... 7/0.2 XM2A-0901 XM2S-0911 OMRON All Plastic Optical Fiber Cable Model numbers with the suffix -P can be connected to up to 20 m of APF cable. Product Plastic optical fiber cable Specifications Model number Cable only (...
- マニュアル
...) 03015 Normally 25313 On CLC (41) Rotating the strobe data counterclockwise ROL (27) 030 74 Section 4-4 Gate, Latch, and Sampling Modes Sampling Mode Example 1: Weighing Objects System Configuration Counter Unit Control input IN1 ...
- マニュアル
...HX/HG/HE, C500, C1000H, C2000H WF FM AREA WRITE Not Valid Valid Valid C1000H, C2000H WC TC PV WRITE Not Valid Valid Valid All: C120, C200H/HS/ HX/HG/HE, C500, C1000H, C2000H W# SV CHANGE 1 Not Valid Valid Valid All: C120, C200H/HS/ HX/HG/HE, C500, C1000H, C2000H ...
- マニュアル
.... . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 1-6 Maximum Distance Between ID Sensor Unit and R/W Head . . . . . . . . . . . . . . . . . . . . . . . 9 1-7 Maximum Distance Between ID Sensor Unit and R/...
- マニュアル
...Expansion: The change in the protrusion between the core and ferrule tip compared to the initial value. value Electrical Characteristics Item Specification mm2 Cross sectional area of power supply wire’s conductor 0.75 Maximum conductor resistance 26.1 ...
- マニュアル
... form
= TIME$, TIME$ returns an eight character string in the form: hh:mm:ss. If is not a valid string, an error message will be displayed. USR Function Purpose: To call a user-written assembly language program. Format: USR [ ]( )[,... - マニュアル
...Power supply connector 2 Supplies backup power to a SYSMAC LINK Unit. P/S2 L1 100240 VAC Power supply terminals Backup AC power is supplied through these terminals. L2/N LG Ground Connect LG to a separate 100 ...
- マニュアル
..., operation mode selection Rear panel: CW or CCW selection, cam data protect permitted/not permitted, adjustment operation permitted/not permitted Internal current consumption Dimensions (mm) 5 VDC 0.3 A max. 24 VDC +10%/–15% 2 A min. 34.5 x 130 x 101 (...
- マニュアル
...,999°C/°F (in units of 1°C/°F) No. of banks Internal current consumption 8 banks 5 VDC, 0.33 A max. External supply voltage 24 VDC +10%/–15%, 0.2 A min. Dimensions (see note 4) 34.5 mm (W) x 130 mm (H) x 120.5 mm (D) Weight 360 g Platinum Resistance Thermometer ±1% of set (designated) value or ±2°C, whichever is larger, ±1 digit max. CT Input ±0.25 A ±1 digit max. –99.9° to 999.9°C/°F (in units of 0.1°C/°F) Note 1. Set with the switch ...
- マニュアル
...◎werleadstepreventnoiseproblems. 4 ---------------------[End of Page 1347]--------------------- Highく]ensityandMixedl!OUnitsTbmperatureContro田nitsHeat/Cooザ「bmperatureC◎ntrolUnitsPIDControlUnitsCamPositionerUnits τbmperatureSens◎rUn硫sVoiceUnits PositionControlUnits{NC211) SECTION2 ConnectionsandSettings ThissectionprovidesinfommationontheconnectionsandsettingsoftheHeaぴCoolTemperatureControlUniL 2-1Nomenclature6 り白3 コう一2 SwitchSettings ...
- マニュアル
... to 9,999 –5 to 105% No. of banks Internal current consumption 8 banks 5 VDC, 0.33 A max. External supply voltage 24 VDC +10%/–15%, 0.2 A min. Dimensions (see note 2) Weight 34.5 mm (W) x 130 mm (H) x 120.5 mm (D) 360 g Note 1. The decimal point position is designated by a parameter setting. 2. Refer to Appendix B Dimensions. 55 Appendix A Specifications Output Characteristics Transistor Output (Pulse) C200H-PID01 External supply voltage 24 VDC +10%/–15% Max. load voltage Max. load current 24 VDC (collector supplied voltage) max....
- マニュアル
...DRT1-ID32ML-1 DRT1-OD32ML DRT1-OD32ML-1 DRT1-MD32ML DRT1-MD32ML-1 DRT1-ID16X DRT1-ID16X-1 DRT1-OD16X DRT1-OD16X-1 Communications cable Remarks Normal Compact (35 x 60 x 80 mm square con- (W x D x H)) nectors Connects to a Relay Terminal through a MIL cable. Does not need a separate power supply for internal circuits (uses the communications power supply). Compact (85 x 50 x 40 mm ...
- マニュアル
...1, 2, 3... Model C200HW-PA204 C200HW-PA204C Supply voltage 100 to 240 VAC ( id range)) (wide (See note2) Output capacity (see note1) 5 VDC,, 4.6 A,, VDC 26 VDC, 0.625 A, 30 W C200HW-PA204R RUN output Replacement notification function Without Without Without Without Without Display: Supported Output: Supported Without With Without 100 to 120 VAC or 200 to 240 VAC (Select the voltage using the metal C200HW-PA209R short bar on the voltage selector terminals.) 5 VDC, 4.6 A, 26 VDC, 0.625 A, 30 ...
- マニュアル
... (0 to 9) Rack number (0 to 3) Interrupt Input Units 00000IOTBL READ *Ć*U=**** INT0 or INT1: Mounted to CPU Unit or Expansion I/O Rack. Special I/O Units 00000IOTBL READ *Ć*U=$*** Blank: W: Unit 1 exclusively Unit 2 exclusively C: High-speed Counter Special I/O N: Position Control Unit Unit type: A: Other Unit number (0 to F) Indicates Special I/O Unit Remote I/O Master Units 00000IOTBL READ *Ć*U=RMT* Remote I/O Master no. (0 or 1) 100 Section 4-6 Preparation for Operation Remote I/O Slave Racks 00000IOTBL...