全 7847 件が検索されました。(3221 - 3240件を表示)
- マニュアル
...This manual contains information that is necessary to use the Uninterruptible Power Supply (UPS) . Read this manual carefully and make sure that y ou understand the functionality and performance of the product before using it in your system. Keep this manual in a safe place where it ...
- マニュアル
...EM Bank B (CS/CJ–series PLCs) 1 1 EC EM Bank C (CS/CJ–series PLCs) 1 1 CU Count Up Flag (CS/CJ–series PLCs) 1 TU Time Up Flag (CS/CJ–series PLCs) 1 W Work Area (CS/CJ–series PLCs) TK Task Flag (CS/CJ–series PLCs) 1 6-1 1 1 * EM Bank D, EM Bank E, EM Bank F are not available since these are reserved words. 1 Only available for the NT20/NT21 and the NT31/631-V2 and above models. : Specification possible : Specification not possible With NT11S/NT11, NT20S, NT30, NT30C, NT600S, ...
- マニュアル
...Power Supply The applicable power supply specifications are as follows. Item Power supply Allowable power supply voltage fluctuation range Power supply voltage capacity Value 24 VDC 20.4 VDC to 26.4 VDC (24 VDC –15%, +10%) 15 ...
- マニュアル
...The applicable power supply specifications are as follows. Item Value Power supply 24 VDC Allowable power supply voltage fluctuation range 20.4 to 26.4 VDC (24 VDC –15% to +10%) Power supply voltage capacity NT631-ST211 (B)-EV2: 30 ...
- マニュアル
... connections with thick cables cannot be used with the connectors supplied with the Unit because the cables are too thick. Use the following connectors for multi-drop connections with thick cables. (For further details, refer to Appendix C Standard Models.) XW4B 05C4-T-D (...
- マニュアル
...TC area, Timer Completion Flags No C TC Area, Counter PVs No Counter Area, Counter PVs No TC Area, Counter PVs No CU --- --- --- --- TC Area, Counter Completion Flags No W --- --- --- --- WR Area TK --- --- --- --- Task Flags No D DM Area OK DM Area OK DM Area OK E EM Area *2, current bank OK EM Area, current bank E0_ to EC_ --- --- --- Not for Host Link --- Not for Host Link EM Area, current bank Not for Host Link EM Area, EM banks 0 to C Not for Host Link *1: LR 00000 to LR 00199 are converted to CIO 01000 to CIO ...
- マニュアル
... of 16 bits, but consecutive words can be used as required for character strings with a user-defined length and 32-bit data. Up to 8 Kwords (8,192 words) of data can be held in this area even if the PT power is turned OFF. $...
- マニュアル
... to DM00099 to $W100 to $W199 PT Memory Bit Internal memory: $B $B0 to $B32767 (1bit per 1point) Internal Holding memory: $HB $HB0 to $HB8191 (1bit per 1point) System Memory: $SB $SB0 to $SB 63 (1bit per 1point) Word Internal memory: $...
- マニュアル
... fluctuation that provides a stable output even if the power supply input is interrupted for 10 ms. The DC power supply must also have reinforced or double insulation. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity: NS15: 45 ...
- マニュアル
...insulation for the power supplies. 5. Do not connect an AC power supply to the power terminals. 6. Use a DC power supply with minimal fluctuation voltage. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity: 25 ...
- マニュアル
...: [No. of Frames] Æ “2” Select a color Check the [Frame with a tab] box. [Height] Æ “2” Set as follow from the address setting menu. Host Name Æ [PT memory] Area Name Æ [Internal memory ($W)] Word Æ [1] Click Project property System setting Creating a screen Validation Transferring a project Start up CX-D Creating a new project Click Create two labels as shown on the right by referring to “9. Displaying a Text”. [Label] Æ “Light Alarm Display” [Tile Background] Æ Uncheck the box. [Label] Æ “High Alarm Display” [Til B k d] Project property System...
- マニュアル
... all objects on the screen. Selects all objects of the same type as the currently selected object. Makes multiple copies of the selected objects. Displays a list of functional objects on screen to enable changing property settings. Ctrl+A Ctrl+D Ctrl+...
- マニュアル
... of introducing FA systems. • Personnel in charge of designing FA systems. • Personnel in charge of installing and maintaining FA systems. • Personnel in charge of managing FA systems and facilities. Applicable Products This manual covers the following products. • NA-series Programmable Terminals NA5-...
- マニュアル
... systems. • Personnel in charge of installing and maintaining FA systems. • Personnel in charge of managing FA systems and facilities. Applicable Products This manual covers the following products. • NA-series Programmable Terminals*1 *1. Unless otherwise specified, the descriptions for the NA5-...
- マニュアル
... Personnel in charge of installing and maintaining FA systems. • Personnel in charge of managing FA systems and facilities. Applicable Products This manual covers the following products. • NA-series Programmable Terminals*1 *1. Unless otherwise specified, this manual gives information for the NA5-...
- マニュアル
... and performance of the NA-series Programmable Terminal before you attempt to use it for constructing the system. Keep this manual in a safe place where it will be available for reference during operation. This manual mainly describes the portions that are different from the NA5-...
- マニュアル
... ISA bus standards. SYSMAC Board Controller Link Support Board SYSMAC LINK Support Board Conforms to PCI bus standards. Controller Link Support Board SYSMAC LINK Support Board CS1 Bus Interface Board Dimensions Weight 234.4 x 140 x 62.4 mm (...
- マニュアル
... mA max. (Supplied from Power Supply Unit.) CS1W-SPU02: 5 VDC, 700 mA max. (SYSMAC SPU Unit only) Other: Memory Card (HMC-EF@@@): 120 mA max. (Supplied from Power Supply Unit.) CS1W-SPU01/SPU02: 35 × 130 × 101 mm (...
- マニュアル
... Supply Unit.) CS1W-SPU02-V2: 5 VDC, 700 mA max. (SYSMAC SPU Unit only) Other: Memory Card (HMC-EF@@@): 120 mA max. (Supplied from Power Supply Unit.) CS1W-SPU01/SPU02-V2: CJ1W-SPU01-V2: 35 × 130 × 101 mm (...
- マニュアル
...Index sampling data, 258 short-circuits precautions, xxi shutdown settings power failure input, 212 signals precautions, xxi software initial settings, 16 V version changing from SYSMAC SPU Unit Ver. 1.0/1.2/1.3, 293 ...