全 2904 件が検索されました。(1901 - 1920件を表示)

  • カタログ

    ... be monitored. Protection for Equipments System Maintenance and Management 5 Chemical and Pharmaceutical Factories 8 Hospitals Underground soil contamination and Large amounts of water are used for damage outside of the factory from chemical surgery and dialysis in a hospital, ...

  • カタログ

    ...-phase heaters are supported. The transistor output from the K8AC-H2@@N can be used as either an NPN open-collector output or a PNP equivalent output. The transistor output of the K8AC-H2@@N uses a photocoupler for isolation with the internal circuits, and ...

  • カタログ

    ... such as facility stoppage and failure due to momentary voltage sags. The KE1 detects momentary voltage sags and outputs an alarm in 25 ms. It also logs voltage fluctuations in the Unit’s internal memory for 1,000 ms before and after a voltage sag ...

  • カタログ

    ... distribution panels. Power Lighting Power Distribution panel Distribution panel Distribution panel The KM1 accepts up to 7 pulse inputs. The KM1 can also collect production information. Lighting The KM1 Power Monitors are linked ...

  • カタログ

    ..., or incorrect operation. !Caution Tighten terminal screws securely to a tightening torque between 0.69 and 0.88 N·m. Loose screws may result in burning or malfunction. !Caution Do not touch any of the terminals while the power is being supplied. Doing ...

  • カタログ

    ...22 to 30 VDC, 4 A switched × 2 22 to 30 VDC, 10 A switched 22 to 30 VDC, 10 A safe, switched 10 A switched and 10 A safe, switched are from the same source and pass through the same 10 A fuse, so the sum of their current must be less than 10 A. Standard Safety Features Harmonized Standard EN IS0 12100 / EN ISO 13849-1 / EN 60204-1 Relevant Standard EN 1525 / ANSI B56.5 Wireless 802.11 a/b/g/n/ac Safety Scanning Laser One at front of AMR Class 1 PLd safety per ...

  • カタログ

    ...Positive side +V (+) powersupply terminal Power supply Positive side (+) powersupply terminal 6 GND Power supply 0 V powerGND supply terminal Power supply 0 V powersupply terminal 7 SI Control B7A serial data ...

  • カタログ

    ...制御入力 形B7Aシリアルデータ受信 ▼ (1) (19) (17) +V 電源 電源入力端子 GND 電源 0V電源入力端子 SO 制御出力 形B7Aシリアルデータ送信ゼロサプレス入力 * 8 RBO 制御出力 ゼロサプレス出力 * RBI 制御入力 9 LEI1 制御入力 1桁目のラッチ入力 LEO1 制御出力...

  • カタログ

    ...0 45.9 −0.3 15 Face Plate Dimensions Character display range Face Plate Dimensions 0 27.6 −0.3 18 Character display range 3. Print solid black on the film covering all area except the character and so that the desired unit character is within the character display range (with the unit character transparent). 4. Install the completed face plate into the Unit Display Unit. Face plate now completed (not included with the M7E-02U@2-A) Diffusion film Surface-lighting LED (red) Filter ALL DIMENSIONS SHOWN ARE IN MILLIMETERS. To convert millimeters into inches, multiply by 0.03937....

  • カタログ

    ... to splashing water or oil atmosphere. • Do not use the Display Units in locations subject to vibration or shock in excess of specifications. Character display range Environments 0 31 −0.3 11 Character display range (3) Print the required unit character ...

  • カタログ

    ..., oil, or salt water • Locations subject to direct sunlight • Locations where dust or corrosive gases (in particular, sulfuric or ammonia gas) are present ■ Precaution for Correct Use Wiring • Do not tighten the power supply terminals with excessive force when wiring. Doing ...

  • カタログ

    ... the set number (1, 2, or 3 beams). When an object whose size exceeds the set number of beams intrudes, the output is turned OFF. For example, in an application where a conveyor cart approaches a robot work area, the Safety Light Curtain can be set ...

  • カタログ

    ...100 6 6.4 16.5 11.5 3-phase 400 VAC Model Dimensions (mm) 3G3AX-AL2025 3G3AX-AL2055 3G3AX-AL2110/3G3AX-AL2220 3G3AX-AL2330 D max. A max. E max. Ro R So S E max. D max. To T Ro R So S To T H max. H max. H1 max. H1 max. X Y Y X A max. C max. C max. 3G3AX-AL4025/3G3AX-AL4055 3G3AX-AL4110 3G3AX-AL4220/3G3AX-AL4330 A max. D max. E max. Ro R ...

  • カタログ

    ...230 140 100 100 6 6.4 16.5 11.5 形3G3AX-AL2025 形3G3AX-AL2055 形3G3AX-AL2110/形3G3AX-AL2220 形3G3AX-AL2330 D max A max E max Ro R So S To E max D max T Ro R So S To T H max H max H1 max H1 max X Y A max C max Y X C max 形3G3AX-AL4025/形3G3AX-AL4055 形3G3AX-AL4110 形3G3AX-AL4220/形3G3AX-AL4330 D max A max E max Ro R ...

  • カタログ

    ... In I/O NX I/O c. robot Sensing ZW-7000 Displace ment Sen sor N -S m a rt F ib e r/ L a se r/ C o n ta ct S e n so r/ S e n so r C o m m u n ic a ti o n s U n it IO -L in k M a st e r P h o to e le ct P ro x im it ri c S e n ...

  • カタログ

    ... to simplify solution architecture, reduce programming and optimize productivity. Omron A I/O NX I/O IO -L in k M a st e r/ P h o to e le ct P ro x im it ri c S e n so r/ y S e n so r Robot no dept Tech logies Inc. robot Sensing ZW-700 0 Displac ement Sensor N -S m a rt F ib e r/ L a se r/ C o n ta ct S e n ...

  • カタログ

    ...pacit a tty: y 60K steps ps capacity: D Memory Data y: 12 128K words Memory: Software CX-Designer NS-Runtime Without screen creation and ladder programming, the CX-Designer Screen Design Software is so...

  • カタログ

    ... these directives as described below. ● EMC Directives Applicable Standards EMI: EN61131-2 EN61000-6-4 EMS: EN61131-2 EN61000-6-2 PLCs are electrical devices that are incorporated in machines and manufacturing installations. OMRON PLCs conform to the related EMC standards ...

  • カタログ

    ...Beautiful, Easy-to-understand Displays Instantly know the system status It is obvious in three color LED backlight The monochrome models provide three backlight colors to perform status displays.For example, use green for normal operation, orange for user controls, and red for errors ...

  • カタログ

    ...NY5@@-1/NY5@@-5 CSM_NY5__-1_DS_E_4_5 The future will be IT driven, we make you part of it Our IPC Machine Controller combines proven machine automation with the freedom to use PC technology: working together but independently. ...