全 7182 件が検索されました。(1861 - 1880件を表示)

  • マニュアル

    ... location that prevents it from interfering with moving parts such as a fan or belt. 3-18 i4H Robots with EtherCAT User's Manual (I661) 3 Installation CN1 S3 S3 SNLD 2 20005-000 3-4 Installing Optional Equipment ...

  • マニュアル

    ...Ambient storage temperature Ambient operating humidity 3G3AX-RX2-ECT Supplied from the inverter Open type (IP20) −10 to 50°C −20 to 65°C 20% to 90% (with no condensation) Vibration*1 Application environment Weight 5.9 m/...

  • マニュアル

    ... characters or other characters, and the name after the combination cannot be a numeric value, a string, or a Boolean value. Numbers 0123456789 Characters a-z, A-Z, _ Example Int i = 0 string s = "ABC" string s1 = "DEF" string ...

  • マニュアル

    ...24 to 60 60 Hz VDC VDC 60 Hz VDC VDC 3×COM, 1×HDMI, 3×LAN, 4×USB2.0, 2×USB3.0 RS232, Ethernet, Modbus TCP/RTU (master & slave), PROFINET (optional), EtherNet/IP (optional) Programming Environment TMflow, flowchart based Certification CE, SEMI ...

  • マニュアル

    ... Idle time and docking between jobs • Flooring type The table below provides information about velocity and payload impacts on current consumption. Note the following conditions used to obtain the results: • • • • • Both AMR types used a maximum acceleration of 600 mm/...

  • マニュアル

    ... modifying safety zone sizes or other Safety Laser Scanner settings. While it is possible to generally reduce AMR deceleration settings for normal operation, the maximum deceleration used in the case of emergency stops, or stops due to Safety Laser Scanner intrusions cannot be lowered below 1300 mm/...

  • マニュアル

    ... the followings. Make sure that the threaded portion has the sufficient strength to withstand the recommended torque. R88D-1SN55H-ECT/-1SN75H-ECT/-1SN55F-ECT/-1SN75F-ECT: Tightening torque 3 N·m R88D-1SN150H-ECT/-1SN150F-ECT: Tightening torque 5.2 N·m  Set ...

  • マニュアル

    ... of variables, only the numbers, under line and the upper case and lower case English characters are supported. Numbers 0123456789 Characters a-z, A-Z, _ Example Int var_i = 0 string var_s = "ABC" string var_s1 = "DEF" string var_...

  • マニュアル

    ...the mounting bracket by yourself.  The recommended tightening torque for installing the Servo Drive is 1.5 N·m. Make sure that the threaded portion has the sufficient strength to withstand the recommended torque.  You can install Servo Drives without the clearance of ...

  • マニュアル

    ...5x105 Software position 607D.02 limit – Max position Command 607D.02 limit – Max position limit unit limit 0 607F.-- Max profile velocity Command unit/s 0 Command unit/s 106 6083.-- Profile acceleration Command unit/...

  • マニュアル

    ...data of the inverter. 18 3G3RX-V1 Terminal Terminal name 3G3RX2 Terminal Terminal name MP FM Multi-function digital output SC CM1 common Common for digital monitor Multi-function input 1 S2 2 S3 3 S4 4 S5 5 S6 6 S7 7 S8 8 FW Digital monitor (voltage) Sequence input S1 Forward RUN Input terminal 9 On 3G3RX2, FW signal is set on command terminal PSC Multi-function input the input terminal”9”. COM common Common for input terminal P1 Multi-function 11 P2 output 12 P3 13 P4 14 P5 15 PC Remarks Multi-function CM2 output common...

  • マニュアル

    ... Sub-Functions User's Manual (Cat. No. I696) Chapter 4 Configuration and Wiring. ■ Space Conditions around Servo Drives Install the Servo Drive according to the following. Dimension Distance T 100mm min. B 100mm min. S1 40mm min. ...

  • マニュアル

    ... SS1/SLS Safety Sub-Functions User's Manual (Cat. No. I696).  Space Conditions around Servo Drives Install the Servo Drive according to the following instructions. Dimension Distance T B 100mm min. 100mm min. S1 40mm min. ...

  • マニュアル

    ...後・左右 5mm、上下 2.5mm 各 30 秒振動数 16.7Hz 振幅幅:前後・左右・上下 0.4mm 各 600 秒 耐衝撃 前後、左右、上下 3 方向最大加速度 300m/s2 各 2 回 絶縁抵抗 DC500V メガにて (1) 電気回路一括と外箱間 100MΩ 以上 (2) 電気回路相互間 (Y1、Y2、C1+、C1-、C2+、C2- 間除く ) 100MΩ 以上 (3) 接点回路...

  • マニュアル

    ... 10Hz 振幅幅:前後・左右 5mm、上下 2.5mm 各 30 秒振動数 16.7Hz 振幅幅:前後・左右・上下 0.4mm 各 600 秒前後、左右、上下 3 方向最大加速度 300m/s2 各 2 回 DC500V メガにて (1) 電気回路一括と外箱間 100MΩ 以上 (2) 電気回路相互間 (Y1、Y2、C1+、C1- 間除く ) 100MΩ 以上 (3) 接点回路開極端...

  • マニュアル

    ... humidity ≤ 85% Storage temperature -40 to +85°C (with no condensation or freezing) Storage humidity Relative humidity ≤ 85% Vibration resistance 10 to 55 Hz double amplitude 1.5 mm 2h in each of X, Y, and Z directions Shock resistance 500 m/...

  • マニュアル

    ...ません。 ディップスイッチS1は、接続装置、出力信号範囲、測定範囲の開始を決めます。 (図5参照) ディップスイッチS2は、測定範囲の終了値および誤差評価を決めます。 (図5参照) ディップスイッチS3は、出力電圧と出力電流を選択する際に使...

  • マニュアル

    ...Part name (see Fig.1) 半透明カバー ⑧ Approx. 12.3V 0~105% Behavior in the case of sensor fault ② ③ ディップスイッチS1 ディップスイッチS2 0~5V DC , 1~5V DC 0~10V DC , 10~0V DC 10KΩ or more 24.6mA Less than17.5V ー 20mVpp or less(500Ω) Ripple ① ④ ⑤ ⑥ ⑦ 0~20mA DC , 4~20mA DC 20~0mA DC , 20~4mA DC 500Ω or less No-load voltage Short current 入力:熱電対 ④ ⑤ ⑥ ⑦ ⑧ ⑨ 3 n tio N ora PA orp 0 ...

  • マニュアル

    ...います。 入力0-10 V、出力0-20 mA (すべてのディップスイッチはoffの位置 : 精度±0.1%以下)ディップスイッチS1 およびS2は、入力および出力標準信号範囲の組み合わせに使用されています。 (図4参照) ●調整について カバーの下にポテンション...

  • マニュアル

    ...端子一括)とその他端子一括、(電圧入力端子一括+ CT 入力端子一括)とその他端子一括振動数10∼55Hz、片振幅0.35mm、加速度 50m/s2、X/Y/Z各方向5min X 10掃引 100m/s2 3軸6方向各3回 IP20 黒(マンセル N1.5) DINレール約360g EN/IEC61326-1 Industrial electromagnetic environment 操作電源:EN/IEC61010-1 汚染...