全 7182 件が検索されました。(1901 - 1920件を表示)

  • マニュアル

    ... data failed (*1) e-m2 e-m3 Measurement stop, operation disabled Measurement stop, operation disabled Hardware repair (*2) Hardware repair (*2) Calibration value error (*1) Excessive voltage input (*3) e-m4 e-s1 Excessive current input (*3) e-...

  • マニュアル

    ...と計測値を交互に表示し、 計測を続行 ハード修理(*2) 入力信号を定格範囲内に戻す 電流入力オーバー(*3) e-s2 エラー表示と計測値を交互に表示し、 計測を続行 入力信号を定格範囲内に戻す 周波数入力異常(*3) e-s3 エラー表示と計測値を...

  • マニュアル

    .../O common & transistor output: 3,600 VAC for 1 min. 3) Between current & voltage input and front case: 3,600 VAC for 1 min. 4) Between electric circuit and front case: 2,800 VAC for 1 min. Vibration resistance Single amplitude: 0.35 mm Acceleration: 50 m/...

  • マニュアル

    .../O common & transistor output: 3,600 VAC for 1 min. 3) Between current & voltage input and front case: 3,600 VAC for 1 min. 4) Between electric circuit and front case: 2,800 VAC for 1 min. Vibration resistance Single amplitude: 0.35 mm Acceleration: 50 m/...

  • マニュアル

    ... data failed (*1) e-m2 e-m3 Measurement stop, operation disabled Measurement stop, operation disabled Hardware repair (*2) Hardware repair (*2) Calibration value error (*1) Excessive voltage input (*3) e-m4 e-s1 Excessive current input (*3) e-...

  • マニュアル

    ...さい。 9) ラジオ、テレビジョン、無線機に近接して使用すると、受信障害の原因になる ことがあります。 耐衝撃 150m/s2 上下、左右、前後6方向、各3回 本体質量 約250g(本体のみ) 保護構造 前面:IP66、リアケース:IP20、端子部:IP00 メモリ保護 EEPROM(不揮発性メモリ)書...

  • マニュアル

    ...風孔および周辺をふさがないでください。 片振幅:0.35㎜、加速度:50m/s 、振動数:10∼150Hz 3軸方向各 8min×10回 掃引 耐衝撃 150m/s2 上下、左右、前後6方向、各3回 本体質量 約250g(本体のみ) 保護構造 前面:IP66、リアケース:IP20、端子部:IP00 メモリ保護 EEPROM(不揮発性メモリ)書...

  • マニュアル

    ...Optionally support network card of PROFINET, EtherNet/IP, EtherCAT Programming TMflow (flowchart-based), TMscript (script-based), Environment TMcraft (developer-based) Certification TÜV-certified ISO 13849-1, ISO 10218-1, ISO/TS 15066 SGS-certified UL1740, CAN/CSA Z424-14 (R2019) CE, SEMI ...

  • マニュアル

    .... This will minimize possible collision risk during operation. While it is possible to generally reduce AMR deceleration settings for normal operation, the maximum deceleration used in the case of emergency stops, or stops due to Front Safety Scanner intrusions cannot be lowered below 2000 mm/...

  • マニュアル

    .... This will minimize possible collision risk during operation. While it is possible to generally reduce AMR deceleration settings for normal operation, the maximum deceleration used in the case of emergency stops, or stops due to Front Safety Scanner intrusions cannot be lowered below 2000 mm/...

  • マニュアル

    ....1. Charger Coil Location on Ramp The center of the coil is located 780 mm from the far edge of the ramp as shown in the Figure 5-5. 5.3.2.2. Charger Coil Location at the Base of the AMR For S2 models, the center of the charging coil on the AMR is 122 mm from the rotation point. For S3 models, the center of the charging coil on the AMR is 153 mm from the rotation point. This is illustrated in Figure 5-6. Figure 5-4 Setting Up Charging Goal Figure 5-5 Charger Ramp ...

  • マニュアル

    ... power supply. ±480 V on power supply terminals in normal mode, ±1,500 V in common mode, ±1 µs, or 100 ns for square-wave noise with 1 ns Malfunction: 10 to 55 Hz, 10 min each in X, Y, and Z directions; acceleration: 9.8 m/...

  • マニュアル

    ... V on AC power supply terminals in normal or common mode, ±480 V on AC/DC power supply terminals in normal or common mode, ±1 μs, or 100 ns for square-wave noise with 1 ns Vibration resistance Frequency: 10 to 55 Hz Acceleration: 50 m/...

  • マニュアル

    ... of 1 µs/100 ns) 24-VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...

  • マニュアル

    ... 1 μs/100 ns) 24-VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...

  • マニュアル

    ...Specifications Supply voltage Allowable voltage range DeviceNet power supply: 24 VDC (internal circuit) DeviceNet power supply: 11 to 25 VDC Current consumption Vibration resistance DeviceNet power supply: 50 mA max. (24 VDC) Vibration: 10 to 55 Hz Acceleration: 50 m/...

  • マニュアル

    ... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...

  • マニュアル

    ... Block) Current Consumption 250mA max. Vibration resistance JIS C0040 Frequency: 10 to 55 Hz; Single amplitude of 0.35 mm 10 sweeps of 8 min each (i.e., 80 min in total) in X, Y, Z directions Conforms to JIS C0041: 300 m/...

  • マニュアル

    ...purpose outputs #1 to 4, RS-485 communications ports #1 to 4, LAN, sub-LAN, OPTION1, OPTION2: 1500 VAC for 1 minute Between ground, FG terminal and OPTION1, OPTION2: 500 VAC for 1 minute 10 to 150Hz: Half amplitude of 0.1mm, acceleration of 15 m/...

  • マニュアル

    ... particle 0.5 m particle 0.3 m particle Differential pressure Electric current (R) Current (S) Current (T) Volume flow rate m/s No No 1 digit Line Average m/s2 No No 1 digit Line Average Hz No No 1 digit Line Average kg No No 3 digits Line Average J No Available 3 digits Bar Sum kPa No No 1 digit Line Average Hz No No 1 digit Line Average No No None Bar Sum No No None Bar Sum No No None Bar Sum kvar No No 4 digits Line Average /cf Available No...