全 7182 件が検索されました。(1921 - 1940件を表示)

  • マニュアル

    ...̶ ̶ • Connect the CT cables for CT1/CT2/CT3/CT4 to the terminals on the main unit that are labeled CT1/CT2/CT3/CT4. • For details about how to wire the CTs,connect the S1 terminal to the CT power supply side (K) and the ...

  • マニュアル

    ...type Measuring circuits • Connect the CT cables for CT1/CT2/CT3/CT4 to the terminals on the main unit that are labeled CT1/CT2/CT3/CT4. • For details about how to wire the CTs,connect the S1 terminal to the CT power supply side (K) and the ...

  • マニュアル

    ... external terminals and the case Between all power supply terminals and all other terminals Between all sensor connection terminals and trigger input terminal + output terminal + LAN port + all FG terminals Vibration resistance Frequency: 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/...

  • マニュアル

    ... equipment being driven. Therefore, the waiting time can be adjusted by the Motor Stop Waiting Time setting parameter (0 to 299 seconds). Motor stop standby time Measurement FIN MC K7GE-MG TRIG 4 L3 Rz S1 ...

  • マニュアル

    ... amplitude, acceleration 50 m/s², 10 sweeps of 5 min each in X, Y, and Z directions A-3 A-1-1 K7TM Heater Condition Monitoring Device User’s Manual (N227) A A Appendices Item Specifications Shock resistance 100 m/...

  • マニュアル

    ...; Between (voltage input terminals + CT input terminals) and the other terminals Vibration resistance Frequency 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s², 10 sweeps each in X, Y and Z directions for 5 min Shock resistance 100 m/...

  • マニュアル

    ..., including UL/ CSA certification. R S T N If 3-phase 4-wire type If 3-phase 3-wire type KM-PMBN-EIP KM-PMBN-EIP V1 CT1 V2 CT2 V3 CT3 S1 S2 S1 S2 S1 S2 CT-R R CT-S S CT-T T VN Branch circuit breaker Branch circuit breaker ■ Connection diagrams If 1-phase 3-wire type N CT1 CT2 V3 VN CT3 * CT4 ...

  • マニュアル

    ... to positioning axes composition motors. 4 Axis and Motor Command Unit Axis type metric X mm inch inch Unit of velocity metric Unit of acceleration and deceleration rates inch metric mm/min inch/min mm/...

  • マニュアル

    ...Item Specification Number of axes 1 Enclosure Panel mount Protective case IP20 (built into IP54 panel) Grounding 200V class D grounding, 100 Ω or less Vibration resistance 10 to 60 Hz at an acceleration of 5.88 m/...

  • マニュアル

    ... in Simulink with the proper parameters and then verified using the Simulink source and sink blocks if necessary. The following is an example PID control algorithm model for a brush motor whose transfer function is approximated by Y(s) R(s) = 183 ...

  • マニュアル

    ... MΩ or higher (500VDC) 350 VAC, 1minute IP65 (IEC 60529) Sensor Head: Die-cast aluminum Optics Cover: Polycarbonate I/O Block: Die-cast aluminum Dimensions (WxHxD) 133.0 x 104.5 x 142.7mm (except cable) Impact Resistance Vibration 98m/...

  • マニュアル

    ...。 より詳しい情報は、OS32C ユーザーズマニュアル(SCHG-729)を参照してください。 警 告 注 意 133.0x104.5x142.7mm( コードを除く) 98m/s2 X、Y、Z 各方向1,000回(IEC 60068-2-29) 10~55Hz 複振幅0.7mm X、Y、Z各方向20 掃引(IEC 60068-2-6) 1.3kg 最大コード長30m 最大ケーブル長100m (100BASE-TXケ...

  • マニュアル

    ...S1+2 Lower word with target frequency T+2 Deceleration rate S1+3 Upper word with target frequency T+3 Frequency after deceleration S1+4 Pulse output amount (Lower word) S1+5 Pulse output amount (Upper word) ...

  • マニュアル

    ...露) 保管周囲温度/湿度 -20℃~55℃/10%~90%RH(無結露) 環境 JIS C 60068-2-6 に準拠 5~8.4Hz 振幅 3.5mm 8.4~150Hz 耐振動加速度 9.8m/s2 X,Y,Z 各方向 100 分(掃引時間 10 分×掃引回数 10 回=合計 100 分) 耐衝撃 JIS C 60068-2-27 に準拠 147m/...

  • マニュアル

    ....5kg 自然空冷 0 ℃∼ 55 ℃/ 10%∼ 90%RH(無結露) − 20 ℃∼ 55 ℃/ 10% ∼ 90%RH(無結露) JIS C 60068-2-6 に準拠 5 ∼ 8.4Hz 振幅 3.5mm 8.4 ∼ 150Hz 加速度 9.8m/s2 X,Y,Z 各方向 100 分 (掃引時間 10 分 × 掃引回数 10 回 = 合計 100 分) 耐衝撃 JIS C 60068-2-27 に準拠 147m/...

  • マニュアル

    ... altitude UL standards Specifications 0 to 55°C, 90% max. (with no condensation) -20 to 65°C, 90% max. (with no condensation) No corrosive gases 1,000 m max. 10 to 60 Hz and at an acceleration of 5.88 m/...

  • マニュアル

    ...と) 使用雰囲気、保存雰囲気 腐食性ガスなどがないこと 使用高度 標高 1,000m 以下 耐久振動 10 ∼ 60Hz、加速度 5.88m/s2 以下(共振点での連続使用は不可) 絶縁抵抗 電源端子/動力端子と PE 間 0.5MΩ 以上 (DC500V) 耐電圧 電源端子/動力端子と PE 間 AC1,500V 1 分間 (50/60Hz)...

  • マニュアル

    ... standards CSA standards Specifications 0 to 55°C, 90% max. (with no condensation) -20 to 65°C, 90% max. (with no condensation) No corrosive gases 1,000 m max. 10 to 60 Hz and at an acceleration of 5.88 m/...

  • マニュアル

    ...と) 使用雰囲気、保存雰囲気 腐食性ガスなどがないこと 使用高度 標高 1,000m 以下 耐久振動 10 ∼ 60Hz、加速度 5.88m/s2 以下(共振点での連続使用は不可) 絶縁抵抗 電源端子/動力端子と PE 間 0.5MΩ 以上 (DC500V) 耐電圧 電源端子/動力端子と PE 間 AC1,500V 1 分間 (50/60Hz)...

  • マニュアル

    ...なります) USB Micro-B ND(標準負荷) -10 ∼ 50 ℃ LD(軽負荷) -10 ∼ 45 ℃ VLD(超軽負荷) -10 ∼ 40 ℃ -20 ∼ 65 ℃ 20 ∼ 90%RH(結露のない所) 5.9m/s2 (0.6G) 10 ∼ 55Hz :3G3RX2-A2004 ∼ A2220 / 3G3RX2-A4007 ∼ A4220 2.94m/...