全 7182 件が検索されました。(1821 - 1840件を表示)
- マニュアル
...) --- --- Sampling period 250 ms --- --- Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 600 VAC, 50/60 Hz for 1 min between current-carrying terminals of different polarity Vibration resistance 10 to 55 Hz, 20 m/...
- マニュアル
...1-3 1-3-1 24 VDC (internal circuit) 24 VDC (for RS-485 communications circuit/ Temperature Controllers) 11 to 25 VDC 20.4 to 26.4 VDC 1 W max. 45 mA max. (24 VDC) 10 to 55 Hz, 10m/s2 for 2 hours each in X, Y, and Z directions 150m/...
- マニュアル
....1%) −19,999 to 32,400 (decimal point position depends on input type) 60 ms 20 MΩ min. (at 500 VDC) 2,300 VAC, 50/60 Hz for 1 min between terminals of different charge Temperature Input 10 to 55 Hz, 20 m/...
- マニュアル
...: 3,000 VAC, 50/60 Hz for 1 min between terminals of different charge 24 VAC/DC: 3,000 VAC,* 50/60 Hz for 1 min between terminals of different charge *E5GC only: 2,300 VAC Malfunction vibration 10 to 55 Hz, 20 m/...
- マニュアル
...Alarm setting range Influence of signal source resistance Insulation resistance Dielectric strength 0 to 9,999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)*4 Malfunction 10 to 55 Hz, 20 m/s2...
- マニュアル
...End Unit power supply: 20.4 to 26.4 VDC 2 W max. −10 to 55°C (with no condensation or icing) 25% to 85% −25 to 65°C (with no condensation or icing) 25% to 85% 10 to 55 Hz, 10 m/s2 for 2 hours each in X, Y, and Z directions 150 m/...
- マニュアル
...Machines (for Packing Machines) for general information. To measure the temperature close to the seal surface, mount the Sensor as close as possible to the surface. Forked crimp terminal for M3 *2 Red: + Sleeve (PPS) Product label S1: 5.5 dia. ...
- マニュアル
... supply line) Category II: Conforms to JIS B 3502 and IEC 61131-2. Zone B Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, Vibration resistance 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Insulation resistance Dielectric strength Applicable standards*1 Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
... and NS Between all RS-485 communications terminals, and all external trigger input terminals, all transistor output terminals and all Ethernet ports Frequency: 10 to 55 Hz, 0.35-mm single amplitude in X, Y, and Z directions (10 sweeps of 5 min each) 150 m/...
- マニュアル
..., 2 kV (power supply line) Category II: Conforms to IEC 61010-2-201. Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2...
- マニュアル
...Machines (for Packing Machines) for general information. To measure the temperature close to the seal surface, mount the Sensor as close as possible to the surface. Forked crimp terminal for M3 *2 Red: + Sleeve (PPS) Product label S1: 5.5 dia. ...
- マニュアル
...Over-voltage Category II, pollution degree 2 (as per IEC61010-1) Installation environment 2,000 m max. Altitude 10 to 55 Hz, 0.75 mm double amplitude Mechanical durability 10 to 55 Hz, 0.25 mm double amplitude Malfunction durability 300m/...
- マニュアル
...タ 取扱説明書 (日/英語) Front Panel Nomenclature 2,000 m max. Vibration resistance 10 to 55 Hz, single amplitude: 0.5 mm, 4 sweeps each in X, Y, and Z directions (5 octave/min) Shock resistance 98 m/...
- マニュアル
... to EN/IEC Standards Front Panel Nomenclature Terminal Arrangement Front Panel Nomenclature 2,000 m max. Vibration resistance 10 to 55 Hz, single amplitude: 0.5 mm, 4 sweeps each in X, Y, and Z directions (5 octave/min) Shock resistance 98 m/...
- マニュアル
...% (RH, with no condensation) OMNUC H Series: 35% to 85% (RH, with no condensation) OMNUC M Series: 35% to 85% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 98 m/...
- マニュアル
...0 to 55 °C Ambient Operating Humidity 90 % RH or less (non-condensing) Ambient Atmosphere Free from corrosive gasses Ambient Storage Temperature -20 to 85 °C Ambient Storage Humidity 90 %RH or less (non-condensing) Vibration Resistance 4.9 m/...
- マニュアル
... W 100: 100 W 200: 200 W 400: 400 W Rated Rotation Speed 30: 3000 r/min Power Supply Voltage H: 200 VAC L: 100 VAC Options None: Straight shaft B: With brake O: With oil seal S2: With key and tap 13 About this Manual About this Manual This manual consists of the following chapters. Refer to this table and choose the required chapters of the manual. Overview Chapter 1 Features and System Describes the features and names of parts of the product as well Configuration as the EC Directives and the UL standards. Chapter 2 Standard Models ...
- マニュアル
...T S : 400 VAC (incremental encoder specifications) : 200 VAC (incremental encoder specifications) : 100 VAC (incremental encoder specifications) : 400 VAC (absolute encoder specifications) : 200 VAC (absolute encoder specifications) : 100 VAC (absolute encoder specifications) Options Blank : B : : O ...
- マニュアル
...C T S : 400 VAC (incremental encoder specifications) : 200 VAC (incremental encoder specifications) : 100 VAC (incremental encoder specifications) : 400 VAC (absolute encoder specifications) : 200 VAC (absolute encoder specifications) : 100 VAC (absolute encoder specifications) Options No B O ...
- マニュアル
...Supplied from the inverter Protective structure Open type (IP20) Ambient operating temperature 10 to 50C Ambient storage temperature 20 to 65C Ambient operating humidity 20% to 90% (with no condensation) Vibration 5.9 m/...