全 1430 件が検索されました。(921 - 940件を表示)

  • カタログ

    ...[-] S8VM Data Sheet Switch Mode Power Supply S8VM (15/30/50/100/150/300/600/1,500-W Models) CSM_S8VM_DS_E_12_7 Power Supply Featuring OMRON’s Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing • New undervoltage alarm function assists in determining causes of errors (S8VM-@@@24A@/P@ only). • Power failure alarm function provides notification of output voltage errors (300-, 600-, and 1,500-W models only). • Broad range of possibilities with 8 capacities and 29 models to choose from. • RoHS-compliant • New, attentive design prevents screws from falling out of terminal ...

  • カタログ

    ...AC (N) 整流 パワーフェイル検出 高調波電流抑制 突入電流 平滑制限 (力率改善) PF アラーム PF-C PF-E フォト・カプラ +V DC OUTPUT −V 整流平滑 +V ドライブ回路 出力電圧モニタ −V 制御回路 +S 過電流検出 リモートセンシング −S 整流平滑電圧検出 CB 過...

  • カタログ

    ...[-] Safety Precautions for Sensing Bands and Liquid Leakage Point Sensors Safety Precautions for Sensing Bands and Liquid Leakage Point Sensors CSM_SensingBand_CN_E_1_2 !WARNING Do not touch the terminals while power is being supplied. Doing so may possibly result in electric shock. Do not attempt to disassemble, repair, or modify the Product while power is being supplied. Doing so may occasionally result in electric shock. ■ Precautions for Safe Use Observe the following points to ensure safe operation. • Be sure to use a power supply voltage within the specified range. Not doing so may result in burning ...

  • カタログ

    ...[F087-E1-02] UM, MC3 Catalog Safety Mat / Safety Mat Controller UM/MC3 Stay one step ahead in safety S a fe t y M a t s a r e s a fe t y m e a s u r e s t h a t t a k e i n t o c o n s i d e r a t i o n u s a b i l i t y i n t h ...

  • カタログ

    ...from the MC3 Safety Mat Controller is OFF Stop Run Mat Clear LED (green) Lights when the safety output from the MC3 Safety Mat Controller is ON LED (green) Lights when Safety Mat is not being activated (i....

  • カタログ

    ...3 Speedy Extreme Savings in Wiring Dramatically reduce wiring and wiring work. Increase work standardization. Ideal for connecting to PLCs from just about any company. Wiring method Type Units with Power Supply Terminals for PLCs Push-in spring ...

  • カタログ

    ...The Sensor is synchronized with the ON/OFF output and the orange OPE indicator is lit when the Sensor has ON output. (5) Distance Adjustor The ON/OFF position can be set with the distance adjustor if a sensing object is at the sensing range (i....

  • カタログ

    ...[-] ZEN-PA03024 Data Sheet Switching Mode Power Supply ZEN-PA03024 CSM_ZEN-PA03024_DS_E_3_1 New Compact Power Supply (30 W) for ZEN Programmable Relays • Slim size with a depth of 56 mm (W × H × D: 70 × 90 × 56 mm). • EMI: Conforms to EN61000-6-3 (Class B). • Allows parallel operation. • Safety standards: UL508/UL60950-1/UL1604, CSA C22.2 No. 14/No.60950-1/ No.213 (Evaluated by UL), EN60950-1 (VDE 0805 Teil 1), EN50178 (VDE0160) • Output voltage: 24 VDC; Output current: 1.3 A; Capacity: 30 W • Uses lead-free ...

  • カタログ

    ...[-] ZEN Data Sheet Programmable Relay ZEN V2 Units CSM_ZEN_DS_E_5_4 Even Broader Applications with Increased Functionality and Higher Precision • Increased functionality in a compact body (70 mm wide × 90 mm high). • Easy programming is available using the LCD and operation buttons. (See note 1.) • This single Unit easily provides relay, timer, counter, and time switch functions. • Expansion is easy with Expansion I/O Units, allowing up to 44 I/O points. (See note 2.) • Economy-type and Communications-type CPU Units have been added to series. • Improved Weekly Timers (See note 1.) Increased timing ...

  • マニュアル

    ...停止時に突然始動しますので、近寄らないでください。 ■瞬停・不足電圧減速停止機能・瞬停・不足電圧減速停止機能選択 E で再始動を選択した場合、 電源復帰後に突然再始動しますので注意してください。 ■運転停止指令・オペレータのストッ...

  • マニュアル

    ...Not doing so may result in electric shock. WARNING WARNING Do not attempt to disassemble, repair, or modify any Units. Any attempt to do so may result in malfunction, fire, or electric shock. WARNING Provide safety measures in external circuits (i....

  • マニュアル

    ... any Units while power is being supplied. Doing so may result in serious electrical shock or electrocution. Never touch any of the terminals while power is being supplied. Doing so may result in serious electrical shock or electrocution. Provide safety measures in external circuits, l....

  • マニュアル

    ...使用ください。 ・LED(緑) :ドア閉で点灯、LED(橙) :ソレノイドONで点灯の接続例端 子 N o. リ ー ド 線色接 続 端 子N o . L D (緑 ) O1 緑 31 L D (橙 ) O3 橙 E1 コモン O2 黒 E2 ●配線について・配線作業時は通電しないでください。感電の恐れがあります。 ・配線作業...

  • マニュアル

    ... 小形電磁ロック・セーフティドアスイッチ 取扱説明書 (日/英/伊/独/仏/西語) !"#$ % &'()* +,-./0,1 - $,1 0,1 $,% 2,./0,1 3$,$ 4 $51,.$ ,62,.0,1 $,1 E C &'% % ())*+ (+ !"#$% !"#$%&'()*+ ) ,-./0123&4*567)*+ 8!9:;0123 ?=567)*+ " ິ !"#$%&#'()*+,#-.&/01 2345670#89:;< => ?@A1@ BBCDC:EFGHIJKLMNO0#9 PQR ST U !"#$%&#'( )*+,#-. &/01 23457BBCDC:GHIJKL =>? @A1 /'VW:XYMR SZ[:;< =>?@A1@ K N&OP \ ]^-.&/01 _:3A'Z[M`DC:a.AM>?@A1 bcP-.&/01 defgShdei6NO AM>?@A1 ! "##$%&'()* "+,-$./"012-' 3456789:;<=>?@ AB!C *DEFG+,HIJ-$K-L...

  • マニュアル

    ...(*) It can be changed with Air Flow Station (D6FZ-FGX21 sold separately). M12 plug o hr .t a di ■ T-branch Connector Wiring Diagram Current (4 to 20 mA) discharge method Output content CN1 M12 socket e...

  • マニュアル

    ... 必 ずファイバを形 E39-F9(細径ファイバアタッチメント)に装着し、その後カッターに挿入しカットしてください。 形 E 3 2 - M 2 1( 4 組 のファイバのうち1 組 のしゃ光を検 出する場合) 感度ボリウムを最大にしてください。 4 組 のファイ...

  • マニュアル

    ...樹脂 (前面フィルタ) 約85g (*1) 検出距離は白画用紙での値です。 2 で定義しています。 (*2) 中心光強度の1/(13.5%) 主ビームの周りに漏れ光があり、 対象物の周囲の状況によっては影響が出る場合があります。 ●製品に関するお問い合わせ先お客...

  • マニュアル

    ... is classified into Class 1 by the GB7247.1:2012 standard. ■Handling Precautions ■Focus Adjustment LASER RADIATION DO NOT STARE INTO BEAM (1类激光产品) PRECAUTIONS FOR CORRECT USE (1) Do not use the Sensor Head near strong external light (...

  • マニュアル

    ...内、米国および中国以外の地域については、警告ラベルをその地域に適した付属品のラベルに貼 替えてください。 形 E 3 C - L R 1 5は、I E C 6 0 8 2 5 - 1 : 2 0 1 4 / E N 60825-1:2014規格でクラス1に分類されます。 使用上の注意 ■取扱い上の...

  • マニュアル

    ...テム・機械・装置 d)ガス、 水道、 電気の供給システムや24時間連続運転システムなどの高い信頼性が必要な設備 e)その他、 上記 a) ∼ d) に準ずる、 高度な安全性が必要とされる用途 *上記は適合用途の条件の一部です。 当社のベスト、総合カタログ・...