全 1430 件が検索されました。(1 - 20件を表示)

  • カタログ

    ...CS Series Analog I/O Unit CS1W-AD/DA/MAD CSM_CS1W-AD_DA_MAD_DS_E_3_5 CS Series Analog I/O Unit CS1W-AD/DA/MAD CSM_CS1W-AD_DA_MAD_DS_E_3_5 For Various Analog I/Os • Analog Input Units for converting analog input signals into binary data • Analog Output Units for converting binary data into analog output signals CS1W-MAD44 CS1W-DA08V CS1W-AD081-V1 Features Analog Input Unit: • Holds a maximum of 16 analog input signals in 1 unit. • Reduces wiring using MIL connector (CS1W-AD161) • Connector-Terminal Block Conversion Unit and ...

  • カタログ

    ...Guard Lock Safety-door Switch D4BL CSM_D4BL_DS_E_10_7 Guard Lock Safety-door Switch D4BL CSM_D4BL_DS_E_10_7 Die-cast aluminum body Key holding force of 700 N • Auxiliary release key ensures easy maintenance and unlocks the door in the case of a power failure. • Die-cast aluminum body incorporating a switch box with degree of protection satisfying IP67, UL, and CSA TYPE6P, 13. • Equipped with a horizontal and vertical conduit outlet. • Models incorporating easy-to-see indicators for monitoring and those using an adjustable Operation Key for a swinging door are available. • The ...

  • カタログ

    ...Safety-door Switch D4BS CSM_D4BS_DS_E_8_7 Safety-door Switch D4BS CSM_D4BS_DS_E_8_7 The Special Operation Key Activates a Direct Opening Mechanism to Open the Contacts and Shut Off Control Circuits when Protective Doors Are Opened on Machine Tools or Other Equipment • Conforms to EN (TÜV) standards corresponding to the CE marking. • Certified by UL and CSA standards. • The Switch contact is opened by a direct opening mechanism (NC contacts only) when the protective cover is opened. The EN-certified direct opening mechanism is indicated by on the Switch. • Malfunctions and false operation ...

  • カタログ

    ...Small Safety Limit Switch D4F CSM_D4F_DS_E_5_8 Small Safety Limit Switch D4F CSM_D4F_DS_E_5_8 Ultra-Small Safety Limit Switch Note: Contact your sales representative for details on models with safety standard certification. • An incredibly small limit switch with a direct opening mechanism (four-contact construction model). • High-sensitivity safety limit switch. • Built-in switches with two- or four-contact construction are available. • Degree of protection: IP67 • Conforms to EN115-1, EN81-1 and EN81-2. (slow-action models only) • Certified standards: UL, EN (TÜV), and CCC Be sure to read the “Safety ...

  • カタログ

    ...Safety Limit Switch D4N CSM_D4N_DS_E_10_10 Safety Limit Switch D4N CSM_D4N_DS_E_10_10 Popular Safety Limit Switches Providing a Full Lineup Conforming to International Standards Note: Contact your sales representative for details on models with safety standard certification. • Lineup includes models with 1NC/1NO, 2NC, 2NC/1NO and 3NC contact forms. (Slow-action models with MBB contacts are available.) • M12-connector models are also available, saving on labor and simplifying replacement. • Can be used with both standard loads and microloads. • Conforms to the requirements for safety contacts in EN 115-1, EN 81-...

  • カタログ

    ...Guard Lock Safety-door Switch D4NL CSM_D4NL_DS_E_9_9 Guard Lock Safety-door Switch D4NL CSM_D4NL_DS_E_9_9 Best-selling Guard Lock Safety-door Switch Available in Several Compact, Multi-contact Models • Selectable Operation Key insertion direction and adjustable mounting ensure installation flexibility. • Built-in switches with multiple-contact construction are available. • Key holding force of 1,300 N minimum. • Can be used for either standard loads or microloads. • Lineup includes models with a conduit outlet of M20. • IP67 degree of protection. • Variety of Metallic Heads Available. For the most recent information on models ...

  • カタログ

    ...Safety-door Switch D4NS/D4NS-SK CSM_D4NS_D4NS-SK_DS_E_9_9 Safety-door Switch D4NS/D4NS-SK CSM_D4NS_D4NS-SK_DS_E_9_9 Multi-contact, Labor-saving, Environment-friendly, Nextgeneration Safety-door Switch • Lineup includes three contact models with 2NC/1NO and 3NC contact forms and MBB models in addition to the previous contact forms 1NC/1NO, and 2NC. • M12-connector models are available, saving on labor and simplifying replacement. • Applicable to both standard loads and microloads. • Variety of metallic heads available. Safety Door Switchs Be sure to read the "Safety Precautions" on page 12....

  • カタログ

    ...Smart Laser Sensors E3NC CSM_E3NC_DS_E_9_6 Smart Laser Sensors E3NC CSM_E3NC_DS_E_9_6 Ideal for Applications That Cannot Be Handled with Fiber Sensors or Photoelectric Sensors • The lineup includes E3NC-L Sensors, which are ideal for presence detection, and E3NC-S Sensors, which are ideal for discriminations. • E3NC-L Sensors are available in Coaxial Retro-reflective Models, Long-distance Variable-spot Diffuse-reflective Models, and Small-spot Limited-reflective Models. • The E3NC-S Sensors include CMOS and provide stable detection of workpieces with different colors and inclined installation. • Smart Tuning to achieve stable ...

  • カタログ

    ...Smart Fiber Amplifier Unit E3X-HD CSM_E3X-HD_DS_E_7_5 Smart Fiber Amplifier Unit E3X-HD CSM_E3X-HD_DS_E_7_5 Easy and optimum settings for anyone Smart Fiber Amplifier Unit with Long-term Stable Detection • Equipped with Smart Tuning, which automatically configures the settings to their optimum values with the press of a single button. • Highly usable design enables anyone to configure the settings easily. • Detects dirt, vibrations, and LED deterioration, and automatically compensates the incident level and the light intensity. • Unparalleled best-in-class power provides stable detections for lowreflective workpieces and large ...

  • カタログ

    ...Terminal Relay/Terminal SSR G6B-4@@ND/G3S4 CSM_G6B-4__ND_G3S4_DS_E_5_1 Terminal Relay/Terminal SSR G6B-4@@ND/G3S4 CSM_G6B-4__ND_G3S4_DS_E_5_1 Compact Terminal Relays/Terminal SSRs with four outputs • Easy wiring with separated input/output terminals. • LED operation indicator. • Mounts either on DIN track or with screws. • Special socket used for easy Relay/SSR replacement (except for high-reliability models). • Terminal Relays • Equipped with four G6B Mini-relays that are compact, highly sensitive, and highly resistant to dielectric surges, and that can switch 5 amps of power. • ...

  • カタログ

    ...Relay Terminal G70D-SOC08 CSM_G70D-SOC08_DS_E_5_1 Relay Terminal G70D-SOC08 CSM_G70D-SOC08_DS_E_5_1 Space-saving and Labor-saving 8-point Output Block • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common connections. • The common can now be connected with a short bar in the G70D-SOC08. • No tools are required to remove Relays, so Relay replacement is easier than ever. • The attached terminal cover prevents shocks. • Equipped with operation indicators. • Built-in diodes absorb ...

  • カタログ

    ...Relay Terminal G70D-SOC16/FOM16 CSM_G70D-SOC16_FOM16_DS_E_4_1 Relay Terminal G70D-SOC16/FOM16 CSM_G70D-SOC16_FOM16_DS_E_4_1 Compact, Low-profile 16-point Output terminal • Compact terminal is just 156 × 51 × 39 mm (W × D × H) • Models with Power MOSFET Relays are available for high-frequency switching of AC or DC loads. • Wire loads directly from terminals; no need for relaying. • Operation indicators show each I/O signal’s ON/OFF status at a glance. • The G70D-SOC16 and G70D-FOM16 can be combined with a DRT1-OD32ML ...

  • カタログ

    ...[-] G7S-[]-E Data Sheet Relays with Forcibly Guided Contacts G7S-@-E CSM_G7S-_-E_DS_E_7_3 Relays with Forcibly Guided Contacts and High Switching Capacity of 10 A • Relays with forcibly guided contacts (EN61810-3, certified by VDE). • Supports the CE marking of machinery (Machinery Directive). • Helps avoid hazardous machine status when used as part of an interlocking circuit. • Track-mounting and Back-mounting Sockets are available. Note: Sockets are sold separately. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to read the “Safety ...

  • カタログ

    ...I/O Relay Terminal G7TC CSM_G7TC_DS_E_9_1 I/O Relay Terminal G7TC CSM_G7TC_DS_E_9_1 Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required. • Compact size: 182 (W) ¯ 85 (D) ¯ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through the connector, and requires only a snap-in operation. • Surge suppressor circuit built-in. • Immediate recognition of I/O signal status using LED operation indicators. • Mounts easily on a DIN track. • G3TA I/O Solid-state relay can be mounted ...

  • カタログ

    ...Digital Daily Time Switch H5F CSM_H5F_DS_E_3_6 Digital Daily Time Switch H5F CSM_H5F_DS_E_3_6 Daily Time Control with Simple Operations • Specify the operation days. (However, you can set only one pattern of operation days and specified days.) • Up to 12 ON/OFF operations (24 for pulse-output operation). • Special holidays can be handled easily with the holiday setting function. • Adjustments for sudden schedule changes can be made easily using output override and automatic return operation. • The operation program can be checked easily with the program check function. • Enables pulse output operation and ...

  • カタログ

    ...Digital Time Switch H5S CSM_H5S_DS_E_10_1 Digital Time Switch H5S CSM_H5S_DS_E_10_1 Easier, More Convenient Time Switches, with New 4-circuit Output and Yearly Models in Addition to 2-circuit Weekly Models • Independent Day Keys provide easier operation. • Temporary holiday setting function makes it easy to turn OFF output for holidays and non-operating days. • Settings can be made even with the Time Switch turned OFF. • Test mode enables easy program checking. • Complies with EMC Directives, UL/CSA, and other safety standards. • Includes summer time (DST) adjustment. Yearly models also offer automatic ...

  • カタログ

    ...Self-powered Totalizer New H7E CSM_H7E_-N_DS_E_9_6 Self-powered Totalizer New H7E CSM_H7E_-N_DS_E_9_6 Compact Economical Totalizer with High Visibility Available with Backlit LCD Display • Large display with 8.6-mm character height. • Includes new models with backlight for improved visibility in dimly lit places. (Requires 24-VDC power supply.) • Black and light-gray cases now available. • PNP/NPN universal DC voltage input types now available. • Battery is replaceable for Totalizer reuse and conservation of the environment. • Key-protect switch to prevent faulty reset key operation. • Dual operation mode. • Front ...

  • カタログ

    ...Temperature Indicator K3HB-H CSM_K3HB-H_DS_E_14_7 Temperature Indicator K3HB-H CSM_K3HB-H_DS_E_14_7 New High-speed, High-precision Temperature Indicator • Visual confirmation of judgement results through display colors that switch between red and green. * • Capable of high-speed sampling at 50 times per second (20 ms). • High-resolution of 0.01°C with platinum-resistance thermometer Pt100 input. Thermocouple sensor inputs also support a resolution of 0.1°C for all ranges. • Temperature input shift is easily set using two points. Display Input compensation value 2 After compensation Input compensation value ...

  • カタログ

    ...Timer Interval Indicator K3HB-P CSM_K3HB-P_DS_E_16_6 Timer Interval Indicator K3HB-P CSM_K3HB-P_DS_E_16_6 Digital Time Interval Meter for Measuring Passing Speed, Time, or Cycle between Two Points. • Visual confirmation of judgement results through display colors that switch between red and green. * • Measures Wide Range of Pulse Interval Times Measures, calculates, and displays pulse intervals between two points. Wide range for pulse interval measurements, from 10 ms to 3,200 s, max. • Six Measurement Operations, Including Passing Speed, Time, and Cycle Measurement between Two Points One Digital Time Interval Meter ...

  • カタログ

    ...Rotary Pulse Indicator K3HB-R CSM_K3HB-R_DS_E_16_6 Rotary Pulse Indicator K3HB-R CSM_K3HB-R_DS_E_16_6 Digital Rotary Pulse Meter Capable of 50 kHz Measurements • Visual confirmation of judgement results through display colors that switch between red and green. * • Measures High-speed Pulses at 50 kHz. Provides high-speed pulse measurements up to 50 kHz of rotary encoder or ON/OFF pulse signals and can perform rotating measurement of high-speed rotating objects. Note: No-voltage contacts of up to 30 Hz are supported. • Six Measurement Operations Including Rotation (rpm)/Circumferential Speed, ...