全 1430 件が検索されました。(881 - 900件を表示)
- カタログ
...[-] G9SA-300-SC Data Sheet Safety Relay Unit (Sensor Connector Type) G9SA-300-SC CSM_G9SA-300-SC_DS_E_3_2 Less Wiring Required with Safety Light Curtain • Sensor connector allows direct connection to OMRON F3SJ Safety Light Curtains with PNP outputs. • Reduces wiring and prevents incorrect connection. • Connection to emergency stop switch also supported. • Conforms to EN standards (TÜV approval). • DIN track mounting possible. Be sure to read the “Safety Precautions” on page 8. Model Number Structure Model Number Legend G9SA-@@@@@@-@@ 6 1 2 3 4 5 1. Function None: Emergency stop 2. Contact Configuration (Safety Output)...
- カタログ
... compatible) Load current: 100 mA DC max. *1. While safety instantaneous outputs and safety speed detection outputs are in the ON state, the following pulse signal is output continuously for output circuit diagnosis. When using these safety outputs as input signals to control devices (i....
- カタログ
...[-] H2F-D Data Sheet Motor Time Switch H2F-D CSM_H2F-D_DS_E_3_1 ON/OFF Control 48 Times per Day in 15-min Increments PS E The H2F-D is a Low-cost Time Switch for Affordable Operation in a Compact DIN 72 x 72-mm Body. Choose the Ideal Model to Match the Application. • Just insert the trippers for easy setup. • Make exact time settings using the dial. • Three mounting methods. • Lineup includes models with power interruption backup. • Safety standards: UL and CSA (except for H2F-30/-31). 72 mm 72 mm The H2F-DM, -...
- カタログ
...[-] H2F-WM Data Sheet Motor Time Switch H2F-WM CSM_H2F-WM_DS_E_2_1 Weekly ON/OFF Control in 1-h Increments PS E The H2F-WM is a Compact Weekly Time Switch in a DIN 72 × 72-mm Body Equipped with Power Interruption Backup Providing Protection for Crucial Times. • Just insert the trippers for easy setup. • Wide power supply range: 100 to 240 VAC. • Equipped with power interruption backup. • Three mounting methods. • Safety standards: UL and CSA (except for H2F-43). 72 mm The H2F-WM uses a nickel metal hydride battery. Dispose of the ...
- カタログ
...[-] H2F-WM データシート モータ式タイムスイッチ H2F-WM CSM_H2F-WM_DS_J_2_9 1時間単位で1週間のON/OFF制御 PS E DIN72×72mmのコンパクトなウィークリー(1週間)タイプ・タイムスイッチ。 大切な時間を守る停電補償機能を標準装備。 • セット子を差し込む...
- カタログ
...[-] H3AM Data Sheet Mechatronic Analog Timer H3AM CSM_H3AM_DS_E_3_1 Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Refer to Safety Precautions on page 7. Large Setting Dial and Moving Pointers Ideal for Easy Operation and Monitoring • Incorporating an easy-to-see large setting dial with moving pointers. • Wide time-setting range of 0.2 s to 60 h (available through three time-range model types) • Wide AC power supply range (100 to 240 VAC) • IP65 watertight and dust-tight front panel. • ...
- カタログ
...-pin socket L Economy type 11 11-pin socket 4. Output type 5. Supply voltage Symbol Meaning Symbol Meaning None Contact output (time-limit SPDT) None 100 to 240 VAC 50/60 Hz E Contact output (time-limit SPDT + instantaneous SPDT) * D 12 to 24 VDC/24 VAC 50/60 Hz * S Transistor output * The H5CX-BWSD-N is available only for 12 to 24 VDC. * Can be used as a time-limit DPDT output. Note: Estimates can be provided for coatings and other specifications that are not given in the datasheet. Ask your OMRON representative for details. Ordering ...
- カタログ
.... External Connections 2. Output type 3. Supply voltage Symbol Meaning Symbol Meaning Symbol Meaning 8 8-pin socket None Contact output (time-limit SPDT) None 100 to 240 VAC 50/60 Hz E Contact output (time-limit SPDT + instantaneous SPDT) * D 12 to 24 VDC/24 VAC 50/60 Hz * Can be used as a time-limit DPDT output. Ordering Information List of Models Type H5CZ Time specifications 0.001 to 9.999 s 0.01 to 99.99 s 0.1 to 999.9 s 1 to 9999 s 1 s to 99 min 59 s 0.1 ...
- カタログ
...[-] H7AN Data Sheet Digital Counter (DIN 72 × 72) H7AN CSM_H7AN_DS_E_4_6 A DIN 72 x 72 mm Best-selling Counter • Easy setting with thumbwheel switches. • A draw-out construction enables maintenance without rewiring. • Models with 2-, 4-, 6-, or 8-digit displays are also available. • Total Counter models are also Available.. Refer to Safety Precautions for All Counters and Safety Precautions on page 17. This product was upgraded in January 2006. Refer to Changes in Specifications on page 18 for details. For the most recent information on models that have been certified for safety ...
- カタログ
...[-] H7CN Data Sheet Solid-state Counter H7CN CSM_H7CN_DS_E_2_2 All Required Counter Functions Incorporated in a Compact DIN-sized (48 × 48) Housing • In addition to Up and Down models, a reversible (Up-Down) counter is also available • Maximum counting speed of 5,000 cps, never before attained by a small-size preset counter • Power supply freely selectable within a range of 100 to 240 VAC. Also, power supply for the DC-operated models is selectable within a range of 12 to 48 V • Models with memory backup function against power failure available For the ...
- カタログ
... DIN 72 × 72 mm device (panel cutout: 68 × 68 mm). Page 12 Waterproof Packing Model Y92S-29 Remarks Included with models with screw terminals. Page 12 Connection Sockets Model P2CF-11 P2CF-11-E P3GA-11 Classification Connectable Counter/ Tachometers Remarks Page Front-connecting Socket --- Front-connecting Socket (Finger-safe Type) Round crimp terminals cannot be used on Finger-safe Sockets. Use forked crimp terminals. 13 H7CX-@11@-N A Y92A-48G Terminal Cover can be used with the Socket to create a finger-safe construction. Back-connecting Sockets Terminal Covers for P3GA-11 Back-connecting Socket...
- カタログ
...Y92A-48 9 Flush Mounting Adapter Model Page Y92F-30 9 Waterproof Packing Model Page Y92S-29 9 Connection Sockets Model Type Remarks P2CF-08 Front-connecting Socket --- P2CF-08-E Front-connecting Socket (Finger-safe Type) Round crimp terminals cannot be used on Finger-safe Sockets. Use forked crimp terminals. P3G-08 Back-connecting Sockets A Y92A-48G Terminal Cover can be used with the Socket to create a finger-safe construction. Terminal Covers for P3G-08 Back-connecting Socket 2 Model Page Y92A-48G 10 Page 10 H7CZ H7CZ Multifunction Preset Counter Specifications Ratings Item Models Configuration Ratings...
- カタログ
...[-] H8GN Data Sheet Preset Counter/Timer (48 × 24) H8GN CSM_H8GN_DS_E_3_3 A DIN 48 × 24 Preset Counter. Compact, Yet Equipped with Communication. • Only 48 × 24 × 83 mm (W × H × D) • Switch between 4-digit preset counter and 4-digit timer operation. • While using the preset counter, it is possible to switch the display to monitor the totalizing count value (8 digits). • Built-in prescaling for counter operation. • ON/OFF-duty adjustable flicker mode that can be used to perform cyclic control is available for timer operation. • SV can be ...
- カタログ
... vary with the system environment. *2. If you create a user program with a memory size over 20 MB, the personal computer equipped with Intel® Core™ i7 or an equal/faster processor and the RAM of 8 GB or more is recommended. *3. For hardware (...
- カタログ
...,200 500 100 AC3・1・1-0 1,200 500 100 AC3・1・1-0 ●AC4級耐久性試験の条件 ●AC3級耐久性試験の条件閉路時の電圧 E 閉路時の電圧 E 電流 6Im 電流 6Im 遮断時の電圧 E/6 電流 Im 6Im 遮断時の電圧 E 電流 6Im 6Im Im 0.75秒 2秒 形J7L09∼85 ...
- カタログ
...[-] K3SC Data Sheet Interface Converter K3SC CSM_K3SC_DS_E_5_1 A compact converter that allows communications between RS-232C/USB and RS-422/485 devices. Ideal for industrial applications. • Allows communications between RS-232C/USB (Universal Serial Bus) and RS-422/485 devices. • Applicable in FA environments: Has passed environment resistance tests equivalent to those for control devices. • CE marking (except for USB). • UL/CSA certification (mark license recognition). • Compact 30-mm-wide body supports both screw-mounting and DIN track mounting. • Operation either with or without echoback available. • Functionality to convert between USB and RS-232C...
- カタログ
...[-] K3TF Data Sheet Digital Panel Meter K3TF CSM_K3TF_DS_E_4_1 Easy-to-use, Low-cost Digital Panel Meter that Accepts AC Input • Compact DIN-size (96 x 48 (W x H)) body. • Mounting thickness of only 3.5 mm required. • Highly visible display with 14.2-mm-high LEDs. • Detects and displays root-mean-square value of half-wave rectified current. • Confirms to EMC standards EN61010-1 (IEC61010-1). For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Note: This Panel Meter does not support scaling....
- カタログ
...[-] K3TG Data Sheet Digital Panel Meter K3TG CSM_K3TG_DS_E_2_1 Subminiature Digital Panel Meter that Accepts DC Input • Ultra-compact DIN-size (48 x 24 (W x H)) body. • Mounting thickness of only 2 mm required. • Highly visible display with 10.2-mm-high LEDs. • 5-VDC power supply for control. • IP51 waterproofing with accessory attached. Refer to Safety Precautions for All Digital Panel Meters. Model Number Structure ■ Model Number Legend K3TG 1 2 3 4 1, 2. Input Code V1: ±199.9 mV V2: ±1.999 V V3: ±19.99 V V4: ±199.9 V...
- カタログ
...8 Backlight ON Time K7L-UP-FLK Cable Connection Example 15 Red Connector Connector Connector Connector Connector K7L-UP 16 White -FLK 17 Black A B C D B E 600 m max. (total of Sensing, Connecting, Junction, general-purpose cables, and Area Separator) Product name Model A Connecting Cable F03-21UP-CC B Sensing Cable F03-16UP-C-@M *1 C Area Separator *2 F03-20UP-AS D Junction Cable *3 F03-21UP-JC ...
- カタログ
...: 1. Consult with your OMRON representative before using the K8AC with phase control or cyclic control under the following conditions. • Using multiple heaters with different heater capacities For the most recent information on models that have been certified for • Using heaters with varying heater resistance (...