全 1430 件が検索されました。(861 - 880件を表示)
- カタログ
...[-] D4GL, D4GL-SK10-LK[] Data Sheet Guard Lock Safety-door Switch/Slide key D4GL/D4GL-SK10-LK@ CSM_D4GL_D4GL-SK10-LK_DS_E_6_1 Vertically Mounting Guard Lock Safety-door Switch Ideal for Limited Installation Space
• Selectable Operation Key insertion direction. • Slim safety-door switch with an electromagnetic lock or unlock mechanism . • Built-in switches with multiple-contact construction are available. • A key holding force of 1,000 N minimum. • Can be used for either standard loads or microloads. • Lineup includes models with a conduit size of M20. • Variety of Metallic ... - カタログ
... the inverter can be edited via DeviceNet communication by using CX-Drive*, support tool of inverter/servo drive. No tool switching required. * Supported for CX-Drive Ver.2.6 or higher. MX2 series V1 type DeviceNet Communication Unit 3G3AX-MX2-DRT-...
- カタログ
...みます。 (5) 「適合性等」:「お客様用途」での「当社商品」の(a)適合性、(b)動作、(c)第三者の知的財産の非侵害、(d)法令の遵守および(e)各種規格の遵守 2. 記載事項のご注意 「カタログ等」の記載内容については次の点をご理解ください。 (1) 定格値および性...
- カタログ
...[-] E2EM Data Sheet Long-distance Proximity Sensor E2EM CSM_E2EM_DS_E_10_3 Long-distance Proximity Sensor • Long-distance detection at up to 30 mm enables secure mounting with reduced problems due to workpiece collisions. • No polarity for easy wiring with DC 2-wire models. • Cable protector provided as a standard feature. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to read Safety Precautions on page 6. Ordering Information Sensors [Refer to Dimensions on page 7.] DC 2-Wire, Pre-wired Models Appearance M12 Model...
- カタログ
...[-] E2EV Data Sheet All Metal Proximity Sensor E2EV CSM_E2EV_DS_E_6_2 Long-distance Detection of Both Ferrous of Non-ferrous Metals • Same sensing distance for non-ferrous metals, such as aluminum and brass, and ferrous metals. • Maximum sensing distance of 10 mm. Be sure to read Safety Precautions on page 5. Ordering Information Sensors [Refer to Dimensions on page 6.] Appearance M12 Shielded Sensing distance 2 mm M18 M30 5 mm 10 mm Model Operation mode Output configuration DC 3-wire NPN NO NC E2EV-X2C1 2M E2EV-X2C2 2M E2EV-X5C1 2M E2EV-X5C2 2M...
- カタログ
...電源電圧±10%の範囲内で、定格電源電圧時、検出距離の±2%以内絶緑抵抗 50MΩ以上 (DC500Vメガにて)充電部一括とケース間 E□タイプ・F□タイプ:AC1,000V 50/60Hz 1min 充電部一括とケース間耐電圧 Yタイプ:AC4,000V 50/60Hz 1min 充電部一括とケース間振動 (耐久) 10∼55Hz 複振...
- カタログ
...[-] E3G Data Sheet Long-distance Photoelectric Sensor with Built-in Amplifier E3G CSM_E3G_DS_E_6_1 Line of Long-distance Photoelectric Sensors for Large Workpieces Includes Retroreflective Models with Sensing Distance of 10 m and Distance Settings Up to 2 m. • Compact Retro-reflective models require less wiring and less space with a sensing distance as long as 10 m. • Distance-setting models feature a teaching function. • Stability indicator shows at a glance when operating conditions are stable. • Relay and selectable NPN/PNP transistor outputs provided. • Cable, standard connector, and terminal board models available. For the most ...
- カタログ
...[]N-HT E5@N in this catalog have been discontinued at the end of March 2017. Safety Precautions for E5@N/E5@N-H/E5@N-HT Safety Precautions for E5@N/E5@N-H/E5@N-HT CSM_E5_N_E5_N-H_CN_E_3_5 Safety Precautions Refer to Safety Precautions for All Temperature Controllers. !CAUTION Do not touch the terminals while power is being supplied. Doing so may occasionally result in minor injury due to electric shock. Do not allow pieces of metal, wire clippings, or fine metallic shavings or filings from installation to enter ...
- カタログ
...[-] E5GN Data Sheet Basic-type Digital Temperature Controller E5GN (48 x 24 mm) CSM_E5GN_DS_E_7_5 New 48 x 24-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function. • Indication Accuracy Thermocouple input: ±0.3% of PV (previous models: ±0.5%) Pt input: ±0.2% of PV (previous models: ±0.5%) Analog input: ±0.2% FS (previous models: ±0.5%) • Models are available with screw terminal blocks or screwless clamp terminal blocks. • A PV/SV-status display function can be set to automatically alternate between displaying the status of ...
- カタログ
...形 E7A レ静ベ電ル容機量器式 レ ベ ル・ス イ ッ チ 粘着物、導電性物質にも使用できる高性能レベル・スイッチ E 7 A E 7 B ● 付着物の抵抗分に関係しない抵抗不動作方式を採用。 導電物質、粘着性を含む物質の検出が可能。 ● 回路部本体 (ヘッド部)...
- カタログ
...NPN Output Operation mode Model Timing chart Sensing object NO (Normally open) Yes No Lit Not lit ON OFF Operate Reset OUT indicator (orange) Output transistor Load (e.g., relay) NO/NC indicator NO lit. Sensing object NC (Normally closed) OUT indicator (orange) Output transistor Load (...
- カタログ
...[-] F03-15 Data Sheet Sensing Band F03-15 CSM_F03-15_DS_E_2_2 • Ideal for harsh electrical room environments that are dusty and humid. • For installation in locations requiring insulated materials. Indicates models that allow free cutting. Ordering Information Name Liquid Leakage Sensing Band Model 1m F03-15 1M 2m F03-15 2M 5m F03-15 5M 10 m F03-15 10M 15 m F03-15 15M 20 m F03-15 20M 25 m F03-15 25M 30 m F03-15 30M 40 m F03-15 40M 50 m F03-15 50M 100 m F03-15 100M...
- カタログ
...[-] F39-TC5 Data Sheet Connector Terminal Box (Muting Terminals) F39-TC5 CSM_F39-TC5_DS_E_4_1 Significantly reduces amount of wiring between Safety Light Curtains and Muting Sensors. As of August 2008 • Provides IP67 protection against water and dust. • Connection using connectors significantly reduces wiring work. • The wiring status can be checked at a glance with the LED indicators. • The Support Software can be connected, enabling on-site adjustment of a Light Curtain. Be sure to read the “Safety Precautions” on page 7 and the “Precautions for All Safety Sensors” . Ordering Information Connector Terminal Box Classification Applicable ...
- カタログ
...J 70 73×25 85×32 20 B 130 100×18 112×22 19 C 100 105×20 116×24 19 K 120 126×25 140×30 19 D 140 138×16 150×20 19 E 120 199×18 212×22 16 F 140 200×25 212×30 19 G 220 200×25 212×30 19 L 230 350×33.2 380×37.2 19 H 430 450×25 480×31 18 I 460 Polarization Plate − LED Characteristics 3.5 48×18 Diffusion Plate High-brightness Models FL Series BLUE WHITE FLV-BR11222W Options Weight (g) Standard Models FLV Series Dimensions Controller * Power Lighting Outside consumption Height Area Dimension Drawing FLV-TCC@ FLV-ATC@ (W) (mm) Dimension (mm) (mm) 1.4 * ...
- カタログ
...J 70 73×25 85×32 20 B 130 100×18 112×22 19 C 100 105×20 116×24 19 K 120 126×25 140×30 19 D 140 138×16 150×20 19 E 120 199×18 212×22 16 F 140 200×25 212×30 19 G 220 200×25 212×30 19 L 230 350×33.2 380×37.2 19 H 430 450×25 480×31 18 I 460 Height Drawing (mm) FLVTCC@ FLVATC@ 3Z4S-LT IDGB@ Weight (g) Diffusion Plate Polarization Plate --- LED Characteristics 3.5 Controller * Outside Dimension (mm) High-brightness Models FL Series BLUE WHITE FLV-BR11222W Dimensions Lighting Area Dimension (mm) Standard Models FLV Series Power consumption (W) * For the connectable ...
- カタログ
...J 70 73×25 85×32 20 B 130 100×18 112×22 19 C 100 105×20 116×24 19 K 120 126×25 140×30 19 D 140 138×16 150×20 19 E 120 199×18 212×22 16 F 140 200×25 212×30 19 G 220 200×25 212×30 19 L 230 350×33.2 380×37.2 19 H 430 450×25 480×31 18 I 460 Height Drawing (mm) FLVTCC@ FLVATC@ 3Z4S-LT IDGB@ Weight (g) Diffusion Plate Polarization Plate --- LED Characteristics 3.5 Controller * Outside Dimension (mm) High-brightness Models FL Series BLUE WHITE FLV-BR11222W Dimensions Lighting Area Dimension (mm) Standard Models FLV Series Power consumption (W) * For the connectable ...
- カタログ
... and minimize setting errors caused by trying to increase performance or caused by worker differences. Parameters can be quickly determined according to the application. Set the parameters and register models to complete the setup. 8 Us a bi l ity [ D ...
- カタログ
...100 Ambient temperature (°C) * When five or more are installed, install with 10 mm space between each. For details, please refer to Mounting on page 25. Inrush Current Resistance: Non-repetitive Keep the inrush current to below the inrush current resistance value (i....
- カタログ
...[-] G70R-SOC08 Data Sheet Relay Terminal G70R-SOC08 CSM_G70R-SOC08_DS_E_2_1 Space-saving and Labor-saving 8-point Output Block • Relay terminal is just 136 × 80 × 55 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common connections. • The common can now be connected with a short bar in the G70D-SOC08 and G70R-SOC08. • No tools are required to remove Relays, so Relay replacement is easier than ever. • The attached terminal cover prevents shocks. • Equipped with operation indicators. • Built-in diodes absorb coil surge. • Mount ...
- カタログ
...[-] G7VC-OC16-B7 Data Sheet Relay Terminal for Connection to B7A and PLC Connectors G7VC-OC16-B7 CSM_G7VC-OC16-B7_DS_E_1_1 Compact Output Relay Terminals for Connection to B7A Link Terminals and PLC Connectors • Compact size: 192 (W) × 58 (D) × 38.5 (42.5) (H) mm. • New design with rotating front cover for increased safety. • Direct connection of wiring to loads. • LED operation indicators. • Surge absorption diodes included. • Equipped with relay removal tool. • DIN Track or screw mounting. Ordering Information Relay Terminals Output Terminals I/O classification Relay outputs Points Internal I/O ...