全 281 件が検索されました。(61 - 80件を表示)
- マニュアル
... the top and bottom of the adapter to keep them balanced, and finally tighten them to a torque of between 0.29 and 0.39 N·m. • When more than one machine is installed, make sure that the ambient temperature does not exceed the specified limit. • °...
- マニュアル
...灯。 ·TUNE: · : ·第三显示 根据温度单位的设定值显示C或F。 控制方法辅助输出 (-) 92 + 00.8 前面板的元件名称 ·°C / °F:温度单位 控制输出2 RS-485 A(-) 控制输出 RX * 请勿拆下接线板。 否则,会导致故障或误动作。 * 调试工具端口配置在控制器的顶部和前面。 使用调试...
- マニュアル
...目定为使数位移位。 标值变化方向)。 ·前面板调试工具端口 JPt100 M mv-e off stb Time Signal 1 to 2 0.00 OFF Time ·°C / °F:温度单位 Integral Time (Cooling) (Unit: Seconds) 0.0 0.0 wt-b Time Signal 1 to 2 控制输出1 继电器线性电流 0~20 mA DC 250 VAC,5 A 4~20 mA DC (阻性负载) 负载:最大500 Ω 电压 (用于驱...
- マニュアル
... Options The E5AC is set for a K thermocouple (input type of 5) by default. If a different sensor is used, an input error (s.err) will occur. Check the setting of the Input Type parameter. Names of Parts on Front Panel • °...
- マニュアル
...最终使其扭矩保持在0.29至0.39N·m之间。 ·当安装多台机器时,请确保环境温度不超过规定限值。 前面板的元件名称 ·°C / °F:温度单位 指示精度 (环境温度:23°C) ∗5 选项 E5AC 1 (96 x 单元数量 - 3.5) + 0 * 请勿拆下接线板。 否则,会导致故障或误动作。 * 调试...
- マニュアル
..., or Transfer output input alarm is output to the output to which the alarm 1 function is assigned. + DO NOT USE 26 27 4-20mA DC 28 (Load: 600 Ω max.) 29 Remote SP input 30 - • °C / °F : temperature unit The temperature unit is displayed when the displayed value is a temperature. When this parameter is set to “°C”, “C” is displayed, and when set to “°F”, “ F ” is displayed. This flashes while ST (Self-Tuning) is activated. • 4-20 mA DC Conformance to EN/IEC Standards This is a class A product. In residential areas it may cause radio...
- マニュアル
...RQYGTKUVWTPGF10QTQRGTCVKQPKUUYKVEJGFHTQOUVQRVQTWP Ŗ6JGCNCTOXCNWGKUEJCPIGF Ŗ6JGVGORGTCVWTGKPRWVQHHUGVKUEJCPIGF Ŗ6JGUGVRQKPVKUEJCPIGF Do not set. Setting/monitoring range Default *Refer to table on the right. 0 or 8 d-u Temperature Unit Set the unit for temperature input to Celsius (°C) or Fahrenheit (°F). c(°...
- マニュアル
...将保护膜撕除。 17 18 19 20 21 22 23 24 9 10 11 12 13 14 15 16 10 * 11 1 12 A ·°C / °F 1 2 1 ·SUB1 ·SUB2 ·OUT1 °C °F · (-) ON ·STOP 3 M PF · “ U / / (-) ·MANU EV1 / EV2 CT1 ” RS-485 B(+) * 18 PF 17 RS-485 18 19 A(-) 20 21 19 20 23 24 24 30 * (-) 17 RS-485 18 A(-) * (-) 19 20 * (-) * EV1 EV2 21 (-) 22 23 EMC B(+) * 22 18 15 * 14 15 * 16 * 13 * 14 * 16 19 20 21 + V 23 + I 24 - 24 EV4 17 24 ...
- マニュアル
...位的设定值显示C或F。 Transfer output 40 紧密安装(mm) 非焊接端子尺寸:M3 操作菜单 M on1 (64) 60 4 1 48×48 ·°C / °F:温度单位 + d 连接(端子适用性因机器型号而异。 ) 安装单独安装(mm) 输入类型 M MV Monitor (Cooling) M wtpt 13 14 15 17 0 M M icpt 12 M 0.0 ts1s Program Link Destination M 0 12 M fsp 67 MV Monitor (Heating)...
- マニュアル
...If the terminals are corroded, replace the Terminal Unit as well. E5CC-U - - B + + B Input power supply • 100 to 240 VAC • 24 VAC/DC (no polarity) Sensor (Temperature/Analog) Input Names of Parts on Front Panel • °...
- マニュアル
... the product. (Do not use the product with the USB-Serial Conversion Cable left permanently connected.) Refer to the instruction manual provided with the USB-Serial Conversion Cable for details on connection methods. 1 2 3 Names of Parts on Front Panel • °...
- マニュアル
...ᆿ㻻൞㜳ཕ䱨↘⚡㣧䘮࠰Ⲻᵰ༩ѣȾ ᴶཝㄥᆆᓜѰ75ΥȾֵ⭞㙆✣൞75ΥԛрⲺሲ㓵䘔ㄥᆆȾ E5CD- 6M- Voltage output (for driving SSR) 12 VDC, 21 mA Names of Parts on Front Panel °C / °F : temperature unit Auxiliary outputs 1and 2 Relay output 250 VAC, 3 A (resistive load) Insert the main unit through the mounting hole in the panel (1 to 5 mm thickness). Insert the mounting brackets (supplied) into the fixing slots located on the top and bottom of the rear case. 7LJKWHQWKHWZRPRXQWLQJVFUHZVRQWKHWRSDQGERWWRPRIWKHDGDSWHUWRNHHSWKHP balanced, and finally tighten them ...
- マニュアル
...Pt V I A + 4 4 4 4 B mA − 5 − 5 5 5 B − V 6 6 6 + 6 + Names of Parts on Front Panel °C / °F : temperature unit E5CD- 6M- Relay outputs 250 VAC: 3 A (resistive load) Voltage output (for driving SSR) 12 VDC, 21 mA Insert the main unit through the mounting hole in the panel (1 to 5 mm thickness). Insert the mounting brackets (supplied) into the fixing slots located on the top and bottom of the rear case. 7LJKWHQWKHWZRPRXQWLQJVFUHZVRQWKHWRSDQGERWWRPRIWKHDGDSWHUWRNHHSWKHP balanced, and finally tighten them to a torque of between 0.29 and 0.39 ...
- マニュアル
... F is displayed according to the set value of the temperature unit. 1 OUT1 R Relay outputs 250 VAC: 2 A (resistive load) CX One relay output One voltage output One linear (for driving SSR) current output - °...
- マニュアル
... max. (24 VAC)/1.6 W max. (24 VDC) All other 6.5 VA max. (100 to 240 VAC) specifications: 4.1 VA max. (24 VAC)/2.3 W max. (24 VDC) E5CD-H□□□□BM-□□□ RX • °C / °F : temperature unit Operating voltage range Do not connect anything to the terminals that are shaded gray. Control Output 45 +0.6 0 48 +1.0 0 Sold Separately • USB-Serial Conversion Cable (E58-CIFQ2) 100 to 240 VAC, 50/60 Hz or 24 VAC, 50/60 Hz / 24 VDC Side-by-side mounting (mm) (48 x number of units - 2....
- マニュアル
...\SHLVQRWVHWIRULW7RFOHDUWKH s.err display, correct the wiring and cycle the power supply. in-h *6 One of the following ranges is used depending on scaling. : WR WR WR WR 6HWWLQJ Operation stopped. &RQWURODODUPDUHERWKVWRSSHG *5 in-t ...
- マニュアル
...4 5 6 ⏽ᑺᰒ⼎ OFF ࠊᓣ 2-PIDࠊ 20⾦ 䗚ࡼ ℷࡼ ⏽ᑺ䕧ܹ⿏أ ϡ㛑Փ⫼ ৃՓ⫼ ⛁⬉˖يKǃJ 䪖⬉䰏⏽ᑺ䅵˖JPt100 䕧ܹ˖⛁⬉ي °C/°F䗝ᢽ ≵᳝䕧ߎ ≵᳝䄺ࡳ㛑 ⛁⬉˖يKǃL 䪖⬉䰏⏽ᑺ䅵˖Pt100 䕧ܹ˖䪖⬉䰏⏽ᑺ䅵 °C °F • ᠔᳝ᓔ݇ⱘ咬䅸⢊ᗕЎOFFDŽ • ᔧ䗝ᢽᓔ/݇ࠊᯊˈ⒲ৢ䞣Ў0.1%䞣DŽ • ᔧ䗝ᢽ2-PIDᯊˈPIDখ᭄Ӯ䗮䖛㞾䇗㞾ࡼ䆒㕂ࠄ᳔䗖ᅰⱘࠊ⢊ᗕDŽ • ᔧ䕧ܹব࣪ϡᰒ⼎ᯊˈ䕧...
- マニュアル
...above and below the mounting socket. (mm) Duct and etc. Control output *2 + 3 A 250 VAC (Resistive load) 7 20 mA 12 VDC 45+0.6 0 60 min. 45 *1 When changing the display unit, attach the °C/°F label over the previous °...
- マニュアル
...in-t Operation stopped. (Control/alarm are both stopped.) *4 R 4 5 6 • E5EC T One voltage (for driving SSR) OUT1 3 4 5 6 Names of Parts on Front Panel • °C / °F : temperature unit Potentiometer input Auxiliary outputs Relay 250 VAC, 5 A (resistive load) Voltage (for driving SSR) 12 VDC, 21 mA Linear current 0 to 20 mA DC 4 to 20 mA DC Load: 500 Ω max. QX One relay 92 + 00.8 * Do not remove the terminal block. Doing so may result in failure or malfunction. * Setup ...
- マニュアル
...第一显示 根据温度单位的设定值显示C或F。 事件输入有接点输入无接点输入 RS-485 A(-) 前面板的元件名称 ·°C / °F:温度单位 指示精度 (环境温度:23°C) 辅助输出继电器 250 VAC,2 A (阻性负载) 控制输出 * 请勿拆下接线板。 否则,会导致故障或误动作。 * ...