全 1482 件が検索されました。(721 - 740件を表示)

  • カタログ

    ...Conforms to IEC61000-4-4, 2 kV (power lines). Vibration resistance (during operation) 10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8 m/s 30 min each in X, Y, and Z directions Shock resistance (during operation) 147 m/...

  • カタログ

    ... supply line (conforming to IEC 61000-4-4) Vibration resistance (during operation) 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes Shock resistance (during operation) 147 m/...

  • カタログ

    ...2 9.8 m/s , 10 times each in 9.8 m/s2, 10 times each in Y, and Z directions, 1 sweep per min X, Y, and Z directions X, Y, and Z directions (1 octave/min) (1 octave/min) 147m/s2 3 times each in X, Y, and Z directions 98m/s2 4 times each in X, Y, and Z directions 1,000 Vp-p with pulse widths of 50 ns and 1 μs between power supply terminals (via simulator) For NV3Q IP65 (at initial state), For NV3W-V1, NV4W IP67 (at initial state) Dust proof and drip ...

  • カタログ

    ... to 150 Hz with 9.8 m/s² for 10 times each in X, Y and Z directions. For a product with a HDD the vibration resistance depends on the mounting orientation *2. Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ... with 9.8 m/s2 for 10 times each in X, Y and Z directions. • For a Box PC with a HDD the vibration resistance depends on the mounting orientation *2. Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ...ース端子間:AC1500V 漏れ電流 15mA以下 耐ノイズ性 1500Vp-p、パルス幅0.1μs、立上がり:1nsのパルス 耐振動 (加速度最大50m/s2)3方向 各8分間 10回 10∼150Hz 片振幅0.35mm 耐衝撃 150m/s2 6方向 各3回 周囲温度 動作時:0∼+50℃ 保存時:−25∼+65℃(ただし氷結・結露しないこと) 周囲...

  • カタログ

    ...Insulation resistance 100 MΩ min. (between all output terminals and all input terminals/PE terminals) at 500 VDC Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 hours each in X, Y, and Z directions Shock resistance 294 m/...

  • カタログ

    ...: 20 mA) Other Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE) Vibration resistance 10 to 55 Hz, 19.6 m/s2 (2 G) for 1 h each in X, Y, and Z directions Shock resistance 196.1 m/...

  • カタログ

    ...) Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminal) at 500 VDC Vibration resistance 10 to 55 Hz, 19.6 m/s2 (2 G) for 1 h each in X, Y, and Z directions Shock resistance 196.1 m/...

  • カタログ

    ... signals and communications) at 500 VDC 100 MΩ min. (between input signals and all output signals) at 500 VDC Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...

  • カタログ

    ... MΩ min. (between all S8T-DCBU-01 terminals and all S8TS-06024@ outputs, and between all S8TS-06024@ AC inputs and PE terminal) at 500 VDC 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions 150 m/...

  • カタログ

    ...100 MΩ min. (between all outputs, and all inputs/PE terminal) at 500 VDC Vibration resistance (See note 7.) 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance (See note 7.) 150 m/...

  • カタログ

    ... output terminals; detection current: 20 mA) (S8VM-@@@24A@/P@ only) 100 MΩ min. (between all outputs and all inputs, PE/FG terminals) at 500 VDC 10 to 55 Hz, 0.375-mm single amplitude for 2 hours each in X, Y, and Z directions 150 m/...

  • カタログ

    ...ズ性 電源ライン:2kVp-p パルス幅:50ns 立上り:5ns バースト継続時間:15ms 周期:300ms 耐振動 10∼150Hz 片振幅0.35mm (最大加速度50m/s2)3方向 掃引時間8分 掃引回数10回 耐衝撃 150m/s2 6方向 各3回 周囲温度範囲 動作時:0∼+45℃、保存時:−25∼+65℃ 周囲湿度範囲 25∼85%RH(ただ...

  • カタログ

    ... り:5 ns バースト継続時間:15ms 周期:300ms 適合規格 CE… EN61326 耐振動モニタケーブル形 V400-WM0* 片 振 幅 0.35 mm (最大加速度50m/s2) 3方向 掃引時間8分 掃引回数10回 150m / s 2 6方向 各3回 10∼ 150Hz 耐衝撃 POWER 約200mm 約 31× 42 m m Data Matrix ECC200 10×10∼64×64、8×18∼16×48、QR Code モデル、1,2 21×21∼...

  • カタログ

    ...ス間 FGと端子一括間 耐電圧 上記各組合せとも AC1000V 50/60Hz 1min 漏れ電流10mA以下 耐振動 10∼150Hz、復振幅0.2mm、加速度15m/s2、3方向8分間10掃引 耐衝撃 150m/s2 形状 105×90×65mm(突起物を除く) 保護構造 盤内蔵型(IP20相当) 材質 PC+ABS 重量 約300g 取付方法 DINまたはM4ねじ R/...

  • カタログ

    ...離 * 屋内100m (見通し)、屋外300m(見通し) 最大接続台数 1 : Nのとき制限なし、N : 1のとき15台 耐衝撃 中継段数 150m/s2 3軸方向各3回 最大2段 (1 : 1、1 : Nの時) 保護構造 IEC規格 IP30 同一エリア使用数 * 最大6グループ誤り制御 CRCエラー検出 エラー時デー...

  • カタログ

    ...の時) 伝送距離 * 屋内100m(見通し)、屋外300m(見通し) 最大接続台数 1:Nのとき制限なし、N:1のとき15台 耐衝撃 150m/s2 3軸方向各3回 中継段数 最大2段(1:1、1:Nの時) 保護構造 IEC規格 IP30 同一エリア使用数 * 最大6グループ 誤り制御 CRCエラー検出 エ...

  • カタログ

    ...電圧1V以下) 使用周囲照度 受光面照度白色光:3,000lx 振動(耐久) 10∼55Hz(複振幅1.5mm)、3方向 各15min×2掃引 衝撃(耐久) 500m/s2 3方向 各3回(上下、左右、前後) 電源電圧 DC12∼24V ±10% リップル(p-p)10%以内 消費電流 80mA以下 周囲温度範囲 動作時:−10∼+55℃、保存時:−20∼+65℃(ただし、氷...

  • カタログ

    ...100 MΩ min. (between all outputs and all inputs/exposed non-current-carrying metal parts) at 500 VDC Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z direction Shock resistance 300 m/...