全 1482 件が検索されました。(741 - 760件を表示)
- カタログ
... resistance Conforms to IEC60068-2-6, 5 to 9 Hz with 3.5-mm single amplitude, 9 to 150 Hz acceleration 9.8 m/s2, 10 sweeps each in X, Y, and Z directions (1 octave/min) Shock resistance Conforms to IEC60068-2-27, 147 m/...
- カタログ
... gases allowed robustness Degree of protection IP20 (IEC60529) Vibration resistance (durability) Vibration frequency: 10 to 150 Hz Single-amplitude: in0.35 mm Acceleration: 50 m/s2 10 times for 8 minutes in X, Y, and Z directons Shock resistance (destructive) 150 m/...
- カタログ
...Operating: 0 to 50°C, Storage: −15 to 60°C (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP40 (IEC60529) 10 to 150 Hz, 0.35 mm single amplitude, 80 min each in X, Y, and Z directions 150 m/...
- マニュアル
.... 16 50MΩ min. (at 500VDC) Dielectric strength 1000V AC 50/60Hz for 1min. Vibration resistance 10 to 55Hz,1.5-mm double amplitude 2hrs each in X, Y, and Z directions Shock resistance Degree of Sensor Head protection 500m/...
- マニュアル
... SAFE USE コード引き出しタイプ:2m コード 1000V AC 50/60 Hz 1 min 10 to 150 Hz 0.75mm double amplitude or 100m/s2 2h each in the X, Y, Z directions. 300m/s2 3 times each in the X, Y, Z directions. Dielectric strength © OMRON Corporation 1997 All Rights Reserved. 10∼150Hz 複振幅0.75mmまたは さい。 ・センサ部の接続コ−ドは下図のとおり接続してください。 E3C-JC4P...
- マニュアル
... amplitude, each in directions of X, Y and Z 8 min. sweep x 4 energized When 10 to 500Hz smaller one 1.5mm or 98m/s2 double de-energized amplitude, each in directions of X, Y and Z for 2 hours When energized 300m/...
- マニュアル
...存時:0∼+50℃ 周囲湿度範囲 動作時・保存時:各20∼80%RH(ただし結露しないこと) 耐振動 10∼150Hz 片振幅0.1mm(最大加速度 50m/s2)3方向 各8分 10回 耐衝撃 150m/S2 6方向 各3回 レンズマウント Cマウント コード長 40cm 外部材質 アルミ 質量 約130g(本体のみ) 055-982-...
- マニュアル
...ストロボ方式 8.3±0.1ms カメラ部 接写リング部厚さ ●側面取付け DC13V 1.2A以下 10∼150Hz 片振幅0.1mm(加速度15m/s2)3方向 各8分 10回 150m/s2 6方向各3回動作時:0∼+40℃ 保存時:-20∼+60℃ 動作時・保存時: 各35∼80%RH(ただし結露しないこと) 腐食性ガスのないこと...
- マニュアル
... consumption 5.7W max. Vibration resistance 10 to 150Hz at a single-amplitude of (maximum acceleration: 50m/s2), 10 times for 8 minutes each in 3 directions Shock resistance Ambient Temperature Ambient humidity Ambient environment Materials Weight 686m/...
- マニュアル
...間 : AC1000V 50/60Hz 10mA以下 1kV、パルス立上がり : 5ns パルス幅 : 50ns バースト継続時間 : 15ms 周期 : 300ms 10 ~ 150Hz 片振幅0.1mm(加速度最大 15m/s2)3方向 各8分 10回 150m/s2 6方向 各3回動作時 : 0 ~+50℃ 周囲温度を設定可能、設定に応じて冷却ファンの回転速度を切替 0 ~+45℃ : 低速...
- マニュアル
...撃周囲温度範囲 1kV パルス立ち上がり:5ns パルス幅:50ns バースト継続時間:15ms 周期:300ms 10∼150Hz 片振幅0.1mm(加速度最大15m/s2)3方向 各8分10回 0120-919-066 クイック オムロン 携帯電話・PHS・IP電話などではご利用いただけませんので、下記の電話番号へお...
- マニュアル
...0.5 MΩ (250 VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 55 Hz, (0.7mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...
- マニュアル
... to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Vibration Resistance (destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...
- マニュアル
... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
...-DR6615□ FLV-DR4415□ Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...
- マニュアル
...20 MΩ (500VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating/storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.2mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...
- マニュアル
...20 MΩ (500VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating/storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.2mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...
- マニュアル
... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...