全 1482 件が検索されました。(761 - 780件を表示)
- マニュアル
...) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... icing or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... (250VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...
- マニュアル
... (250VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...
- マニュアル
... condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...
- マニュアル
... MΩ (100VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...
- マニュアル
...□/-TCC3HB□、FLV-ATC□1024-□ Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...
- マニュアル
...□/-TCC1EP□、FLV-ATC□0405-□ Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...
- マニュアル
... (at 250 V) Operating: 0 to 50°C Storage: −25 to 65°C (with no icing or condensation) No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times 150 m/...
- マニュアル
... to 50°C, storage: -20 to 65°C (no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gas 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times 150 m/...
- マニュアル
... 50°C Storage: -25 to 65°C (no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gas 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) 150m/...
- マニュアル
...Power consumption 18W maximum(12 VDC, 1.5A maximum) (including strobe controller and camera) Vibration resistance 10 to 150 Hz, half-amplitude : 0.35 mm(maximum acceleration 50 m/s2) 10 times for 8 minutes each in directions Shock resistance 150 m/...
- マニュアル
...Do not touch the case while the LED is ON or immediately after the power is turned OFF, since it is extremely hot. MOUNTING HOLES (SIDE VIEW) Item Specification Light source White LED FZ-LTW31DR Lighting diagram 150 m/...
- マニュアル
...ントラスト比10:1以上) エッジライト方式、白色LED DC外部端子一括と大地間:AC840V50/60Hz 10∼150Hz 方振幅0.1mm(最大加速度15m/s2) 3方向各8分10回動作時:0∼+50℃、保存時:−20∼+60℃ 動作時・保存時:各20∼85%RH(結露なきこと) IEC60529規格 IP20 フロントパネル:PC、ケース:PC/PBT、ボ...
- マニュアル
...8.3 本体、取扱説明書 (本書) 1/ 40.9 4” -20 UN C 形FZ-SHC/SH 項目 10∼150Hz 片振幅0.35mm (加速度最大50m/s2)3方向(X/Y/Z) 各8分 10回 耐衝撃 150m/s2 6方向 (上下、左右、前後) 各3回 周囲温度 動作時:0∼+40℃ 保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 周囲湿度 動作時・保...
- マニュアル
... minutes each in 3 directions 3. Rotate the mounting brackets to secure the FZ-SLC100 illumination. Securely tighten the screws of the mounting brackets. (Recommended torque: 0.25 N·m) 3. Securely tighten the screws of the mounting brackets. Shock resistance 150 m/...
- マニュアル
...度周囲雰囲気保護構造 材質 ケーブル長質量 形FZ-SLC100 14.4W以下 (DC12V 1.2A以下) 10∼150Hz 片振幅0.35mm (加速度最大50m/s2 )3方向 各8分 10回 150m/s2 6方向 各3回動作時:0∼+50℃ 保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 動作時・保存時:各35∼85%RH (ただし、結露しな...
- マニュアル
...thoroughly and understand its contents before using the product, to ensure that you use it safely and correctly. After reading the Instruction Sheet, keep it in a convenient place for future reference. Ambient temperature 5.5 INSTRUCTION SHEET Shock resistance 150 m/...