全 1482 件が検索されました。(581 - 600件を表示)
- マニュアル
... short-circuited or supply voltage within –1.2 V Open (leakage current: 0.1 mA max.) Vibration resistance 10 to 150 Hz, 0.7-mm double amplitude, 80 minutes each in X, Y, and Z directions (destruction) Shock resistance (destruction) 300 m/...
- マニュアル
...range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
... between all terminals (except ground) and the ground terminal Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15 m/s2, 10 sweeps in along 3 axes (up/ down, left/right, and forward/backward) for 8 minutes each Shock resistance 150 m/...
- マニュアル
...range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
... less Resistance to vibration 10 to 150 Hz, double amplitude 0.20 mm, vibration with acceleration of 15 m/s2, at each X, Y, Z direction 8 min. each, 10 sweeps applied, without abnormal Impact resistance Apply shock with acceleration of 150 m/...
- マニュアル
...- Operating and storage: 35% to 85% (with no condensation) ity range Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
... mA max. between both power supply terminals and the frame ground terminal Vibration resistance 10 to 150 Hz, double amplitude: 0.20 mm, Max. Acceleration: 15 m/s2 with 10 sweeps for 8 min. each in 3 directions Shock resistance 150 m/...
- マニュアル
... mA max. between both power supply terminals and the frame ground terminal Vibration resistance 10 to 150 Hz, double amplitude: 0.20 mm, Max. Acceleration: 15 m/s2 with 10 sweeps for 8 min. each in 3 directions Shock resistance 150 m/...
- マニュアル
... to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each Shock resistance Degree of protection Materials No abnormality after application of 500 m/...
- マニュアル
...: 5 to 85%, Storage: 5 to 85% (with no condensation) Ambient atmosphere No corrosive gases Vibration Resistance (destruction) 10 to 55 Hz, double amplitude: 0.35 mm, X/Y/Z directions, 10 cycles/axis Shock resistance (destruction) 150 m/...
- マニュアル
... 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to IEC 60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions cULus: Listed (UL61010-2-201), ANSI/ISA12.12.01, EU: EN61131-2, RCM, KC: KC Registration, EAC Individual Specifications Refer to A-1 Datasheet on page A-2 for the specifications of individual RFID Units. 2-2 NX-series RFID Units User’s ...
- マニュアル
... to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each Shock resistance Degree of protection Materials No abnormality after application of 500 m/...
- マニュアル
...) Ambient humidity Operating and storage: 35 % to 85 % (with no condensation) Degree of protection IP67 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
...1,000 VAC 50/60 Hz for 1 min. Insulation resistance 20 MΩ min. (at 500 VDC) Vibration resistance 10 to 500 Hz, double amplitude 1.5 mm, 120 min. each in X, Y and Z directions Shock resistance 300 m/s2, 3...
- マニュアル
... to 70°C (with no icing or condensation) Ambient humidity range Operating and storage: 35% to 85% (with no condensation) Vibration resistance 10 to 150 Hz, double amplitude 0.7 mm, 80 minutes each in X, Y, and Z directions Shock resistance 300 m/...
- マニュアル
... max. between both power supply terminals and the frame ground terminal Vibration resistance 10 to 150 Hz, double amplitude: 0.20 mm, Max. Acceleration: 15 m/s2 with 10 sweeps for 8 min. each in 3 directions Shock resistance 150 m/...
- マニュアル
...°C (with no icing or condensation) Ambient humidity range Operating and storage: 35% to 85% RH each (with no condensation) Vibration resistance 10 to 150 Hz, double amplitude 0.7 mm, 80 minutes each in X, Y, and Z directions Shock resistance 300 m/...
- マニュアル
.... (s1)+10 Number of resends (s1)+11 Arrival monitoring time *2: Request frame: Device Item (s2)+0 Request data length (s2)+1 Monitoring timer (s2)+2 Request data Settings data Command: For SLMP readout, 0613 h (...
- マニュアル
... JIS 0040. 10 to 57Hz: 0.075-mm amplitude, 57 to 150 Hz: acceleration 9.8 m/s2 in X, Y, and Z directions for 80 minutes each (sweep time: 8 minutes × 10 sweeps = 80 minutes) Shock resistance Conforms to JIS 0041. 147 m/...
- マニュアル
...2 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min. in each X, Y, and Z directions (10 sweeps of 10 min. each = 100 min. total) Shock resistance Conforms to IEC 60068-2-27 147 m/s2, 3 times in each X, Y, and Z directions Installation method DIN Track (IEC 60715 TH35-7.5/TH35-15) Individual Specifications This section provides the individual specifications of the Safety CPU Unit. l Datasheet Items for Safety CPU Unit The following table gives the meaning of the datasheet items for the Safety CPU Unit. Item Description Maximum number ...