全 1482 件が検索されました。(621 - 640件を表示)
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
... to +60℃ (with no icing or condensation) Ambient humidity Operating and storage:35% to 85% (with no condensation) Vibration Resistance 10 to 55 Hz, (0.35mm single amplitude) 50 min (destructive) each in X, Y, and Z directions Shock Resistance 150 m/...
- マニュアル
... to +60℃ (with no icing or condensation) Ambient humidity Operating and storage:35% to 85% (with no condensation) Vibration Resistance 10 to 55 Hz, (0.35mm single amplitude) 50 min (destructive) each in X, Y, and Z directions Shock Resistance 150 m/...
- マニュアル
... to +60℃ (with no icing or condensation) Ambient humidity Operating and storage:35% to 85% (with no condensation) Vibration Resistance 10 to 55 Hz, (0.35mm single amplitude) 50 min (destructive) each in X, Y, and Z directions Shock Resistance 150 m/...
- マニュアル
...: 35% to 85% (with no condensation) Connector 1,000 VAC, 50/60 Hz for 1 min 100 M Ω (at 500 V DC) 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions 300 m/s2 3 times each in six directions (up/down, left/right, forward/backward) Display: Acrylic, Case: ABS resin Approx. 50g © OMRON Corporation 2002 All Rights Reserved. PRECAUTIONS FOR SAFE USE ■Dimensions Suitability for Use Observe the following precautions to ensure safety. (1) Do not use the Calculating Unit in locations subject to explosive, flammable, or corrosive ...
- マニュアル
...Operating and storage: 35% to 85% (with no condensation) 20 MΩmin. at 500 V DC 1,000 V AC, 50/60 Hz for 1 min 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions 300 m/s2 3 times each in six directions (up/down, left/right, forward/ backward) Prewired (standard cable length: 2 m) Approx. 350 g Case: PBT (polybutylene terephthalate), Cover: Polycarbonate Instruction sheet Note 1: The response speed of the linear output is calculated as the measurement period × (average count setting + 1). The response speed of the ...
- マニュアル
... icing or condensation) Temperature Sensor head characteristics *4 Pre-amplifier ±0.01% F.S./℃ ±0.01% F.S./℃ Vibration resistance (destructive) 10 to 55 Hz, 0.35-mm single-amplitude, 50 mins each in X, Y and Z directions 150 m/...
- マニュアル
... PRODUCT(S) IS PROPERLY RATED AND INSTALLED FOR THE INTENDED USE WITHIN THE OVERALL EQUIPMENT OR SYSTEM. 1,000 VAC, 50/60 Hz for 1 min. 10 to 150 Hz, 1.5-mm double amplitude, 2 hours, each in X, Y, and Z directions 500 m/...
- マニュアル
... storage: 35% to 85% (with no condensation) Illuminance on receiving optical side 10,000 lx (incandescent light) 1,000 VAC, 50/60 Hz for 1 min 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions 300 m/...
- マニュアル
... optical side 10,000 lx (incandescent light) illumination 1,000 VAC, 50/60 Hz for 1 min Dialectic strength 10 to 150 Hz, 0.7-mm double amplitude, Vibration resistance 80 min each in X, Y, and Z directions (destructive) 300 m/...
- マニュアル
... 70°C (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 1,000 VAC, 50/60 Hz for 1 min 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions 300 m/...
- カタログ
...以下(結露のないこと) 腐食性ガスのないこと −10∼+75℃、90%RH以下(結露のないこと) 9.8m/s2 57.7∼150Hz 3方向 各2時間 98m/s2 3方向 各3回 600g以下約W46.6×D75×H137mm (コネクタ、DINレールへの取り付け用アタッチメントを含まない寸法です。 ) 仕様 制御軸数 1軸/ユニ...
- カタログ
...間(データ書き込み後) 10年間(周囲温度 −40∼+85℃時) 耐振動性 10∼2,000Hz、複振幅1.5mm、加速度150m/s2 耐衝撃性 加速度1,000m/s2、3回、X、Y、Z各方向(合計18回) 材質 ボルト : SUS 304(ステンレス) データキャリア部 : ケース ABS、充填部 エポキシ樹脂 ボルトネジ部寸法 M10×12、...
- カタログ
...制御 / 伝送速度質量適合規格 13.56MHz −10℃∼+55℃ DC5V ± 10% 約70mA以下(発振時) 、約20mA以下(非発振時) 10∼150Hz 片振幅 0.1mm 加速度 50m/s2 3方向 8分間 10回耐久 150m/s2 6方向各3回 2線式半2重シリアル(CMOSレベル)* S10B-ZR-SM3A-TF(日本圧着端子製造株式会社) CR制御 / 文字数制...
- カタログ
...) AC1,000V 50/60Hz 1min AC2,000V 50/60Hz 1min AC2,000V 50/60Hz 1min AC2,000V 50/60Hz 1min AC1,000V 50/60Hz 1min *2 複振幅1.5mm 10∼55Hz *3 最大500m/s2以上最大200m/s2 *3 モーメンタリ動作形100万回以上機械的オルタネイト動作形10万回以上耐久性 (セット、リセットで1回) 電気的 10万回以上(定格...
- カタログ
... resistance 10 to 61.2 Hz with single-amplitude of 0.1 mm, 61.2 to 150 Hz and 14.7 m/s2 in X, Y, and Z directions for 80 min each (sweep time of 8 min 10 sweeps = 80 min) Shock resistance 196 m/s2 (3 times each in X, Y, and Z directions) Dielectric strength 500 VAC (between isolated circuits) Insulation resistance 20 M Ambient operating temperature 0 to 55 C Ambient operating humidity 10 to 90% (no condensation) Ambient operating atmosphere No corrosive gases Storage temperature Weight *1 *2 4 One word number assigned: 80 ...