全 1482 件が検索されました。(561 - 580件を表示)
- マニュアル
... to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2 80 min each in X, Y, and Z directions Shock resistance 150 m/s2, 3 times each in 6 directions along X, Y, and Z axes Dielectric strength 600 VAC (between isolated circuits) Insulation resistance 20 MΩ min. (between isolated circuits) Applicable standards cULus: Listed (UL61010-2-201) EU: EN 61131-2, RCM KC: KC Registration UKCA IO-Link conformance EtherCAT conformance Note Refer to the OMRON website (www....
- マニュアル
... 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Applicable standards Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
.... at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min. Vibration resistance (destruction) 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions Shock resistance (destruction) 300 m/...
- マニュアル
...Ω min. at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Appendices Ambient temperature Vibration resistance 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions (destructive) 300 m/...
- マニュアル
... MΩ (at 500 VDC) Dialectic strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...Noise immunity 1500 V peak-to-peak, pulse width 0.1 s, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions ZS-MDC User’s Manual 5-7 Section 5 Specifications and External Dimensions Item ZS-MDC41 300 m/...
- マニュアル
...1500 V peak-to-peak, pulse width 0.1 µs/1 µs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...) Ambient humidity Operating and storage: 35 % to 85 % (with no condensation) Degree of protection IP67 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
...20 MΩ (at 500 VDC) Dialectic strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
... 1) (Antenna portion)See Note1. Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps in each of 3 directions (up/down, left/right, and forward/backward) for 15 minutes each Shock resistance 1,000 m/...
- マニュアル
...Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 15 minutes each Shock resistance 1,000 m/...
- マニュアル
...Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 15 minutes each Shock resistance 1,000 m/...
- マニュアル
... icing or condensation) Ambient humidity Operating and storage: 35% to 85% (with no condensation) Vibration resistance (durability) 10 to 150 Hz Double-amplitude: 0.7 mm for 80 min each in X, Y and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...Operating and storage: 35 to 85% (with no condensation) Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 Hz, 0.7-mm double amplitude 80 min each in X, Y and Z directions Shock resistance 150 m/...
- マニュアル
... 1) (Antenna portion)See Note1. Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps in each of 3 directions (up/down, left/right, and forward/backward) for 15 minutes each Shock resistance 1,000 m/...
- マニュアル
... protective earth terminal or all input terminals collectively and all branch output, all I/O signal, and all communications terminals collectively No abnormality after 10 to 55 Hz at 0.375-mm single amplitude for 2 h each in 3 directions. No abnormality after 150 m/...
- マニュアル
... and grand, between I/O terminals and case Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15 m/s2, 10 sweeps in each 3 directions (up/ down, left/right, and forward/backward) for 8 minutes each Shock resistance 150 m/...
- マニュアル
... for 1 min between terminals(except for FG) and casing Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15m/s2, 10 sweeps in each 3 directions (up/ down, left/right, and forward/backward) for 8 minutes each Shock resistance 150 m/...
- マニュアル
... and storage: 35% to 85%RH (with no condensation) Degree of protection IP66 (IEC60529) Vibration resistance (durability) 10 to 150 Hz (at a single-amplitude of 0.35 mm) for 80 minutes each in the X, Y, and Z directions Shock resistance 150 m/...