全 1482 件が検索されました。(521 - 540件を表示)

  • マニュアル

    ... casing (with 500V DC megger) By applying 1000VAC, 50/60 Hz power for 1minute between cable terminal and casing Durable at 10 to 500Hz Double amplitude less than 1.5mm 10 sweeps for 11 minutes each in 3 directions Durable at 500m/...

  • マニュアル

    ... 500 VDC mega) By applying 1000 VAC, 50/60 Hz power for 1minute between cable terminal and casing Durable at 10 to 500 Hz Double amplitude less than 1.5 mm 10 sweeps for 11 minutes each in 3 directions Durable at 500m/...

  • マニュアル

    ... 500V DC megger) By applying 1000VAC, 50/60 Hz power Dielectric strengh for 1minute between cable terminal and casing Durable at 10 to 500Hz Vibration resistance Double amplitude less than 1.5mm 10 sweeps for 11 minutes each in 3 directions at 500m/...

  • マニュアル

    ...left/right,and forward/backward) for 11 minutes each 耐衝撃性 Shock resistance 500m/s2の衝撃を6方向に各3回 計18回加え異常なきこと No abnormality after application of 500 m/s2, 3 times each in 6 directions (Total:18 times) 保護構造 Degree of protection IP54(IEC 60529: 2001) 材質 Materials 樹脂ケース:PBT 金属ケース:アルミダイカス ト(ADC12) Plastic case: PBT Metal case: Die-cast aluminum (ADC12) 質...

  • マニュアル

    ...left/right,and forward/backward) for 11 minutes each 耐衝撃性 Shock resistance 500m/s2の衝撃を6方向に各3回 計18回加え異常なきこと No abnormality after application of 500 m/s2, 3 times each in 6 directions (Total:18 times) 保護構造 Degree of protection IP54(IEC 60529: 2001) 材質 Materials 樹脂ケース:PBT 金属ケース:アルミダイカス ト(ADC12) Plastic case: PBT Metal case: Die-cast aluminum (ADC12) 質...

  • マニュアル

    ...left/right,and forward/backward) for 11 minutes each 耐衝撃性 Shock resistance 500m/s2の衝撃を6方向に各3回 計18回加え異常なきこと No abnormality after application of 500 m/s2, 3 times each in 6 directions (Total:18 times) 保護構造 Degree of protection IP54(IEC 60529: 2001) 材質 Materials 樹脂ケース:PBT 金属ケース:アルミダイカス ト(ADC12) Plastic case: PBT Metal case: Die-cast aluminum (ADC12) 質...

  • マニュアル

    ... single-amplitude of 0.075 mm 57 to 150 Hz with fixed acceleration of 9.8 m/s2 80 minutes each in X, Y, and Z directions (8 minutes per sweep × 10 sweeps = 80 minutes) Conforming to JIS C0912 Peak acceleration of 147 m/...

  • マニュアル

    ... input, and between all outputs and GR 10 to 57 Hz, amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes according (Time coefficient: 8 minutes × coefficient factor 10 = total time 80 min.) 147 m/...

  • マニュアル

    ... DC (24 V DC, −15 to +10%) Conforms to IEC61000-4-4. 2 kV (power lines) 10 to 60 Hz, 0.7-mm double amplitude 60 to 150 Hz, 50 m/s2 For 80 min. in each direction Shock resistance 150 m/s2, 3 times in each direction 500 V AC (between isolated circuits) 20 MΩ min. at 250 V DC (between isolated circuits) −10 to +55°C Dielectric strength Insulation resistance Ambient temperature Ambient humidity Operating environment Storage temperature Mounting Mounting strength Screw tightening torque 25% to 85% (with no condensation) No corrosive gases −25 to +65°C...

  • マニュアル

    ... to JIS 0040. Shock resistance 10 to 57Hz: 0.075-mm amplitude, 57 to 150 Hz: acceleration 9.8 m/s2 in X, Y, and Z directions for 80 minutes each (sweep time: 8 minutes × 10 sweeps = 80 minutes) Conforms to JIS 0041. 147m/...

  • マニュアル

    ... VDC (24 VDC −15%/+10%) Conforms to IEC 61000-4-4, 2 kV (power line). 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in X, Y, and Z directions for 80 min each 150 m/s2 (3 times each in 6 directions on 3 axes) 500 VAC (between isolated circuits) 20 MΩ min. (between isolated circuits) −10 to 55°C 25% to 85% (with no condensation) No corrosive gases −25 to 65°C 25% to 85% (with no condensation) M3 wiring screws: 0.5 N⋅m M3 mounting ...

  • マニュアル

    ... 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC60068-2-27. 147 m/...

  • マニュアル

    ...5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to JIS 60068-2-27. 147 m/s2, 3 times in X, Y, and Z directions Fixed (not removable) Terminal screw size M3 Applicable standards Conforms to EC Directives. Grounding method Ground to 100Ω or less. Shock resistance *1 *2 *3 *4 *5 1 DC power supply CP1E-D-D CP1E-S(1)...

  • マニュアル

    ... max 10 to 57 Hz, Amplitude of 0.075 mm, 57 to 150 Hz Acceleration 9.8 m/s2, 80 min in each direction of X, Y and Z (8 min of each sweep time × 10 sweeps = total 80 min) Shock resistance 147 m/s2, 3 times each in X, Y and Z directions. Ambient operating temperature Ambient operating humidity Ambient operating atmosphere Storage temperature 0 to 55°C 0% to 80% RH (with no condensation) No corrosive gas 0% to 90% RH (with no condensation) -20 to +60°C Precautions for Correct Use The ambient operating temperature ...

  • マニュアル

    ...Ambient operating temperature Ambient operating humidity Ambient operating atmosphere Storage temperature Storage humidity Terminal block screws tightening torque* Mounting method 150 m/s2 with amplitude of 0.7 mm 100 m/...

  • マニュアル

    ... immunity Conforms to IEC 61000-4-4, 2.0 kV Vibration resistance Malfunction: 10 to 60 Hz with 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s 2 for 80 min in X, Y, and Z directions Shock resistance 150 m/...

  • マニュアル

    ..., acceleration: 9.8 m/s2 in X, Y, and Z directions for 100 minutes (Time coefficient: 10 minutes × coefficient factor 10 = total time 100 min.) (according to IEC 60068-2-6) Gravity acceleration is assumed to be G=9.8m/s2. Shock resistance 147 m/...

  • マニュアル

    .../s). NJ/NX-series CPU Unit Motion Control User’s Manual (W507) 7-7 7-3-2 Setting Axis Parameters Work Travel Distance Per Motor Rotation 7 Manual Operation • Set Acceleration and Deceleration to 3,000,000 to accelerate and decelerate at 3 m/...

  • マニュアル

    ... 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total)*1 Shock resistance Conforms to IEC 60068-2-27. 147 m/s2, 3 times each in X, Y, and Z directions*1 Applicable standards*2 *1. *2. 3-1-2 Refer to the NX-series Digital I/O Units User’s Manual (Cat. No. W521) for the vibration and shock resistance specifications of the Relay Output Unit. Refer to the OMRON website (http://www.ia.omron....

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...