全 1482 件が検索されました。(601 - 620件を表示)
- マニュアル
... wires and controller case of the controller corresponding to ZG-RPD-N: 1000 VAC, 50/60 Hz, 1 min Vibration resistance 10 to 150 Hz 0.7-mm double amplitude, 80 min each in X, Y and Z directions (destructive) Shock resistance 300 m/...
- マニュアル
... lead wires and controller case of the controller corresponding to ZG-RPD: 1000 VAC, 50/60 Hz, 1 min Vibration resistance 10 to 150 Hz 0.7-mm double amplitude, 80 min each in X, Y and Z directions (destructive) Shock resistance 300 m/...
- マニュアル
... lead wires and controller case, 1000 VAC, 50/60 Hz, 1 min 1500 V peak-to-peak, pulse width 0.1 μs/1 μs, rising edge: 1 ns pulse 10 to 150 Hz, 0.35-mm amplitude, 80 min each in X, Y, and Z directions 150m/...
- マニュアル
...Operating and storage: 35% to 85% (with no condensation) 20 MΩmin. at 500 V DC 1,000 V AC, 50/60 Hz for 1 min 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions 300 m/s2 3 times each in six directions (up/down, left/right, forward/ backward) IP40 Prewired (standard cable length: 2 m) Approx. 400 g Case: PBT (polybutylene terephthalate), Cover: Polycarbonate Instruction sheet Ferrite core Note 1: The response speed of the linear output is calculated as the measurement period x (average count setting + 1). The response ...
- マニュアル
...℃ (with no icing or condensation) Operating and storage: 35 to 85% (with no condensation) 1,000 VAC, 50/60 Hz for 1 min 10 to 55 Hz, 0.7 mm double amplitude 80 min each in X, Y, and Z directions 150 m/...
- マニュアル
... or condensation) Operating and storage: 35 to 85% (with no condensation) 20 MΩ at 500 VDC 1,000 VAC, 50/60 Hz for 1 min 10 to 150 Hz, 0.7 mm double amplitude 80 min each in X, Y, and Z directions 300 m/...
- マニュアル
... or condensation) Operating and storage: 35 to 85% (with no condensation) 20 MΩ at 500 VDC 1,000 VAC, 50/60 Hz for 1 min 10 to 150 Hz, 0.7 mm double amplitude 80 min each in X, Y, and Z directions 300 m/...
- マニュアル
... setup information or other settings of this device or the device connected to this product. Sensor communications indicator (communications error) 4.3 10 to 150 Hz, 0.7 mm double amplitude 80 min each in X, Y and Z directions 300 m/...
- マニュアル
...ZP-LS600 Mounting angle 360° horizontal, 360° vertical Ambient temperature (Operating) -10 to 50°C Ambient temperature (Storage) -15 to 70°C Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for Shock resistance 300 m/...
- マニュアル
... wires and controller case, 1000 VAC, 50/60 Hz, 1 min 1500 V peak-to-peak, pulse width 0.1 μs/1 μs, rising edge: 1 ns pulse 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions 300m/...
- マニュアル
... and controller case, 1000 VAC, 50/60 Hz, 1 min 1500 V peak-to-peak, pulse width 0.1 μs/1 μs, rising edge: 1 ns pulse 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions 300 m/...
- マニュアル
... and controller case, 1000 VAC, 50/60 Hz, 1 min 1500 V peak-to-peak, pulse width 0.1 μs/1 μs, rising edge: 1 ns pulse 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions 300 m/...
- マニュアル
...data undetermined period), the GATE signal turns OFF (H level in the case of an NPN output type). Vibration resistance 10 to 150 Hz 0.7-mm double amplitude, 80 min each in X, Y and Z directions (destructive) Shock resistance 300 m/...
- マニュアル
... all lead wires and FG terminal: 500 VAC, 50/60 Hz, 1 min. Dielectic strength Environmental Degree of protection IP20 (IEC60529) immunity Vibration resistance (destruction) 10 to 55 Hz, 0.35-mm half amplitude 50 min each in X, Y, and Z directions 150m/...
- マニュアル
... all lead wires and FG terminal: 500 VAC, 50/60 Hz, 1 min. Dielectic strength Environmental Degree of protection IP20 (IEC60529) immunity Vibration resistance (destruction) 10 to 55 Hz, 0.35-mm half amplitude 50 min each in X, Y, and Z directions 150m/...
- マニュアル
... all lead wires and FG terminal: 500 VAC, 50/60 Hz, 1 min. Dielectic strength Environmental Degree of protection IP20 (IEC60529) immunity Vibration resistance (destruction) 10 to 55 Hz, 0.35-mm half amplitude 50 min each in X, Y, and Z directions 150m/...
- マニュアル
...°C Ambient humidity range Operating and storage: 35% to 85% Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...°C Ambient humidity range Operating and storage: 35% to 85% Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...°C Ambient humidity range Operating and storage: 35% to 85% Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...