全 1482 件が検索されました。(541 - 560件を表示)

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ... 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Applicable standards Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ...celeration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8m/s2. Conforms to IEC 60068-2-27. Shock resistance 147 m/...

  • マニュアル

    ... with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total)*1 Shock resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ...Mode Executes the function block when the value is changed to TRUE. Sets the travel distance. The unit is [command unit]. Inputs the relative distance from the current position. [Hz].*1 mand unit/s].*2 limit. The unit is [command unit/...

  • マニュアル

    ... at a velocity of 0.03 m/s (30,000 μm/s). 7-6 NY-series Industrial Panel PC / Industrial Box PC Motion Control User's Manual (W559) 7 Manual Operation • Set Acceleration and Deceleration to 3,000,000 to accelerate and decelerate at 3 m/...

  • マニュアル

    ... 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Applicable standards Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ... of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8 m/s2. Conforms to IEC 60068-2-27. Shock resistance 147 m/s2, 3...

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ... of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8 m/s2. Conforms to IEC 60068-2-27. Shock resistance 147 m/s2, 3...

  • マニュアル

    ...5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to JIS 60068-2-27. 147 m/s2, 3 times in X, Y, and Z directions Fixed (not removable) Terminal screw size M3 Applicable standards Conforms to EC Directives. Grounding method Ground to 100Ω or less. Shock resistance *1 *2 *3 *4 *5 1 1-3-1 General Specifications Dimensions (H × D × W) AC power supply CP2E-………D…-...

  • マニュアル

    ... to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2 80 min each in X, Y, and Z directions Shock resistance 150 m/s2, 3 times each in 6 directions along X, Y, and Z axes Dielectric strength 600 VAC (between isolated circuits) Insulation resistance 20 MΩ min. (between isolated circuits) Applicable standards cULus: Listed (UL61010-2-201) EU: EN 61131-2, RCM KC: KC Registration EAC IO-Link conformance EtherNet/IP conformance Note Refer to the OMRON website (...

  • マニュアル

    ... to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2 80 min each in X, Y, and Z directions Shock resistance 150 m/s2, 3 times each in 6 directions along X, Y, and Z axes Applicable standards*1 *1. 2-1-2 Specification IP67 cULus: Listed (UL61010-2-201) EU: EN 61131-2, RCM KC: KC Registration EAC IO-Link conformance Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most ...

  • マニュアル

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...

  • マニュアル

    ... Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8m/s2. Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ... of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8 m/s2. Conforms to IEC 60068-2-27. Shock resistance 147 m/s2, 3...