全 53640 件が検索されました。(5621 - 5640件を表示)
- カタログ
...Transparent objects A setting plug with a temperature compensation function makes it easy to set the sensing range. The sensing range can be set by the Setting Plug, which is included with the Sensor. No special controller is required. The Setting Plug’...
- カタログ
....75) --- Explosion- E52-P@@C-N-6 proof model --- Pt100 3-conduc- B tor system E52-CA@@C-N-6 --- K (CA) Nongrounded type E52-CA@AY Special Sheathed models for thermocou- D=1 S packaging ple machines 0°C to 650°C K (CA) Thermistors −50°C to 300°C E52-THE5A E52-THE6F E52-THE6D 33 ASTM316L Enclosed terminals 30 ASTM316L Exposed 35 lead wires to 37 SUS304 Exposed 39 lead wires 2 (0.75) Grounded 2 (0.75) type Thermis- Element- 1 tor interchangeable thermistor Note: 1. General-purpose models and low-cost models are provided ...
- カタログ
...[-] E58-CIFQ1 Data Sheet USB-Serial Conversion Cable E58-CIFQ1 CSM_E58-CIFQ1_DS_E_6_5 Cable for Support Software Enables Connection Even with Temperature Controllers Not Equipped with Communications • Easily set Temperature Controller parameters by connecting the computer'...
- カタログ
...°C (with no icing or condensation) Ambient humidity range Operation: 10% to 80% (with no condensation) Applicable safety standards CE Marking *2 Weight Approx. 120 g Note: The required drivers must be installed on the host PC. Refer to the User’...
- カタログ
...[H187-E1-02] E5[]C-T Catalog N E W E5_C-T Programmable Temperature Controller (Digital Controller) Easy-to-read, simple and dependable Program control » Set Up to 8 Progra m s wit h 32 Seg men ts Each . » H i g h - c o n t ra ...
- カタログ
...deal with control panels Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...
- カタログ
...)と比 較して、環 境 配 慮 設 計 が できていること * 4 . 制 御 盤 C F P ( カーボンフットプリント) は 、当 社 により国 際 規 格 I S O 14 0 67 に 基 づき、 ライフサイクルアセスメント手 法 による制 御 盤 ( 製 品 ) の 製 造、輸 送、使 用、廃 棄まで の 各 段 階 にお ける...
- カタログ
...E5႒D/ NX-TC Outside air temperature, etc. Production speed: Slow Failure rate: High Adjustment by workers: Necessary It is possible to continue producing good products without making set point changes or PID adjustments The answer was the industry'...
- カタログ
...が発生 温度揺れを制御 201 200 199 198 197 0 0 50 冷却操作量(%) 100 0 200 400 600 800 1000 1200 1400 1600 1800 2000 時間(S) E5□D 従来品 ※水冷 2 軸押出成形機、当社実測データ 工具不要で挿し込むだけ。 むだけ。 配線作業負荷と工数を低減する プッシュインPlus端子台で簡単...
- カタログ
...% to 110% of rated supply voltage range ±2% FS max. (Influence of EMS : ±4% FS max.) (See note 1.) Hysteresis Approx. 0.5% FS (fixed) Power consumption Proportional band 3% FS (fixed) Control period Approx. 20 ...
- カタログ
...1. Control Output R: Relay output: 250 VAC, 3 A Q: Voltage output (for driving SSR): 12 VDC, 21 mA 2. Alarm 1: Relay output: 250 VAC, 1 A (resistive load) 3. Sensor type TC: Thermocouple (K, J, T, R, or ...
- カタログ
... mode switch. The default setting for alarm output 2 is for the upper limit alarm mode. To change the setting, change the alarm type for alarm output 2 in initial setting level 5. For details, refer to the “E5CSV/E5CS-U Digital Temperature Controller User’...
- カタログ
... 10 to 55-Hz, 0.75-mm double amplitude for 2 h each in X, Y, and Z directions Shock (malfunction) 150 m/s2, 3 times each in 6 directions Shock (destruction) 100 m/s2, 3 times each in 6 directions 2 300 m/...
- カタログ
... other cables whenever possible. • The response speed of the E63-WF is 120 kHz. Do not allow the Rotary Encoder to exceed this speed. z Connection Spurious pulses may be generated when power is turned ON and OFF. Wait at least 0.1 ...
- カタログ
... indirectly. Do not use it for such purposes. Precautions for Correct Use Do not use the Encoder under ambient conditions that exceed the ratings. z Wiring Spurious pulses may be generated when power is turned ON and OFF. Wait at least 0.1 ...
- カタログ
... not use it for such purposes. Precautions for Safe Use 1. Do not use the product in excess of the rated voltage. Applying voltages beyond the rated voltage range may cause the product to break or burn. 2. Avoid wiring the product'...
- カタログ
...Applying voltages beyond the rated voltage range may cause the product to break or burn; During operating, if applying voltages below the rated voltage range may cause the output to shut down. At that time, please restart the power. (2) Avoid wiring the product'...
- カタログ
... the load resistance and the cable type. • Extending the cable length not only changes the startup time, but also increases the output residual voltage. z Connection Spurious pulses may be generated when power is turned ON and OFF. Wait at least 0.1 ...
- カタログ
... the load resistance and the cable type. • Extending the cable length not only changes the startup time, but also increases the output residual voltage. z Connection Spurious pulses may be generated when power is turned ON and OFF. Wait at least 0.1 ...
- カタログ
... that exceed the ratings. ● Mounting For front-surface mounting, the maximum tightening torque is 1.76 N·m. (Effective screw length: 7 mm min.) ● Wiring Spurious pulses may be generated for outputs when power is turned ON. Wait at least 1 ...