全 1073 件が検索されました。(501 - 520件を表示)

  • マニュアル

    ...シス(形K3NRのみ) 比較出力パターン出力動作(形K3NCのみ) sbit prty avg stine memo hys c-out out 1/2 none/even/odd fast/0.s/1/2/4/8 .0∼99.9 on/off 1∼99.9 nomal/zone/level all-h/all-l 2 even 1 .0 off 1 nomal all-h ストップビット長を設定します。 パリティビット長を設定します。 表示バラツ...

  • マニュアル

    ...)mchロ)niza60n-一一. B8udr81今一 300β300'1、20(y21ξ00/4β00∼9、6〔W19,200/381400 Tr8ngml辞1。 ncod。 ASC‖{7-bit}一 ' -Commm{藺伽⑨ Wflt61。 K3TS SetΨdues、resetoontrol{maximu耐minimumvaluesl R88dffomK3了S ...

  • マニュアル

    ...度 −25∼65℃ 負荷側 L 8 9 10 11 12 1L 出力信号 3L − 温度の影響 25℃、定格電力入力時の出力に対し、F. S±1% (周囲温度−10∼20℃、30∼55℃の範囲) 周波数の影響 定格周波数、定格電力入力時の出力に対しF. S±1% (定格周波数±5%) 耐ノイズ 立ち上がり1ns、パルス幅1μ s/...

  • マニュアル

    ... Hex Serial port No. (physical port) Communications port (internal logical port): 0 to 7 Hex D Send Data Word Allocations (Third Operand of PMCR Instruction) Word No. S+0 Data format No. of send data words (4-digit Hex) ...

  • マニュアル

    ... all stored in the DM Area. CTBL(882) with High-speed Analog Sampling Function CTBL P M S S P: Port specifier (#0003) M: Register target value comparison table and start comparison. S: Target value comparison table Target value ...

  • マニュアル

    ...S Page Output Required 160 Output Required 162 Source word D S: Source D: Destination Bit status not changed. Destination word DOUBLE MOVE MOVL @MOVL 498 MOVL(498) S S+1 S D S: 1st source word D: 1st destination word 26 Transfers two words of data to the specified words. Bit status not changed. D+1 D Section 2-2 Instruction Functions Instruction Symbol/Operand Mnemonic Code MOVE NOT MVN @MVN 022 Function Location Execution condition Page Output Required 161 Transfers the complement of two words of data to the specified words. Output Required ...

  • マニュアル

    ...always be changed with an instruction. Refer to Appendix D-4 Pulse Output Starting Conditions for details on the allowed combinations of pulse output instructions. The time required to stop pulse output using INI(880) is as follows: Minimum: 12.5 µs, Maximum: 22.5 µ...

  • マニュアル

    ...Output Required 201 Source word D S: Source D: Destination Bit status not changed. Destination word DOUBLE MOVE MOVL @MOVL 498 MOVL(498) S Transfers two words of data to the specified words. S+1 S D S: 1st source word D: 1st destination word Bit status not changed. D+1 D 31 Section 2-2 Instruction Functions Instruction Symbol/Operand Mnemonic Code MOVE NOT MVN @MVN 022 Function Location Execution condition Page Output Required 200 Transfers the complement of two words of data to the specified words. Output Required ...

  • マニュアル

    ...I/O DC type 10 points AC type Dimensions (W x H x D) CPM1A-V1 66 x 90 x 50 CP1E-E□□ CP1E-N□□ Normal-type 66 x 90 x 85 CP1E-E□□S CP1E-N□□S(1) Renewal-type - 20 points 86 x 90 x 50 86 x 90 x 85 86×90×79 30 points 130 x 90 x 50 130 x 90 x 85 130×90×79 40 points 150 x 90 x 50 150 x 90 x 85 150×90×79 10 points 66 x 90 x 70 66 x 90 x 85 - 20 points 30 points 86 x 90 x ...

  • マニュアル

    ...Power supply I/O Dimensions (W x H x D) type CPM2A CP1E-E□□ CP1E-E□□S DC type 20 points 130 x 90 x 55 30 points AC type CP1E-N□□ Normal-type CP1E-N□□S(1) Renewal-type 86 x 90 x 85 86×90×79 130×90×79 150×90×79 195×90×79 86×90×79 130×90×79 150×90×79 195×90×79 130 x 90 x 85 40 points 60 points 150 x 90 x 55 195 x 90 x 55 150 x 90 x 85 195 x 90 x 85 20 points 130 x 90 x 90 86 x 90 x 85 40 points 150 x 90 x ...

  • マニュアル

    ... to the following description for details. 17 Linear mode CQM1H CJ1M/CJ2M S Number of target values (BCD 4 digits) 0001 to 0048 S Number of target values (BIN 4 digits) 0001 to 0030Hex ...

  • マニュアル

    ..... &0 to &999 (#0000 to #03E7) [S: First send word (send area specification)] Set the number of words (n) to be sent. (Including the S word.) Between #0000 and #00FA (&0 and &250) words can be set. Enter the send data in words from ...

  • マニュアル

    ...) Not used. Own network Local node SCU number 0, Port 1 Response needed No.7 to use #0 (fixed) 3 times 2s: Default value ・Setting contents of the first command word S (S: CIO 5020) S CH S+1 S+2 S+3 Contents Command code (4-digit hex) Upper Slave address (2-digit hex) Lower Function code (2-digit hex) Register address (4-digit hex) (= register number - 1). Number of read words (4-digit hex) Data #2804 #0103 #1016 #0002 Description Modbus-RTU communication command #01: Destination Device address #03: Read from Holding Register Total Power ON Time ...

  • マニュアル

    ... m max. Noise resistance Conform to IEC 61000-4-4, 1 kV or higher Process data Fixed PDO mapping Mailbox (CoE) SDO requests, SDO responses, and SDO information Distributed Clocks Synchronization in DC mode DC cycle: 250 s, 500 ...

  • マニュアル

    ...較表電源タイプ DC タイプ AC タイプ I/O 点数 外形寸法(W×H×D) CPM1A-V1 CP1E-E□□ CP1E-N□□ 標準タイプ CP1E-E□□S CP1E-N□□S(1) リニューアルタイプ 10 点 66×90×50 66×90×85 - 20 点 86×90×50 86×90×85 86×90×79 30 点 130×90×50 130×90×85 130×90×79 40 点 150×90×50 150×90×85 150×90×79 10 点 66×90×70 66×90×85 - 20 点 86×90×70 86×90×85 86×90×79 30 点 130×90×70 130×90×85 130×90×79 40 点 150×90×70 150×90×85 150×90×79 2.2. 盤内への取付外形寸...

  • マニュアル

    ...I/O 点数 外形寸法(W×H×D) CPM2A DC タイプ 20 点 130×90×55 30 点 AC タイプ CP1E-E□□ CP1E-N□□ 標準タイプ CP1E-E□□S CP1E-N□□S(1) リニューアルタイプ 86×90×85 86×90×79 130×90×85 130×90×79 40 点 150×90×55 150×90×85 150×90×79 60 点 195×90×55 195×90×85 195×90×79 20 点 130×90×90 30 点 86×90×85 86×90×79 130×90×85 130×90×79 40 点 150×90×90 150×90×85 150×90×79 60 点 195×90×90 195×90×85 195×90×79 2.2. 盤内への取付外形寸法は奥行きが異な...

  • マニュアル

    ...<目標値一致比較テーブル> ・リニアモード時 CQM1H S CJ2M 比較の個数 (BCD4 桁) 0001~0048 S 比較個数 (BIN4 桁) 0001~0030Hex S+1 目標値1下位4桁 (BCD8 桁) F8388608 S+1 目標値1(下位) (BIN8 桁) 80000000 S+2 目標値1上位4桁 S+2 目標値1(上位) S+3 サブルーチン番号 S+3 目標値1 割込...

  • マニュアル

    ...を登録する 4. 初期画面に戻ります。 クリア 初期画面 000000 CT00 ■ ラック先頭チャネル設定の有無の確認方法(C S 1 - H C P U ユニットおよび C J1 - H C PU ユニットのみ) CS1-H CPU ユニットおよび CJ1-H CPU ユニットの場合、プロコンで I/O テーブル作...

  • マニュアル

    ...格納されます。 1バイト分チャネル CMND命令実行 @CMND コマンド S D C 15 1バイト分 87 0 S S + 1 S + 2 コマンドフォーマットのデータ コントロールデータ 15 レスポンス C C + 1 1バイト分チャネル 15 D D + 1 D + 2 1バイト分 87 どこへいくつ...

  • マニュアル

    ... 番号 2CH 分の転送データの内容を転送先 CH ―[ MOVL S D ] 032 倍長転送 へ 32 ビット単位で出力します。 ―[↑MOVL S D ] − S+1 S:転送データ下位 CH 番号 D:転送先下位 CH 番号 4-22 S D+1 D 4-4 命令語一覧表 FUN No. 命令 シンボル/オペランド 機能 備考 ページ − 5−...