全 1073 件が検索されました。(441 - 460件を表示)
- カタログ
...・・・ (2)式この計算結果が100mm未満の場合は、S=100mmとします。 500mmを超える場合は、K=1,600mm/sとした次の式で再計算します。 S=1,600mm/s× (Tm+Ts) +8× (d−14mm) ・・・ (3) 式上記(3)式の計算結果が500mm未満の場合は、 S=500mmとします。 人体が形F3SR-Bの検出エリアに対して水平...
- カタログ
... poles Impulse withstand voltage 5 kV between power terminals 5 kV between exposed non-current-carrying metal parts and current-carrying metal parts Noise immunity ±1.5 kV (between power terminals) square-wave noise by a noise simulator (pulse width: 100 ns/1 µ...
- カタログ
.... Be sure that these input signals satisfy the following requirements: a resistance of 1 kΩ (max.) and a residual voltage of 1 V (max.) when the contact is made. For signal input, use an open collector type transistor with characteristics: VCEO = 20 V min., VCE(...
- カタログ
...選択できます) セット数字 時間単位 0.1s(0.1秒) 1∼999 (3桁) ご購入 当社販売店 または オムロンFAストア s(1秒) 0.1m(0.1分) 0 0 1 m(1分) 0.1 S www.fa.omron.co.jp 0.1h(0.1時間) ∼ 9 9 9 h (1時間) 10h (10時間) 10 h 1 H3CA ■定格 (形H3CA-A、形H3CA-A-306、形H3CA-FA、形H3CA-...
- カタログ
...Operation system Time-limit operation, integrating operation Resetting system Power-OFF resetting (excluding -M), external resetting, manual resetting, automatic resetting No. of digits 4 digits (switch-selectable): 0.01 to 99.99 s, 0.1 to 999.9 ...
- カタログ
...11-pin socket 8-pin socket IEC IP66, UL508 Type 4X (indoors) for panel surface only and when Y92S-29 Waterproof Packing is used 4 digits 0.001 s to 9.999 s, 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1 s to 9999 ...
- カタログ
... socket Degree of protection IEC IP66, UL508 Type 4X (indoors) for panel surface only and when Y92S-29 Waterproof Packing is used 4 digits Digits 0.001 s to 9.999 s, 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1...
- カタログ
...stmr 1 2 3 4 5 6 7 8 Set DIP switch pin 1 to ON for AMD-compatible mode. Pin 1 Fixed (0.1 to 10 s) Set value Characteristics ON 0.01 to 0.1 s (AMD-S@1), 0.1 to 1 s (AMDS@2), 1 to 10 s (AMD-S@3) Startup time Setting range PNP 1 2 3 4 5 6 7 8 Note: The characters displayed in reverse video are the default settings. * Refer to page page 43 for information on DIP switch settings. Detection rota- 6 to 6,000 rpm tion rate range (...
- カタログ
...無電圧入力/電圧入力 (H:4.5∼30V、L:0∼2V) 設定値外部供給電源 DC12V±1V 12mA DC12V(±10%)100mA ON 計測範囲 0.01∼0.1s (形AMD-S□1) 0.1∼1s (形AMD-S□2) 1∼10s (形AMD-S□3) OFF 1ms 10ms スイッチ スイッチ入力計数速度/最小 1 2 モード入力信号幅 10ms ON OFF AMD互換 1ms ON ON AMD互換 下限...
- カタログ
...部供給電源 1 2 3 4 5 6 7 8 形AMD-S DC12V±1V 12mA ON OFF 計測範囲 0.01∼0.1s 〔10kHz〕設定にて全範囲計測 (形AMD-S□1) ※ 可能です。 入力信号に接点をお 0.1∼1s 使いの場合は〔30Hz〕に設定し (形AMD-S□2) てください。 入力信号のチャ 1∼10s タリング除去処理を行いま...
- カタログ
...Z axis (stroke) Working volume 0° (fixed) (P30) ±46.25° (P31) ±92.5° (P32) ±185° (P34) theta axis (rotation angle) Maximum Payload Repeatability Cycle times, sustained, at 20°C ambient 6 kg (P30: 15 kg) 0.30 ...
- カタログ
.... *2. *3. *4. 10 3 kg (P30: 12 kg) ±0.10mm 0.30 0.36 0.37 0.41 0.43 Power Requirements Protection HS Standard 1721[ ]-2601[ ] IP20 IP65 --- s *1, 0.46 s *2 s *1, 0.47 s *2 s *1, 0.52 s *2 s *1, 0.58 s *2 ...
- カタログ
...] ±1ディジット以下*1 測温抵抗体:[指示値の±0. 2 %又は±0.8℃の大きい方] ±1ディジット以下アナログ入力:±0.2% F S±1ディジット以下 入力 熱電対:K、J、T、E、L、U、N、R、S、B、W、PLⅡ 白金測温抵抗体:JP t 100、Pt100 電流入力:4−20mA、0−20mA 電圧入力:1−5V、0−5V、...
- カタログ
... range 0 to12 VDC or 0 to 24 VDC ON: 9.6 VDC max., OFF: 1 VDC min. ±6% rdg ±10 digits max. (at control level of 100%) *2 4 to 20 mA DC Display cycle Selectable: Immediate, 0.2 s, 0.5 s, 1.0 s Output ON-delay time 0.0 to 99.9 s (operating time) Soft start time 0.0 to 99.9 s (used when using the soft start function of a Power Controller) Output reset method Automatic reset Alarm hysteresis 1 to 999 digits Output response time 500 ms max. Insulation resistance 20 ...
- カタログ
... eCobra 800 IP65, Class10 Cleanroom model Ordering information --- I822 Industrial Robots Datasheets Class10 Cleanroom model 17 MOBILE ROBOTS Product name LD Robot type Mobile robot Product type OEM Maximum load 60, 90 kg Maximum speed 1.8 m/...
- カタログ
... walking on the mat. Otherwise, the machine may not stop before the person reaches the hazardous area, causing injury. Calculation of the Minimum Safety Distance The ISO13855 standards provide the following formula to calculate the minimum safety distance for floor-installed Safety Mats: ...
- マニュアル
...D6FZ-FGX21 Connectable sensor D6FZ series Maximum number of mounted Sensors 8 units *1 Display 7-seg. 5-digit 2-step LCD display, auxiliary information indicator displays Recording interval 1 s, 2 s, 5 s, 10 s, 20 s, 30 ...
- マニュアル
... DC mode 1). The settings are performed on the EtherCAT Master Unit side. For the setting method, refer to the manual of the EtherCAT Master Unit to be used. 5-6 EtherCAT Master Unit - Slave Unit Communications 125 s, 250 s, 500 ...
- マニュアル
...値 ti8~15ステップ8∼15時間 r p t パターン実行回数 a l - 1 警報値1 a l - 2 警報値2 a l - 3 警報値3 t s 1 s タイムシグナル1 現在値/目標値パターンNo. ステップNo.モニタホールドアドバンススタンバイ時間モニタパターン経過時...
- マニュアル
...一・OUT2Stromausgang4+DC420mA、m征.500ΩDCO-20mA,max、500Ωr頃一(UmschallungnachAusganose│nstellung}・+OUTt4-StrornausgangDC4・20mA`nlax、500ΩDCO・20n1A,max、500Ω 蔑睡 、E5ER-AW-500 ① 一 ① 6 菟. :ぷ 、(U魎lt加g螂A・sg・・g託・・...