全 7847 件が検索されました。(5081 - 5100件を表示)
- マニュアル
... all objects on the screen. Selects all objects of the same type as the currently selected object. Makes multiple copies of the selected objects. Displays a list of functional objects on screen to enable changing property settings. Ctrl+A Ctrl+D Ctrl+...
- マニュアル
...-M@21 NV4W-M@41 NV3W-M@20 NV3W-M@40 NV3W-M@20-V1 NV3W-M@40-V1 NV3Q-MR@@ NV3Q-SW@@ Rated power supply voltage 5 VDC (allowable range: 4.5 to 5.5 VDC) Capacity 1 W min. 24 VDC (allowable range: 21.6 to 26.4 VDC) 1.7 ...
- マニュアル
... output even if the input is momentarily interrupted for 10 ms, and which has reinforced or double insulation. Model Rated power supply voltage NV3W-M@20L 5 VDC (allowable range: 4.5 to 5.5 VDC) NV3W-M@20L-V1 Capacity 1 ...
- マニュアル
... VDC (allowable range: 4.5 to 5.5 VDC) NV3W-M@20L NV4W-M@@@ 24 VDC (allowable range: 21.6 to 26.4 VDC) NV3W-M@20-V1 NV3W-M@40-V1 NV3W-M@@@ NV3Q-MR@@ NV3Q-SW@@ Capacity 1 W min. 1.7 W min. 1.9 W min. 2 ...
- マニュアル
...: 350 g max. C200PC-ISAj3-DRM-E, C200PC-ISAj3-SRM-E: 350 g max. Vibration resistance Expansion Option Board: 250 g max. Backup Power Supply Board: 250 g max. Dimensions SYSMAC Board: 106.7 x 163.0 x 16.3 mm (...
- マニュアル
...+24 V DC 2 0V 3 Functional ground terminal DC Power Supply Provide a 24-V DC power supply that is within the allowable voltage range (20.4 to 27.6 V DC). Power Supply Capacity The power consumption is 15 ...
- マニュアル
... ISA bus standards. SYSMAC Board Controller Link Support Board SYSMAC LINK Support Board Conforms to PCI bus standards. Controller Link Support Board SYSMAC LINK Support Board CS1 Bus Interface Board Dimensions Weight 234.4 x 140 x 62.4 mm (...
- マニュアル
... mA max. (Supplied from Power Supply Unit.) CS1W-SPU02: 5 VDC, 700 mA max. (SYSMAC SPU Unit only) Other: Memory Card (HMC-EF@@@): 120 mA max. (Supplied from Power Supply Unit.) CS1W-SPU01/SPU02: 35 × 130 × 101 mm (...
- マニュアル
... Supply Unit.) CS1W-SPU02-V2: 5 VDC, 700 mA max. (SYSMAC SPU Unit only) Other: Memory Card (HMC-EF@@@): 120 mA max. (Supplied from Power Supply Unit.) CS1W-SPU01/SPU02-V2: CJ1W-SPU01-V2: 35 × 130 × 101 mm (...
- マニュアル
...Index sampling data, 258 short-circuits precautions, xxi shutdown settings power failure input, 212 signals precautions, xxi software initial settings, 16 V version changing from SYSMAC SPU Unit Ver. 1.0/1.2/1.3, 293 ...
- マニュアル
... NV-Designer, open the screen to paste the image. Right-click on the screen and select Paste from the context menu. Alternatively, press Ctrl + V to paste the image. 1) Select Paste. Note: Images that are larger than the screen (NV3W-V1: 240 x 96 (...
- マニュアル
...-3 Operation Log ....................................................................................27 Revision History ................................................................................................... 28 6 1 Related Manuals The following manuals are related to this manual. Cat.No. V106 Model Manual Name NB[]Q-TW0[]B NB-series Programmable Terminals NB-Designer Operation NB[]...
- マニュアル
...-2 Import Procedure ...............................................................................12 3-2-3 Dialog box for variables not qualified to be imported ........................13 Revision History ................................................................................................... 14 6 1 Related Manuals Cat. No. Model Title NB□Q-TW01B NB series Programmable Terminals NB□...
- マニュアル
... models to be discontinued NB□□-TW□□B Recommended replacement models NB□□-TW□□B-V1 11 ■Mounting dimensions Discontinued Products NB□□-TW□□B Recommended Replacements NB□□-TW□□B -V1 NB3Q-TW□□B Panel cutout 119.0(+0.5/-0) (...
- マニュアル
...A ITF I UPC-E C NW-7 N JAN/EAN-13 A CODE39 M JAN/EAN-13 B CODE93 L STF (2 of 5 5bar) H CODE128 K EAN128 W 信号名 内 容 3 パリティ EVEN、ODD、 NONE(無し) EVEN ストップビット 1、2 2 データ長 7、8 7 ヘッダ STX、NONE、 ユーザ選択1Byte STX フッタ ETX, CR, ユーザ選択 1Byte/2Byte ETX RS/CS制御 有効、無効 有効 READ...
- マニュアル
...をONします。 (LED光源が点灯しブザーも鳴動しつづけます) EAN128ラベル CODE128ラベル [F1]ABCD[F1]E A[F1]BCD[F1]E ABCDE ABCD[F1]E "W"ABCD[GS]E "W"ABCD[GS]E "K"ABCDE "K"ABCD[GS]E "K"ABCDE "K"ABCD[GS]E 不読不読不読 "...
- マニュアル
...2 of 5 5bar) ID A C A B H バーコード体系 ITF NW-7 CODE39 ID I N M CODE93 CODE128 L K EAN128 W 桁数 : バーコードデータの桁数を2バイトで示します。 但し、UPC、EANコードの場合は省略されます。 {N1:10の位 (0∼9) 、N2:1の位 (0∼9)} ■外形図 ■接続 ●バーコードリーダ (65mmタイプ)...
- マニュアル
...形状 105×90×65mm (突起物を除く) 保護構造盤内蔵型 (IP20相当) 材質 PC+ABS 質量約300g 取付方法 DINまたはM4ねじ R/W H接続形600-CA5D01:1CH, 形V600-CA5D02:2CH 内部回路 TRG/IN1 2.2kΩ 内部回路 TRG/IN2 2.2kΩ 0V(COM) +V オープンコレクタタイプ (3線式センサなど) RST 2.2kΩ 内部回路 OUT 出力...
- マニュアル
...NORMAL 13 14 ERR ID0 15 ID1 16 ID2 17 ID3 18 ID4 19 ID5 20 ID6 21 ID7 22 23 24 25 26 R/W − − − FG 説 明 電源入力電源入力インヒビット入力 (AUTO) トリガ入力 (SYNC) 緑リードデータ出力ビット0 一致出力 (VERIFY) 黄リードデータの出力ビット1 白リードデータの出力ビット2 黒リ...
- マニュアル
...灰/黒 ライトデータ入力ビット7 ID7 ベリファイデータ入力ビット7 (VERIFY) 22 灰/白 リード/ライト切換入力 R/W 23 空き − 24 空き − 25 空き − 26 シールド FG WRITE MODE RUN DATA CONTINUOUS VERIFY BYTE BIT CLEAR BIT SET NORMAL ERROR DATA ERR 7 6 5 4 3 2 1 0 READ OK WRITE NG デ ー タ キ ャ リ ア と の 交 信 モ ー...