全 2903 件が検索されました。(481 - 500件を表示)
- カタログ
...size(mm) Rated voltage □92×t38 □120×t38 100 to 240 VAC 100 to 240 VAC Note: “AC Free Input Axial Fan” refers to an axial fan which allows multiple input voltage ranging 100 to 240 VAC. Not affected by changes in voltage ...
- カタログ
... place Control integration enables unique and innovative automation applications tailored to each production site by positioning robots as one of the elements required to implement such applications and closely coordinating them with other devices. Integration of the Construction Process simplifies the process of implementing automation ...
- カタログ
...セーフティライトカーテン F3SG-SR/PG グローバルサービス体 制 セーフティコントロール ユニット NX-CSG/SL5/SI/SO 安 全 規 格対応をグローバルで強力に支援 資格認証例: ロボット分野を含む国 際 安 全 規 格に基づく 機械安全知識・能 力を第 三 者 ...
- カタログ
... fatigue over long periods of application. Metal (aluminum, helical) • High torsion rigidity and thus suitable for high resolution. • Transmitted allowable torque is large. • High cost. • Heavy and thus place a large load on the drive system. • The allowable shaft misalignment is small, ...
- カタログ
... than that of the Inverter or the power factor is required to be improved. Connection Example DC reactor (option) Power supply AC reactor (option) R MC MCCB Ro 3-phase 200 VAC 3-phase 400 VAC So S To T PD R/L1 P U/T1 S/L2 V/T2 T/L3 W/T3 M Specifications Inverter Voltage class Max. applicable motor capacity [kW] Model 0.4 3G3RX2-A2004 0.75 1.5 2.2 3.7 5.5 7.5 200-V class 11 15 18.5 22 30 37 45 55 3G3RX2-A2007 3G3RX2-A2015 3G3RX2-A2022...
- カタログ
...Ground this terminal at a ground resistance of 100 Ω max. when installing in locations subject to excessive noise, or if the S3D2 malfunctions. • Do not share a ground line with other devices, or connect it to a structural beam of a building. Doing ...
- カタログ
...Ground this terminal at a ground resistance of 100 Ω max. when installing in locations subject to excessive noise, or if the S3D2 malfunctions. • Do not share a ground line with other devices, or connect it to a structural beam of a building. Doing ...
- カタログ
... currents, such as those that can flow for equipment short faults. Setting range Currentlimiting by internal circuits Tripping region 100 Startup Delay This function is provided to disable cutoff operations for 40 ms after the branch outputs turn ON ...
- カタログ
...90% Output voltage Hold time Startup time Note: The total inrush current of all of the Power Supplies will flow for parallel operation or backup operation. Sufficiently check the fusing characteristics of fuses and the operating characteristics of breakers and select fuses and breakers ...
- カタログ
... be grounded. *3. Signal input/output connectors are included as standard and implemented in the CN1 before shipment. In this connector, the circuits of 1-2, 3-4, and 7-8 are shorted. Removal of the connector may deteriorate the output stability and accuracy, ...
- カタログ
... rated output voltage Forward current (IF): At least twice the rated output current S8T-DCBU-02 Power Supply − + Diode 3 S8T-DCBU-02 Power Supply To Be Connected The power consumption of the S8T-DCBU-02 is approximately 10 W, ...
- カタログ
...What is the UL Class 2 output? What is S8V-CP0424S (UL Class 2 output type)? It is the classification that indicates “power supplies and the related products with safety outputs of which voltage, current, and power are limited to a certain level, ...
- カタログ
...) OVC III (≤3000 m) Pol2 CSA C22.2 No.8 Standards Safety standards EN 60939 OVC III (≤3000 m) Pol2 ENEC *2 *1. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing ...
- カタログ
...-G480@@: 0.8 3. This is the guaranteed value for startup. A. Standard mounting B. Face-up mounting 11 S8VK-G Mounting Overvoltage Protection (B) Face-up mounting Consider the possibility of an overvoltage and design the system ...
- カタログ
...2. Cannot be used with signal output terminals. 9 S8VK-R Precautions for Correct Use Mounting Combinations • The long-term reliability of the S8VK-R can be increased by installing it properly and sufficiently considering heat dissipation. • Install the S8VK-R ...
- カタログ
...Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the product may result in ignition or burning. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing ...
- カタログ
...Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the product may result in ignition or burning. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing ...
- カタログ
...Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the product may result in smoking or burning. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing ...
- カタログ
...The Power Supply may be damaged. • Derate the boost current and the average output current loads according to the ambient operating temperature and mounting direction. 21 S8VS Overvoltage Protection Output voltage (V) Consider the possibility of an overvoltage and design the system ...
- カタログ
... power supply side. If the control power supply is turned ON and the motor is started at the same time, operation inconsistent with the time SV may occur. Motor M Note: To prevent the buzzer sounding when power is turned ON, install a timer ...