全 1430 件が検索されました。(461 - 480件を表示)
- マニュアル
...い。 ・この取扱説明書はいつでも参照できるよう大切に保管してください。 0V 接続用コード * 7 9 7 1 1 7 7 - 7 E * 照光部 96 形F3SJシリーズ用 大型表示灯 入力 φ30 103.8 F39-A01P□-PAC 形 大型表示灯用出力 付属のネジに対する締め付けトルクは以下の...
- マニュアル
...るシステム・機械・装置 d)ガス、水道、電気の供給システムや24時間連続運転システムなど高い信頼性が必要な設備 e)その他、上記a)∼d)に準ずる、高度な安全性が必要とされる用途 ※上記は適合用途の条件の一部です。 当社のベスト、総合カタ...
- マニュアル
...Passive mirror Emitter/ Receiver Location 1 Emitter Root cable (Gray) Indicator Root cable (Black) Extension cable (Black) Extension cable Receiver Emitter/Receiver F3SG-PGA-A/-L F3SG-PGA-C { 2 E or or 3 L or LONG Operating range { 4 T or TEST Test { 1 C or CODE Scan code { { 2 ...
- マニュアル
...3 Emitter/Receiver Location Indicator Emitter Root cable (Gray) Receiver Root cable (Black) 4
4 5 6 7 Indicator Name F3SG-SRB 1 C Scan code { E or or CODE 2 ERR Lockout { 3 L or LONG Operating range { 4 T or TEST Test { 6 On the side of TOP Top-beam-state { 7 On the side of BTM Bottom-beam-state { 1 C or CODE Scan code { 2 ... - マニュアル
...5 9
1 2 Emitter/Receiver Location Indicator Emitter Root cable (Black) Extension cable Receiver 4 5 6 7 8 F3SG-SRA F3SG-SRB CODE Scan code E or or ERR Lockout 3 L or LONG Operating range 4 T or TEST Test - Top-beam-state - 1 C 2 5 Root cable (Gray) 3 Indicator Name 6 On the side of TOP Area Beam Indicator (ABI) 7 On the side of BTM Bottom-beam-state - 1 C or CODE Scan code 2 ... - マニュアル
...OFF the power supply, and consult your OMRON representative. ・Do not try to disassemble, repair, or modify the product. ・Dispose of FZ-SC components as industrial waste. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... FH-SC FH-SM Item Ø32 25 Image Sensor for FH - 0.3 Megapixel Digital Camera ■Dimensions(Unit:mm) ●General specifications 40 Model FH-SC/SM Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... SHEET Model FH-SM05R FH-SC05R Item 12 Image Sensor for FH - 5 Megapixel Digital Camera ■Dimensions(Unit:mm) ●General specifications 28 Model FH-SM05R/SC05R Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... the power supply, and consult your OMRON representative. ・Do not try to disassemble, repair, or modify the product. ・Be sure to dispose of the product as industrial waste. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... not put an impossible stress on the camera cable when you set it up. The cable is disconnected, and it becomes impossible might do a normal measurement. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... not put an impossible stress on the camera cable when you set it up. The cable is disconnected, and it becomes impossible might do a normal measurement. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... not put an impossible stress on the camera cable when you set it up. The cable is disconnected, and it becomes impossible might do a normal measurement. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... not put an impossible stress on the camera cable when you set it up. The cable is disconnected, and it becomes impossible might do a normal measurement. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... not put an impossible stress on the camera cable when you set it up. The cable is disconnected, and it becomes impossible might do a normal measurement. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
...5.0(μm)×5.0(μm) Global shutter 240 fps 120 fps Shutter type Frame rate Video output Gain Exposure time Lens mounting*2 Supported controller *3 FH-SMX01-SWIR 1/4-inch monochrome CMOS Effective pixels Pixel size 4-M4DEPTH5 45 30 C Mount 4-M4DEPTH5 1/4" 20UNC DEPTH6 5.5 Model Picture element *1 1/4" 20UNC DEPTH6 (19) 8 lines to 512 lines 8 lines to 1024 lines (8 line units) (8 line units) Digital 8bits 0 to 25.5dB 8μs∼100,000μs C mount FH-L551 series FH-2051/FH-5051/FH-5551 ...
- マニュアル
... not put an impossible stress on the camera cable when you set it up. The cable is disconnected, and it becomes impossible might do a normal measurement. PRECAUTIONS FOR CORRECT USE Please observe the following precautions to prevent failure to operate, malfunction, or undesirable ...
- マニュアル
... Manual WARNING This product must be used according to the instruction manual. Failure to observe this may result in impairment of functions and performance of the product. In order to prevent the product from becoming inoperable or malfunction, and to prevent other adverse ...
- マニュアル
... N・m This product is classified into the following risk groups by IEC62471. ■ Package Contents The following are packaged together with this product. Please confirm these items. In order to prevent the product from becoming inoperable or malfunction, and to prevent other adverse ...
- マニュアル
... lines must be wired separately from this product. · Tighten all screws securely during installation. Fastening torque M3:0.54 N·m M2:0.15 N·m · Turn off lighting controller when put off cables. · Use heatproof glove when the lightings are used hi-brightness. (...
- マニュアル
... lines must be wired separately from this product. · Tighten all screws securely during installation. Fastening torque M3:0.54 N·m M2:0.15 N·m · Turn off lighting controller when put off cables. · Use heatproof glove when the lightings are used hi-brightness. (...