全 7847 件が検索されました。(4441 - 4460件を表示)
- マニュアル
... 57. When the optional SmartController EX is included in the system, the Pendant, Front Panel, and XUSR connections must connect to the SmartController EX. The figure includes the optional T20 Pendant, SmartVision MX, and SmartController EX. These items may not be present in your system. ...
- マニュアル
...NOTE: You must provide your own power supply. Make sure the power cables and power supply conform to the specifications in the following table. Table 3-1. Power Supply and Power Cable Specifications ! Customer-Supplied Power Supply 24 VDC (-10%, +5%), 150 ...
- マニュアル
... Specifications 2-4-4 Acuity Specifications Specifications for the Acuity camera are provided below. Feature Specification Field of View 140° Power Input 12 VDC (±10%) supplied from platform, through power connector Power Consumption 2-4-5 3.3 ...
- マニュアル
...100 mm (4 inches) nominal Caster Brakes 2 rear casters Docking Station Description Specification Current 8 A, thermal fuse built into power switch Contacts 2 Voltage 100 to 240 VAC, 50 to 60 Hz Power consumption 800 ...
- マニュアル
..., black bordered cover lens TFT Display TFT LCD panel, 18/24 bit RGB parallel interface. 7.0 in. WVGA - Wide Viewing Angles, 5-Touch Backlight Constant current LED supply Power Input 5 VDC supplied through power connector Power 6.5 ...
- マニュアル
...TriangleDriveTo 137 Wait 136 Robots 18 With sound files 141 Troubleshooting 18 Taxi Line Touchscreen 116, 169 19 Traffic Restricting 181 Page 210 Index TriangleDrive Virtual doors 174 W 136 Wireless OMRON Corporation Kyoto, JAPAN Industrial Automation Company Authorized Distributor: Contact: www.ia.omron.com Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31)2356-81-300/Fax: (31)2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U.S.A. Tel: (1) 847-843-7900/Fax: (1) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No....
- マニュアル
...°F) Storage and shipment humidity range 5 to 95%, non-condensing Chassis protection class IP20 (NEMA Type 1) 8.3 Power Requirements Table 8-3. Power Specifications Input Voltage 100 - 240 VAC, 50/60 Hz Typical Power Consumption 100 ...
- マニュアル
...°F) Storage and shipment humidity range 5 to 95%, non-condensing Chassis protection class IP20 (NEMA Type 1) 7.3 Power Requirements Table 7-3. Power Specifications Input Voltage 100 - 240 VAC, 50/60 Hz Typical Power Consumption 100 ...
- マニュアル
...°F) Storage and shipment humidity range 5 to 95%, non-condensing Chassis protection class IP20 (NEMA Type 1) 9.3 Power Requirements Table 9-3. Power Specifications Input Voltage 100 - 240 VAC, 50/60 Hz Typical Power Consumption 100 ...
- マニュアル
... Specifications 2-4-4 Acuity Specifications Specifications for the Acuity camera are provided below. Feature Specification Field of View 140° Power Input 12 VDC (±10%) supplied from platform, through power connector Power Consumption 2-4-5 3.3 ...
- マニュアル
.... make 36 Can pace make back Pace stay Magn etic For continued protection against risk of fire, replace only with fuse of the specified voltage and current ratings. 1 Field! ratings . W NO ARNIN RID G ING WARNING NO RIDING ! 1-4-5 ING ARN G ! ...
- マニュアル
... end of a disk file is reached, a Ctrl+Z character (26 decimal) is returned. When reading from the terminal, GETC will return the next character entered at the keyboard. All control characters will be read except Ctrl+S, Ctrl+Q, Ctrl+O, and Ctrl+...
- マニュアル
... Robots with EtherCAT 24402-000 Rev C Chapter 3: Robot Installation E-Stop Circuits on XUSR and XFP Connectors A XSYSTEM-31 (XFP-1) G XSYSTEM-32 (XFP-2) B XSYSTEM-31 (XFP-6) 6 V, 1.2 W XSYSTEM-3 (XFP-5) D XSYSTEM-20 (XFP-9) (XFP-10) (XPND-7) (XPND-6) C XSYSTEM-33 (XFP-13) XSYSTEM-34 (XFP-14) A E XSYSTEM-24 (XPND-24) (XFP-3) (XPND-23) (XUSR-1) (XUSR-2) (XUSR-14) (XUSR-15) (XFP-4) F XSYSTEM-4 (XFP-11) H XSYSTEM-13 (XUSR-3) XSYSTEM-5 XSYSTEM-19 (XFP-12)...
- マニュアル
... specifications for the Mobile I/O Box are provided below. Additional Information Use a power supply with sufficient capacity. Refer to 3-4-1 Power Supply on page 3-6 for more information. Item 2-3-2 Specification Power consumption 9 ...
- マニュアル
...Residual ripple max. 0.5% 2% Rated operating current 0.36 A (0.6 A) 1 A (2 A) Automation Control Environment (ACE) Version 4 Camera Configuration User's Manual (I679) 3 Configuring Photoneo 3D Cameras Connector MX12 X 33 ...
- マニュアル
... transistor of the main circuitry has burned out. • The resistance between each • Replace the Servo Driver. combination of these terminals is 100 Ω maximum. P (PA) - A (U) N (NA) - A (U) P (PA) - B (V) N (NA) - B (V) P (PA) - C (...
- マニュアル
... the letters in the table of cables and parts. The numbers correspond to the steps in the cable installation overview table. The tables are on the pages following the figure. 2 XUSR 2a STATUS EXPIO C eMB-40M ...
- マニュアル
... Pn0A) ● General-purpose output 4 make adjustments. ● General-purpose Output 2 (set by Pn413) (set by Pn09) For the G5 series, parameters are set from 4. Parameter Unit Present Absent CX-Drive (computer tool). Example) 100 ...
- マニュアル
...general-purpose outputs ● General-purpose Output 3 (set by Pn411) to make adjustments. (set by Pn114) For the G5-ML2 series, parameters are set from 4. Parameter Unit Present Absent CX-Drive (computer tool). Example) 100 ...
- マニュアル
...External Dimensions and Mounting dimensions External Dimensions for some type is smaller than 3G3RX-V1.However mounting dimensions for 3G3RX-V1and 3G3RX2 are same. Not need to additional hole. 3.1. External Dimensions 200-V class 3G3RX-V1 Dimensions (mm) ...