全 7847 件が検索されました。(4381 - 4400件を表示)

  • マニュアル

    ...-series Temperature Controller was sold. Check your Temperature Controller and set the correct value. Input type Sensor type Resistance Thermometer JPt100 J T Thermocouples E L U N R S B W PLII to to to to to 850 500.0 100.0 500.0 100.0 °C -200 -20.0 -100 -20.0 -200 -199.9 -200 -100 -200 -199.9 -200 0 0 100 0 0 to to to to to to to to to to to to to to to to 1300 500.0 850 400.0 400 400.0 600 850 400 400.0 1300...

  • マニュアル

    ...alphabet characters. The default is for 11-segment displays. a b c d e f g h i j k l m A B C D E F G H I J K L M n o p q r s t u v w x y z N O P Q R S T U V W X Y Z The Character Select parameter in the advanced function setting level can be turned OFF to display the following 7-segment characters. A B C D E F G H I J K L M N O P Q R ...

  • マニュアル

    ...Host side RS-485 E5CN-HT RS-485 Abbreviation Pin 12 A (−) 11 B (+) Abbreviation FG − + SG TX RX 6.8 V Shield Terminator 120 Ω (1/2 W) A < B: "1" Mark A > B: "0" Space E5CN-HT End node RS-485 Abbreviation Pin 12 A (−) 11 B (+) Use a 120 Ω (1/2 ...

  • マニュアル

    ...k l m A B C D E F G H I J K L M n o p q r s t u v w x y z N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 -1 0 1 2 3 4 5 6 7 8 9 -1 (Most significant digit) IX ● Revision History The revision code of this manual is given at the end of the catalog number at the bottom left of the back cover. The following table outlines the changes made ...

  • マニュアル

    ...Termin白lform . 11弔inround5㏄k飢 Front$crew 11-pinrounds㏄ket Frontscrew ・8弔inround$㏄ket ●、Tim÷IimItcont●ctl SPDT SPl)T .刊 ' ひ.一・夕`・《}. SPOT∵" 一一一⇔ ..・所一一...,1n●t●nt●W●OU8Cont㏄t SPDT SPDT ■,.ぶ・. '.....

  • マニュアル

    ...}m酊ilyde5crlbe5prec息ut`ons rgqulred`nln5tali`ngandwir}ngth日ttmer 日efOreoperatlngthep了o⊂」uct,r田dthismSnual thor・ughlVto8cq研reSu輪`enlKnowledgeof thep'oductKeeptト`smanualforfutvre 「8fe「ence 8恒蝶'咋:…'∵ 曳us尽'1."' 摯〃 ...

  • マニュアル

    ..._JP.indb 1 Operating voltage range Power consumption 100 to 240 VAC 50/60 Hz 12 to 24 VDC, 100 VDC (20% max. ripple) 85 to 110% of rated power voltage Approx. 10 VA (for 240 VAC) Approx. 5 W (for 24 VDC) SW3-1 Manual Reset UP operation Reset Specifications Power supply voltage Output level “H”→“L” when time up ON Timing Chart Power supply input ON ON Power supply input Transistor H output L OFF Time UP Transistor H output L ON OFF Time UP SW3-3 Memory Back Up (-M type only) SW position ON Valid...

  • マニュアル

    ... voltage range Power consumption External reset, gate 100 to 240 VAC 50/60 Hz 12 to 48 VDC, 24 VDC (20% max. ripple) 85 to 110% of rated power voltage Approx. 12 VA (for 240 VAC) Approx. 2.5 W (for 48 VDC) 0.5 sec reset time (min.) Reset time following power application: 0.05 sec 0.02 sec reset signal width (min.) ON residual voltage: 2 V max. * Contact and transistor signal input use common terminal. Connecting Sockets Socket Surface mounting Flush mounting P2CF-08(-E) P3G-08 P2CF-11(-E) P3GA-11 Self-diagnosis Function 7 ...

  • マニュアル

    ... 24 VDC/24 VAC, 50/60 Hz (H5CX-@D) Allowable voltage fluctuation range 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Power consumption Approx. 6.2 VA at 100 to 240 VAC, Approx. 5.1 VA/2.4 ...

  • マニュアル

    ... should be 1 to 5 mm. Note 2: It is possible to mount Timers side by side, but only in the direction without the hooks. Conformance to EN/IEC Standards 12 to 24 VDC 90% to 110% rated supply voltage Approx. 2.3 ...

  • マニュアル

    ... VDC/24 VAC, 50/60 Hz (H5CZ-L8D/-L8ED) Allowable voltage fluctuation range 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Power consumption Approx. 6.2 VA at 100 to 240 VAC, Approx. 5.1 VA/2.4 ...

  • マニュアル

    ... VDC/24 VAC, 50/60 Hz (H5CZ-L8D/-L8ED) Allowable voltage fluctuation range 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Power consumption Approx. 6.2 VA at 100 to 240 VAC, Approx. 5.1 VA/2.4 ...

  • マニュアル

    ... signal input use common terminal. External and manual reset m n 100-240 VAC 50/60 Hz 12-24 VDC (20% max. ripple) 85-110% of rated voltage Approx. 10 VA (for 100 VAC) Approx. 5 W (for 24 VDC) Control output 2 Control output 1 n (n–1)(n–2) Count D n BCD 0 EF 1 2 TOTALIZING COUNTER R mode 0 EF 1 2 SW2: 5 or D P Digital display Count up BCD 0 EF 1 2 SW2: 4 or C n D n Control output Counting operation U Digital display 0 EF 1 2...

  • マニュアル

    ... only) H7AN_EN.indd 1 CP1 Input 2 3 4 Power supply 5 6 7 (DO NOT USE) Power supply * Use contacts with sufficient capacity to switch 2.5 mA, 12 V (R: 680 Ω 1/2 W can be used to improve reliability) Power supply Note: 1. For DC power, terminal 1: negative (-); terminal 2: positive (+). 2. If there is excessive external noise, terminal 3 must be grounded to an appropriate place where the grounding resistance is 100 ohm max. 3. Do not wire the terminals which are not used. 4. Connections of CP1,CP2 and reset input ...

  • マニュアル

    ...count bounces (chatters) generated by switching over the contact. 100 to 240 VAC 50/60 Hz 12 to 48 VDC 24 VDC (20% max. ripple) 85 to 110% of rated power voltage Approx. 12 VA (100 VAC) Approx. 2.5 W (48 VDC) 30 Hz: Minimum pulse 16.7 ms (ON/OFF ratio 1 : 1) 5 kHz: Minimum pulse 0.1 ms (ON/OFF ratio 1 : 1) 0.5 sec reset time (min.) Reset time following power application: 0.05 sec 0.02 sec reset time (min.) Reset time following signal application: 0.05 sec Refer to the input connection ...

  • マニュアル

    ... VDC/24 VAC, 50/60 Hz (H7CX-@D1) 12 to 24 VDC (H7CX-@D) 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Approx. 9.4 VA at 100 to 240 VAC, Approx. 7.2 VA/4.7 W at 24 VAC/12 to 24 VDC, Approx. 3.7 ...

  • マニュアル

    ... VDC/24 VAC, 50/60 Hz (H7CX-R11@D1) Allowable voltage fluctuation range 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Approx. 9.4 VA at 100 to 240 VAC, Power consumption Approx. 7.2 VA/4.7 ...

  • マニュアル

    ..., 50/60 Hz (H7CZ-L8D1) Allowable voltage fluctuation range 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Power consumption Approx. 9.4 VA at 100 to 240 VAC, Approx. 7.2 VA/4.7 W at 24 VAC/12 to 24 VDC Operating temperature −10 to 55°C (−10 to 50°C if Counters are mounted side by side) range (with no icing or condensation) Storage temperature range −25 to 70°C (with no icing or condensation) Operating humidity range 25% to 85% Altitude 2,000 m max. Recommended fuse T2A, 250VAC,time-...

  • マニュアル

    ...a u t i o n s r e q u i r e d i i n s t a H n g , w i n n g a n d h a n d l i n g . W h e n u s l n g t h e c o u n t e r p l e a s e r e f e r t o t h e p e r t i n e ≡ c a t a l o g f o r d e t a i l e 一 =...

  • マニュアル

    ...a u t i o n s r e q u i r e d i i n s t a H n g , w i n n g a n d h a n d l i n g . W h e n u s l n g t h e c o u n t e r p l e a s e r e f e r t o t h e p e r t i n e ≡ c a t a l o g f o r d e t a i l e 一 =...