全 1073 件が検索されました。(381 - 400件を表示)
- マニュアル
... A max. Insulation resistance Across all lead wires and controller case: 20 MΩ (by 250 V megger) Dialectic strength Across all lead wires and controller case, 1000 VAC, 50/60 Hz, 1 min Noise immunity 1500 V peak-to-peak, pulse width 0.1 µ...
- マニュアル
... lead wires and controller case: 20 MΩ (by 250 V megger) Dialectic strength Across all lead wires and controller case, 1000 VAC, 50/60 Hz, 1 min Degree of protection IP20 (IEC60529) Noise immunity 1,500 V peak-to-peak, pulse width 0.1 µ...
- マニュアル
...INDEX SETTING TRANSITION CHARTS 136 Specifications and Dimensions ZX2 User’s Manual Model ZX2-LDA11 Item ZX2-LDA41 Measurement period (*1) Min. 30 µs Response time 60 µs, 120 µs, 240 µs, 500 µs, 1 ms, 2 ms, 4 ms, 8 ms, 12 ms, 20 ms, 36 ms, 66 ms, 128 ms, 250 ms, 500 ms Analog output (*3) 4 to 20 mA, Max. load resistance: 300 Ω, ±5 VDC or 1 to 5 VDC, Output impedance: 100Ω Judgment outputs (HIGH/PASS/ LOW: 3 outputs), error output PNP open-collector outputs, 30 VDC, NPN open-collector outputs, 30 VDC, 50 ...
- マニュアル
...40 40 Outside recommended range*3 *1. Reflector Height should be between 300mm to 1000mm depending on application and range. *2. To apply A toward a maximum expected error, use the formula n*A+B, where n corresponds to the desired multiplier for ...
- マニュアル
... outputs RS-232C Possible by connecting FQ-SDU2 Sensor Data Unit. 8 inputs and 7 outputs Input specifications Refer to Table 2. Output specifications Connection method Indications Special connector cables Power supply I/O and Sensor Data Unit....
- マニュアル
...-XL2.............................................................................. 1-6 FZ_FH Remote Operation Tool....................................... 5-27 FZD-CAL........................................................................... 1-9 FZ-DU................................................................................1-9 FZ-M08.............................................................................. 1-7 I-4 FZ-MEM16G......................................................................1-9 FZ-MEM2G........................................................................1-9 FZ-MEM8G........................................................................1-9 FZ-...
- マニュアル
... that is allocated to the STRING variable. • Upper and lower bytes are reversed. Example: The outputs will be as follows for a STRING array named s that has two elements (with the data quantity around elements is set to 4 bytes) when s[0] is “ab” and ...
- マニュアル
... status showing flag are "0" and "1" respectively. A-6 GI-S-Series Safety I/O Terminal User’s Manual (Z400) Appendices A-2-2 Safety Output Assembly Safety Discrete Output Profile Output Data (Assembly 563 - 233 Hex), Size: 1 byte(...
- マニュアル
... value or numerical range Floating Blanking Disable Enable/Disable Floating Blanking Monitoring Lockout Disable monitoring/Lockout/Cancel blanking zone Temporarily Disable Monitoring Function Disable Enable/Disable Monitoring temporarily disabled time limit 10 ...
- マニュアル
...Model 6 mm FHV-LEM-S06 9 mm FHV-LEM-S09 12 mm FHV-LEM-S12 16 mm FHV-LEM-S16 25 mm FHV-LEM-S25 Package contents • Main unit: 1 • Special cover for FHV-LEM-S: 1 • Screws: M3×8 mm: 5 (including one spare piece) • Instruction sheet : 1 • Compliance sheet: 1 When purchasing the Smart Camera with integrated lens module, refer to 1-1-2 FHV7£-£££££-S ££ Series on page 1-2 and 1-1-4 FHV7£-£££££-S££-££ Series on page 1-3. Lighting Modules Appearance Peak wavelength Color White - Source LED Model FHV-LTM-W Package contents • Main ...
- マニュアル
...Insulation Resistance Withstand Voltage Vibration Resistance ZN-CTX21 ZN-CTX21-A ZN-CTS□1-□A, ZN-CTM□1-□A 7-seg. 5-digit 2-step LCD display, auxiliary information indicator displays 1 s, 2 s, 5 s, 10 s, 20 s, 30 ...
- マニュアル
...: First Send Word and Send Area (Send Area Specification) Set the number of words (n) to be secured for the send area (including the word S). Setting range: n = &0 to 250 or #0000 to 00FA Send data (data assigned to variables) is stored in the words ...
- マニュアル
... ...................................................................................................................... M-1 Appendix N Output Format............................................................................................................N-1 Appendix O Communications Protocol....................................................................................... O-1 Appendix P ASCII Table .................................................................................................................P-1 Appendix Q Glossary of Terms .................................................................................................... Q-1 Appendix R Q & A...........................................................................................................................R-1 Appendix S Optics and Lighting Accessory Kit Installation .........................................................
- マニュアル
... .................................................................................................................... M-1 Appendix N Output Format .........................................................................................................N-1 Appendix O Firmware Update .................................................................................................... O-1 Appendix P Communications Protocol......................................................................................P-1 Appendix Q ASCII Table ............................................................................................................. Q-1 Appendix R Q & A ........................................................................................................................R-1 Appendix S 16 Glossary of Terms......................................................................................................
- マニュアル
... wires and controller case: 20 M (by 250 V megger) Dialectic strength Across all lead wires and controller case, 1000 VAC, 50/60 Hz, 1 min Degree of protection IP20 (IEC60529) Noise immunity 1,500 V peak-to-peak, pulse width 0.1 µ...
- マニュアル
... mm Red semiconductor laser Wavelength 660 nm Laser class ZP-LS£L, ZP-LS£S: Class 2 (JIS/IEC/EN/FDA/GB) ZP-LS£LC, ZP-LS£SC: Class 1 (JIS/IEC/EN/FDA/GB) Laser power ZP-LS£L, ZP-LS£S: 1 mW max. ZP-LS£LC, ZP-LS£SC: 0.376 mW max. Spot diameter*1 Approx. 50 x 1,000 μm Approx. f50 μm Approx. 70 × 1,600 μm Approx. f70 μm Approx. 130 × 2,900 μm Approx. f120 μm ±0.05% F.S. (±5 μm) ±0.1% F.S. (±10 μm) ±0....
- マニュアル
... ON when instruction complete (D2)+1 also turns ON at abnormality complete. *1: Control data: Device Item Settings data (S)+0 Completion status Status at instruction complete is stored. 0: Normal, Non-0: Abnormal (Refer to Dedicated error codes below) (...
- マニュアル
.... 500 g Instruction Sheet (This sheet), Startup Guide Mounting Magnets*12, Alarm Output Connector*13, AC Adapter*14, *15, DC Cable*15, and Ferrite Core*15 Accessories Screw hook hole Reset switch 1 s/2 s/5 s/10 s/20 s/30 ...
- マニュアル
...ZN-KMX21-□ KM20-B40-FLK, KM50-C, KM50-E, KM100, KM-N1-FLK, KM-N2-FLK and KM-N3-FLK 31 units 7-seg. 5-digit 2-step LCD display, auxiliary information indicator displays 1 s, 2 s, 5 s, 10 s, 20 s, 30 s, 1...
- マニュアル
...項目 動作表示灯 57 25゜ ■取扱い上の注意 © OMRON Corporation 2005 All Rights Reserved. 4 受光軸 2-φ4.5 65 測定中心 ith w s 1. plie 0.1 m 04 co 1 ct nd du a u, -k ro .10 r p 40 n yo se 0 o mog p. la 1 rati hi N is FR rpo a, S PA re: Cor h C N T 1 JA tu O o c R C ikaw 2 N or 30 fa M O i H 85 ...