全 7222 件が検索されました。(3701 - 3720件を表示)
- マニュアル
...,000L/min (std) *1 0.1L/min 使用湿度範囲 -10℃~60℃(結露なきこと) 35~85%RH(結露なきこと) 耐振動 10~55Hz 複振幅 0.7mm 加速度 50m/s2 X、Y、Z各方向 80min 耐衝撃 150m/s2 6方向各3回(上下、左右、前後) 圧力損失 直接配管時:10kPa以下クイックカップリング(長堀工業TL型)使用...
- マニュアル
... Approx. 2.3kg Natural cooling 0°C~55°C/10%~90%RH with no condensation -20°C~55°C/10%~90%RH with no condensation JIS C 60068-2-6 compliant/5~8.4Hz amplitude: 3.5mm, 8.4~ 150Hz acceleration rate: 9.8m/...
- マニュアル
...,000 VP-P 300 VP-P 100 ns to 1 ms 1 ns Vibration resistance 10 Hz to 22 Hz: 1.5-mm double amplitude X, Y, and Z directions 22 Hz to 500 Hz: Acceleration: 1.5 G (14.7 m/s2) X, Y, and Z directions for 30 min total Shock resistance 30 G (294 m/...
- マニュアル
...6 5. 4 3 2 1 0 sO 07 06 05 04 03 02 01 OO S1 15 14 13 12 11 {o 09 08 s2 23 22 21 20 19 18 17 16 s3 31 30 29 28 27 26 25 24 BitON;T()uchswitchisON ・BitOFF:T()uchswitchisOFF Example TouchswitchnumbersO,3,21,27areON sOlsO2sSls12s21s22S31s32=09002008 DescriptionlftheScreenAttribute"bitinput/touchswitch"screenisdisplayed,thechangein thebitstatuscorrespondingtoapressedtouchswitchisreportedtothehost computerwiththiscommand. Thehostcomputerisnotifiedeachtimeatouchswitchstatuschanges. 5・ゑ・8LampandTbuchSwitchDisplayStatusResp◎nse Format iESCISmlnln2 巨Bss・*1*1… 40 ---------------------[End of Page 6092]--------------------- CommandsSentbthePT Section5●2 Ml=DiSPIaystatus m1 NT20M,NT600M 0(30H)' Notlit{normaldisplay} 1(31H) La 2(32H) Flashinginvgrse(lamps)LR(touchswaches)...
- マニュアル
... memory table S To write a negative numeral (decimal), specify “F(46H)” for “n1” (in this case, a 7-digit numeral is written.) 206 Memory Tables Section 6-3 Copy Memory Table Format Description [ESC] / m1 s1 ...
- マニュアル
...Copying the Memory Table Section 6-2 Use the following command to change numerals or character-strings to be displayed on the NT600S after copying the contents of a memory table. Copy Memory Table Format m1: [ESC] / m1 s1 ...
- マニュアル
...%RHorless,withnocondensation Arnbientstoragetemperature 一20to+70。 C Operatingenvironment Nocorrosivegases. Dielectricstrength 300VAC,50!60HzforoneminutebetweenACexternalterminalofthepowersupplyunitandbatchgroundingterminal Noiseresistance '1000Vp-p,PulsewidthfOOnsecto1μsec,Risetimeでnsec Vibrationresistance ;ll::1蒜、麗瀦udel:1:m==i鰍、.ftheX・Y Shockresistance Durability 30G(294m!...
- マニュアル
... and batch grounding terminal Noise resistance 1000 Vp-p, Pulse width 100 nsec to 1 msec, Rise time 1 nsec Vibration resistance 10 to 57 Hz, Amplitude 0.075 mm, 30 minutes each in X, Y, and Z directions Shock resistance 15G (147 m/...
- マニュアル
.... [Example] The format for the numeral value memory table read command is shown below. [ESC] R N m t1 t2 t3 t4 1B 52 4E ** ** ** ** ** (l1) (l2) (s1) (s2) [CR] ** ** ** ** 0D The following parameters are specified in this format. m : 1 (1 BCD digit) t1 t2 t3 t4 : 0123 (4 BCD digits) l1 l2 : 99 (2 BCD digits) s1 ...
- マニュアル
... (*3) Noise level: 1.5 kV, Pulse width: 100 ns, 1 ms Vibration resistance 10 to 22 Hz with 0.075 mm single amplitude for a total of 30 min. in X, Y, and Z directions 22 to 500 Hz with 4.7 m/s2 acceleration in X, Y, and Z directions Shock resistance 490 m/...
- マニュアル
...) Noise resistance Noise voltage: 1000 Vp--p (across power supply terminals and panel) Pulse width of 100 ns to 1 ms (by noise simulator) Vibration resistance (operating) 10 to 57 Hz with 0.075 mm amplitude 57 to 150 Hz with 9.8 m/...
- マニュアル
... to 50°C –20 to 60°C 35% to 85% (with no condensation) No corrosive gases Conforms to IEC 61000-4-4, 2 kV (power line). 5 to 9 Hz with 3.5-mm single amplitude and 9 to 150 Hz with 9.8 m/s2 acceleration 10 times each in X, Y, and Z directions (1 octave/min) 147 m/...
- マニュアル
...Common mode: 1000 Vp-p (between power supply terminals and panel) Normal mode: 300 Vp-p Pulse width of 100 ns to 1 µs, pulse rise time of 1 ns 10 to 57 Hz with 0.075-mm 57 to 150 Hz with 9.8 m/s2 single amplitude for 30 min- and 10 to 57 Hz with utes each in X, Y, and Z 0.075-mm single amplitude for directions 30 minutes each in X, Y, and Z directions Vibration resistance (operating) Shock resistance (operating) Dimensions 0 to 50°C*1 10% to 90%*1 (with no condensation)...
- マニュアル
...: always convert it into an ASCII character string before transmission. Example: The format for the numeral value memory table read command is shown below. [ESC] R M m t1 t2 t3 t4 1B 52 4E * * (s2) * * [CR] * * (l2) * * (s1) * * (l1) * * * * * * * * 0D The following parameters are specified in this format. m : 1 (1 BCD digit) t1, t2, t3, t4 : 0123 (4 BCD digits) : 99 (2 BCD digits) l1, l2 : 24 (2 hexadecimal digits) s1, ...
- マニュアル
...: always convert it into an ASCII character string before transmission. Example: The format for the numeral value memory table read command is shown below. [ESC] R M m t1 t2 t3 t4 1B 52 4E * * (s2) * * [CR] * * (l2) * * (s1) * * (l1) * * * * * * * * 0D The following parameters are specified in this format. m: 1 (1 BCD digit) 0123 (4 BCD digits) t1, t2, t3, t4: 99 (2 BCD digits) l1, l2: 24 (2 hexadecimal digits) s1, ...
- マニュアル
...Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes n Yes Yes Yes Yes Yes y n y S1 S2 S3 Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes 2-2 Yes Yes Yes Yes Section2 Functions NS series Macro Reference READCF WRITECF SWAP SWAPL MEMCOPY SETFOCUS RELEASEFOCUS Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes...
- マニュアル
... condensation) 40 to 50°C: 20% to 60% (with no condensation) Conforms to IEC61000-4-4, 2 KV (power lines) 5 to 8.4 Hz with 3.5 10 to 57 Hz with 0.075 mm amplitude and 57 to 150 Hz with 9.8 m/s2 acceleramm single amplition for 30 min in each of X, Y, and Z directions tude and 8.4 to 150 Hz with 9.8 m/...
- マニュアル
... OFF Stop category 0 or 1 Stop category 0 only 7 Section 1-2 Nomenclature and Functions It is stipulated in EN 60204-1:2006 + A1 that the pushbutton for an emergency stop must be red and the background yellow. In SEMI-...
- マニュアル
... minute between the RS-422A terminal signal lines and the FG terminal Leakage current: 10 mA max. No corrosive gases Vibration resistance Conforms to JIS C0911, 60 minutes each in X, Y, and Z directions Shock resistance Conforms to JIS C0912, 147 m/...
- マニュアル
...OK Constant STRRIGHT(W) OK OK Long access of word STRMID(W) OK $W STRLEFT(W) $HW $SW STRLEN(W) Numerical access of bit STRCAT(W) $B STRICMP(W) S1 S2 S1 S2 D S S D S n D S n1 n2 D S n D S D S D S D S D S S1 ...