全 414 件が検索されました。(181 - 200件を表示)
- カタログ
...None Communications buffer 217 bytes Communications response send wait time 0 to 99 ms, Default: 20 ms DeviceNet Item Specifications Communications protocol Conforms to DeviceNet Communications functions Remote I/O communications • Master-slave connections (polling, bit-strobe, ...
- カタログ
...時間 0∼99ms 初期値:20ms ●DeviceNet 通信プロトコル 通信機能 リモートI/O 通信機能 ・Master/Slaveコネクション (Poll/Bit-Strobe/COS/Cyclic) ・デバイスネット(DeviceNet)通信規約準拠 I/O割付設定 ・コンフィグレータによる任意のIN・OUT データの割り付け・DeviceNet固有のパラメータや、デジタ...
- カタログ
...None Communications buffer 217 bytes Communications response send wait time 0 to 99 ms, Default: 20 ms DeviceNet Item Specifications Communications protocol Conforms to DeviceNet Communications functions Remote I/O communications • Master-slave connections (polling, bit-strobe, ...
- カタログ
...万回以上 10万回以上 10万回以上 10万回以上 AC250V 0.5A 10万回 AC250V 1.5A 10万回以上 AC250V 2A 10万回以上 (COSφ=0.4) (COS φ=0.4) (COSφ=0.4) DC30V 0.5A 10万回 DC30V 1.5A 10万回以上 DC30V 2A 10万回以上 (L/R=7ms) (L/R=7ms) (L/R=7ms) 5A 8A 2A 5A 20.3×10.3×15.8 抵抗負荷 AC277V 10A 1万回 AC277V 8A 5...
- カタログ
...、ラベリング、1文字認識、仕分け個数:判定/データ/変数 各32個演算子:四則演算、平方根、絶対値、剰余、距離、角度、 最大、最小、SIN、COS、ATAN、AND、OR、NOT 総合判定、計測領域毎判定、演算結果、計測・演算データ ―― メニューマスキング機能、パスワード機能、ショートカ...
- カタログ
...ーの終了を表します。 (設定内容なし) 計測補助関連演算計測処理関連で求めた計測データを使用し四則演算、Tan、 COS、距離などの演算が可能です。 マクロ処理経過時間フロー実行箇所までの処理時間の計測が可能です。 計測時間遅延による...
- カタログ
... is based on actual values sampled from a production line; please use this data for reference only. As a general rule, allow for slight variations in the Relays because the Relays are mass produced. 12 8 250 VAC inductive load (...
- カタログ
...of rated voltage 8.3 2,880 80% max.* 10% min. Maximum of rated voltage 110% Power consumption (W) Item Rated load Per 1 point Per 16 points Resistive load (cos φ = 1) Inductive load (cos φ = 0.4, L/R = 7 ms) 2 A at 220 VAC, 2 A at 24 VDC 0.8 A at 220 VAC, 0.8 A at 24 VDC Rated carry current 2 A (per one Relay), 8 A per 8-point common terminal, and 16 A per 16-point common terminal Approx. Approx. 0.2 3.2 Max. switching voltage 250 VAC, 125 ...
- カタログ
.... Continuous operation at this voltage is not within product specifications. 4. Approx. 4 mA flows into each LED indicator. To calculate the power supply capacity, add the power value of each LED indicator. Contact Ratings Item Resistive load (...
- カタログ
... with Instantaneous Contact Outputs A-2: Power ON Delay I, b: Repeat Cycle 1, E: Interval, Z: ON/OFF-duty-adjustable flicker, toff: Flicker OFF Start 1, ton: Flicker ON Start 1 • Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (...
- カタログ
...: Stopwatch, toff: Flicker OFF Start 1, ton: Flicker ON Start 1, toff-1: Flicker OFF Start 2, ton-1: Flicker ON Start 2 One-shot output time 0.01 to 99.99 s Control output 5 A at 250 VAC/30 VDC, resistive load (...
- カタログ
...ち機能 Ver.3 対応 R相 S相 T相 (トランス二次側低圧回路) 1 3 4 0 50 100 V 150 .5 1 .9 .9 COS θ 電流計測 .5 0 A 力率計 0 01 2 CT CT R相 S相 T相(トランス二次側低圧回路) 電圧計 0 電流計 20 マルチメータ導入と比較してコストを大幅に圧縮...
- カタログ
...and UK legislation EN61800-5-1: 2007 (2006/95/EC) SELV DeviceNet Communications Specifications Item Specification Certification DeviceNet Conformance Tested DeviceNet Profile AC Drive (0x02) Supported connections Remote I/O: Master-Slave connection Poll Bit-Strobe ...
- マニュアル
.../24 terminal, 33/34 terminal) Auxiliary relay output (11/12 terminal)) Weight External shape Connectable input devices 2 of NO 1 of NC AC250V 50/60Hz DC30V 5A AC250V 50/60Hz DC30V 3.15A (5A) (Note 4) AC15 : AC240V / 2A ...
- マニュアル
... indicator 8 DC24V Cat.4, PL e SIL3 700mA or less (except current consumption for the connected input/output devices) Error indicator 2 DC24V E1 L2 Module Color Y3 Reset input AC15 : AC240V / 2A cos φ=0.3 DC13 : DC24V / 1A L/R=48ms DC24V / 5mA (reference value) (Note 6) 100,000 times or more (open/close frequency of 1,800 times/h) 10,000,000 times or more (open/close frequency of 36,000 times/h) Cat.4, PL e Cat.4, PL e SIL3 SIL3 400mA or less (except current 550mA or less (except current consumption for ...
- マニュアル
...Response time : 48 ms or less Operating time : 218 ms or less Interlock indicator T12 input indicator T22 input indicator Indicator output ON indicator Feedback input indicator Red (NO contact) Receiver 24 A1 AC-15 : 240V AC / 2A ...
- マニュアル
... voltage : 2V or under (Note 3) 2 of NO Emitter 1 of NC Receiver S2 AC250V 50/60Hz DC30V 5A 11 21 12 22 S1 AC250V 50/60Hz DC30V 3.15A (5A) (Note 4) AC15 : AC240V / 2A cos φ=0.3 DC13 : DC24V / 1A L/R=48ms DC24V / 5mA (reference value) (Note 6) 100,000 times or more (open/close frequency of 1,800 times/h) 10,000,000 times or more (open/close frequency of 36,000 times/h) Cat.2, PL d Cat.2, PL d SIL3 SIL3 400mA or less (except current 550mA or less (except ...
- マニュアル
...Input circuit DC24V E1 AC Input circuit DC24V 1 of NC DC24V AC250V 50/60Hz DC30V 5A Input circuit K2 DC24V 0V A2 AC250V 50/60Hz DC30V 3.15A (5A) (Note 4) AC15 : AC240V / 2A cos φ=0.3 DC13 : DC24V / 1A L/R=48ms DC24V / 5mA (reference value) (Note 6) 100,000 times or more (open/close frequency of 1,800 times/h) 10,000,000 times or more (open/close frequency of 36,000 times/h) Cat.4, PL e Cat.4, PL e SIL3 SIL3 400mA or less (except current 550mA or less (except current consumption for ...
- マニュアル
...(Note 7) The OFF-delay time is set at 0 second (instant shut-off) at the delivery. (A setup with the functional setting support software (Model F3SX-CD□□□) for F3SX is possible.) Relay Output Module 23 S1 1 of NC AC15 : AC240V / 2A ...
- マニュアル
...-stop switch (common to Ch.1 and Ch.2) Safety light curtain 1 set 2-hand control switch 1 set Safety door switch (Ch.1 and Ch.2) 4 sets Test input (green) Shielded KM1 Open (red) AC15 : AC240V / 2A cos...