全 367 件が検索されました。(141 - 160件を表示)

  • マニュアル

    ...UINT 1 z 16-to-4 bit conversion S: First Source Word R: Result Word S: 1st digit of digits to be encoded S+1: 2nd digit of digits to be encoded S+2: 3rd digit of digits to be encoded S+3: 4th digit of digits to be encoded 15 R 12 11 Digit 3 Digit 2 8 7 4 3 Digit 1 0 Digit 0 The results of encoding of S to ...

  • マニュアル

    ...P: Port specifier, Example: Interrupt input 0 and pulse output 0 #0000 C: Control data, CW/CCW outputs and CW direction D0 S+1: D1 S+2: D2 S: Pulse frequency Interrupt input 0 occurs. #0032 #0014 #01F4 ...

  • マニュアル

    ... after the command code (MRC, SRC) until the byte just before the ETX. 0000 to 0492 SrcDat[4] on Send data (4-digit Hex) The data specified in hexadecimal here will be converted to ASCII and the number of bytes specified in ...

  • マニュアル

    ...Node address 2: OUT size: 1 byte, IN size: 2 bytes Allocation size setup table 15 I 1 5 s I+1 4 3 s+1 I+2 1 2 s+2 : : s+3 OUT block 1 IN block 1 15 00 00 k 00 00 01 01 k+1 00 00 01 01 k+2 02 k+3 Not usable Not usable : 00 : k+4 Not usable 01 01 Not usable 01 02 k+5 l: First word in allocation size setup table s: First word in OUT block 1 k: First word in IN block 1 00 : 02 :...

  • マニュアル

    ... Hz with 9.8 m/s² for 10 times each in X, Y and Z directions. For a Box PC with a HDD the vibration resistance depends on the mount- *1 4 Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • マニュアル

    .... 5 to 8.4 Hz with 3.5 mm single amplitude and 8.4 to 150 Hz with 9.8 m/s² for 10 times each in X, Y and Z directions Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/s², 3 times each in X, Y and Z directions Material finish Applicable for model-ID NYM£££-££1££ *1 Nickel plated conforms to ASTM B733-15, SC2 Degree of protection Front of product: IP65 *3 Pollution degree 2 or less: Conforms to JIS B3502 and IEC 61131-2 *1. *2. *3. 4-18 Refer to ...

  • マニュアル

    ... directions. Conforms to IEC 60068-2-6. • For a Panel PC with one or more HDD storage devices the Panel PC must be installed in a vibration free environment. *3 Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • マニュアル

    ... Hz with 9.8 m/s² for 10 times each in X, Y and Z directions. For a Box PC with a HDD the vibration resistance depends on the mount- *1 4 Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • マニュアル

    ... directions. Conforms to IEC 60068-2-6. • For a Panel PC with one or more HDD storage devices the Panel PC must be installed in a vibration free environment. *3 Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • マニュアル

    ... variables 8 4 10 Total size of variables 600 bytes 200 bytes 1,000 bytes Calculate the variable access time as shown below. [(600 + 200 + 1,000) bytes × 0.0006 s] + [(8 + 4 + 10) variables × 0.100 s] + 3...

  • マニュアル

    ... metal cases, using optical links in the system, etc. Recommended products The following products are recommended for use with the CP2E series PLC. Part Hub Maker Model number Specifications Inquires 100BASE-TX OMRON W4S1-03B 10/100 Mbit/...

  • マニュアル

    ... target values) Number of target values S+1 Lower word of target value 1 S+2 Upper word of target value 1 00000000 to FFFFFFFF hex 11-3 High-speed Counter Interrupts z Contents of the Comparison Table 11 ...

  • マニュアル

    ... 3.5 mm single amplitude and 8.4 to 150 Hz with 9.8 m/s² for 100 minutes each in X, Y and Z directions. Conforms to IEC 60068-2-6. Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • マニュアル

    ... left-to-right in the window opening. Step 4: Affix the diffuser to the window. Step 5: Run your finger over the surface of the diffuser using light pressure to complete the bond. MicroHAWK V320-F / V330-F / V420-F / V430-F Barcode Reader User Manual ...

  • マニュアル

    ... lens axis at the point of focus. Focus — Any given point in an image at which light converges; the focal point. Frame — The total area captured in an image sensor while the video signal is not blanked. V440-F C-Mount Code Reader User Manual ...

  • マニュアル

    ...)+1 Target station number Specifies the number of the target station. 1 - 120 (S)+2 Access code/Attribute code Specifies the access code and attribute code of the readout device. Bit 15 8 7 Access code 0 Attribute code (...

  • マニュアル

    ...使用時並列配置 B' 20 50 12 形 ZX-EM02HT 形 ZX-EDA11 / 41 Ver.1.300 以降磁性金属 0 ∼ 2mm □45mm T=3mm、材質 S50C 1μm ±1.0%F.S.(*3) 0.1%F.S./℃ 動作/保存時:-10 ∼ 200℃( センサヘッド部 ) -10 ∼ 60℃( プリアンプ部 ) ただし、氷結・結露しないこと動作時 / 保存時 35 ∼ 85%RH (ただし、結露しないこと)(*6) AC1000V ...

  • マニュアル

    ...: -15 to +70°C (with no icing or condensation) model (0.5 m) Materials 1,000 VAC, 50/60 Hz for 1 min. 10 to 150 Hz, 1.5-mm double amplitude, 2 hours, each in X, Y, and Z directions 2 500 m/s , 3 times each in X, Y, and Z directions IEC 60529, IP67 2 m (Pre-wired model), 5 m (Pre-wired model) *5, 0.5 m (Connector-joint model) *5 Approx. 240 g/Approx. 180 g Approx. 270 g/Approx. 210 g Approx. 170 g/Approx. 110 g Approx. 200 g/Approx. 140 g...

  • マニュアル

    .... (5) Fix in place with the End Plate (sold separately: PFP-M). 5 4 1 3 1 5 10 to 150 Hz, 0.7mm double amplitude, 80 min each in X, Y, and Z directions 2 300 m/s 3 times each in six directions (up/down,left/right,forward/backward) Shock resistance (destructive) CH5 Important • To disconnect Calculating Units, CH4 perform the above operations in reverse order. • The right figure shows the channel numbers when multiple amplifier are. • Connected pilot light lights when connected electrically. Case:ABS,Display:Acrylic resin Materials Weight (packed state) Approx. 50g (unit only: ...

  • 生産終了品/推奨代替品

    ...品 スマートファイバアンプ E3X-HD11 2M 現行商品 デジタルファイバアンプ/高機能デジタルファイバアンプ E3X-DA11-S-3 2M 2017年3月 生産終了 生産終了案内 推奨代替品はございません。 お問い合わせ デジタルファイバアンプ/高機能デジタルフ...