全 169 件が検索されました。(101 - 120件を表示)
- マニュアル
... Ω and 0.01-Ω increments if the resistance is 10 Ω or over. Note 2. The default setting for this parameter is the standard phase-to-neutral resistance of the maximum applicable motor. H Setting the Motor Leakage Inductance (n108) • Set the motor leakage inductance in 1-...
- マニュアル
...-PUZDAB18A3MH 3G3HV-PUZDAB3.2A28MH 3G3HV-PUZDAB5.7A11MH 3G3HV-PUZDAB12A6.3MH DC Reactor Rated Rated voltage current (V) (A) 800 V DC 5.4 18 800 V DC 3.2 5.7 12 Inductance (mH) 8 3 28 11 6.3 Loss (W) 8 18 9 11 16 Chapter 9 Specifications H External Dimensions (mm) External Dimension 2 External Dimension 1 Two, d2 mounting holes Two, d1 mounting holes Four, d1 mounting holes Model 3G3HV3G3HV PUZDABj 5.4A8MH 18A3MH 3.2A28MH 5.7A11MH 12A6.3MH External dimen dimension 1 2 1 1 2 Dimension (mm) H W 53 76 53...
- マニュアル
...DeviceNet Communications Unit Operations Constant Setting range Setting unit Motor phase-to-neutral resistance 0.000 to 65.50 0.001 Ω 6C Motor leakage inductance 0.00 to 655.0 0.01 mH 01 6D Torque compensation limit 1% 016E 01 6E Motor no-load current 0 to 250 0 to 99 n111 016F 01 6F Slip compensation gain 0.1 n112 0170 01 70 Slip compensation primary delay time n113 n114 n115 0171 --0173 01 --01 71 --73 n116 0174 01 74 n117 n118 0175 0176 01 01 75 76 Slip compensation during regeneration Not used. Stall prevention level ...
- マニュアル
...R88A-PX5069 R88A-PX5061 R88A-PX5060 R88A-PX5059 R88A-PX5068 Rated current (A) 1.8 3.5 0.85 1.65 3.3 4.8 8.8 14.0 26.8 Inductance (mH) 10.0 4.7 40.0 20.0 10.0 2.0 1.5 1.0 0.47 Weight (kg) Approx. 0.6 Approx. 0.9 Approx. 0.5 Approx. 0.8 Approx. 1.0 Approx. 0.5 Approx. 1.0 Approx. 1.1 Approx. 1.9 H External Dimensions Model Four, H dia. 2-184 A B C D E F G R88A-PX5059 50 74...
- マニュアル
...3G3HV-PUZDAB5.4A8MH 3G3HV-PUZDAB18A3MH 3G3HV-PUZDAB36A1MH 3G3HVPUZDAB72A0.5MH 3G3HVPUZDAB90A0.4MH 3G3HVPUZDAB3.2A28MH 3G3HVPUZDAB5.7A11MH 3G3HVPUZDAB12A6.3MH 3G3HVPUZDAB23A3.6MH 3G3HVPUZDAB33A1.9MH 3G3HVPUZDAB47A1.3MH Rated Voltage (V) DC800 Rated Current (A) Inductance (...
- マニュアル
...0.533 18.6 0.590 20.6 5.31 1.2 11.5 0.8 28.1 0.5 34.1 0.4 86.3 0.2 85.6 0.3 Ω mH ms 15.8 23.1 1.5 9.64 16.9 1.8 6.99 13.2 1.9 1.34 7.2 5.4 1.23 7.9 6.4 0.45 5.7 13 N 68 68 78 245 245 392 N 54 54 54 74 74 147 kg kg Approx. 0.3 Approx. 0.4 Approx. 0.5 Approx. 1.1 Approx. 1.7 ...
- マニュアル
... 10 Appendices Constant n108 RegisClass 64 (hex) ter numInAtber stance tribute (hex) 016C 01 6C Name Setting range Setting unit Motor leakage inductance 0.00 to 655.0 0.01 mH n109 016D 01 6D Torque compensation limit 0 to 250 1% n110 016E 01 6E Motor no-load current 0 to 99 1% n111 016F 01 6F Slip compensation gain 0.0 to 2.5 0.1 n112 0170 01 70 Slip compensation primary delay time n113 0171 01 71 n114 n115 --0173 --01 --73 Not used. Stall prevention level automatic suppression selection n116 0174 01 74 n117...
- マニュアル
...R88A-PX5060 R88A-PX5059 External Dimensions Unit: mm I G Nameplate C D 1 2 4- H Notches 2-124 A B E F AC/DC Reactor Rated current (A) Inductance (mH) 2.0 20.0 2.0 20.0 3.0 5.0 5.0 2.0 1.0 45.0 1.0 45.0 2.0 20.0 3.0 5.0 5.0 2.0 4.8 2.0 4.8 2.0 8.8 1.5 8.8 1.5 14.0 1.0 Weight (kg) Approx. 0.6 Approx. 0.6 Approx. 0.4 Approx....
- マニュアル
... to the motor capacity. ■ Applicable Models Max. Model Current applicable 3G3IV(A) motor PUZBAB@ capacity (kW) 0.1 to 0.2 2A7.0MH 0.4 2.5A4.2MH 2.5 2 Inductance (mH) Loss (W) Weight (kg) Dimensions (mm) A B C D E F H J K L M 7.0 8 2.5 120 71 115 40 50 105 20 M6 10.5 7 M4 4.2 15 2.5 120 71 120 40 50 105 20 M6 10.5 7 M4 5-7 Chapter 5 Specifications ■ Connection Example MCCB R S T AC Reactor U X...
- マニュアル
.... 3G3HV-PUZDAB5.4A8MH 3G3HV-PUZDAB18A3MH 3G3HV-PUZDAB36A1MH 3G3HVPUZDAB72A0.5MH 3G3HVPUZDAB90A0.4MH 3G3HVPUZDAB3.2A28MH 3G3HVPUZDAB5.7A11MH 3G3HVPUZDAB12A6.3MH 3G3HVPUZDAB23A3.6MH 3G3HVPUZDAB33A1.9MH 3G3HVPUZDAB47A1.3MH Rated Voltage (V) DC800 Rated Current (A) Inductance (...
- マニュアル
... Reactor can be connected to the Servo Driver to suppress harmonic currents. Select a model to match the Servo Driver being used. 3-6-1 AC Reactor Specifications Specifications AC Reactor Servo Driver model Model Rated current (A) Inductance (...
- マニュアル
...Model R88A-PX5052 R7D-ZP01H/ R7D-ZN01H-ML2 R7D-ZP02H/ R88A-PX5053 R7D-ZN02H-ML2 R7D-ZP04H/ R88A-PX5054 R7D-ZN04H-ML2 R7D-ZP08H/ R88A-PX5056 R7D-ZN08H-ML2 AC Reactor Rated current (A) Inductance (mH) 1.0 45.0 Weight (kg) Approx. 0.4 2.0 20.0 Approx. 0.6 3.0 5.0 Approx. 0.4 4.0 2.0 Approx. 0.4 3-37 Specifications 3-38 Chapter 3 Chapter 4 System Design 4-1 4-2 4-3 Installation Conditions Wiring Regenerative Energy Absorption Chapter 4 System Design 4-1 Installation Conditions 4-1-1 ...
- マニュアル
...motor capacity. Motor parameter Io Depends on the motor capacity. 0.01 to 99.99 100.0 to 655.3 H223 Yes ⎯ No No Ω No No Ω No No mH No No A Depends on the motor capacity. Depends on the motor capacity. 0.001 to 9.999 10.00 to 65.53 H221 Yes 100. 0.001 to 9.999 10.00 to 65.53 H220 100. * 2nd motor parameter Io Depends on the motor capacity. Motor parameter J Depends on the motor capacity. 4-112 4-112 H024 H224 * 2nd motor parameter J 0.001 to 9....
- マニュアル
.... Select a model matching the Servo Drive to be used. Specifications 3 Servo Drive Number of power phases Model Rated current Inductance Weight R88D-GTA5L 3G3AX-DL2002 1.6 A 21.4 mH Approx. 0.8 kg R88D-GT01L 3G3AX-DL2004 3.2 A 10.7 ...
- マニュアル
....001 to 9.999 10.00 to 65.53 Depends on the motor capacity. × Ω H022 Motor parameter L 0.01 to 99.99 100.0 to 655.3 Depends on the motor capacity. × mH H023 Motor parameter Io 0.01 to 99.99 100.0 to 655.3 Depends on the motor capacity. × A H024 Motor parameter J 0.001 to 9.999 10.00 to 99.99 100.0 to 999.9 1000. to 9999. Depends on the motor capacity. × kgm2 H030 Motor parameter R1 (auto-tuning data) 0.001 to 9.999...
- マニュアル
...Select a model matching the Servo Drive to be used. Specifications Servo Drive Model Model Rated current Inductance Weight Reactor type R88D-GNA5L-ML2 R88D-GN01H-ML2 3G3AX-DL2002 1.6 A 21.4 mH Approx. 0.8 kg Singlephase R88D-GN01L-ML2 R88D-GN02H-ML2 3G3AX-DL2004 3.2 A 10.7 ...
- マニュアル
...Motor 2 Parameter J 0.01 to 99.99 100.0 to 655.3 0.001 to 9.999 10.00 to 99.99 100.0 to 999.9 1000. to 9999. SYSDRIVE MX2 Series USER'S MANUAL (3G3MX2-A@@@@) mH 5-145 4 Parameter List H222 0.01 to 99.99 100.0 to 655.3 5-81 A kgm2 no 4-36 4-2 Function Mode Parameter No. Function name Motor 1 Parameter R1 H030 (Auto-tuning Data) 0.001 to 9.999 10.00 to 65.53 Depends on the capacity no no Ω Motor 2 Parameter R1...
- マニュアル
... hex Motor 1 Parameter R2 H021 RW 1 to 65530 0.001 [] Possible (TxPDO) 3015 hex 45 hex 151A hex Motor 1 Parameter L H022 RW 1 to 65530 0.01 [mH] Possible (TxPDO) 3015 hex 47 hex 151C hex Motor 1 Parameter Io H023 RW 1 to 65530 0.01 [A] Possible (TxPDO) 4015 hex 48 hex 151D hex Motor 1 Parameter J H024 RW 1 to 9999000 0.01 [kgm2] Possible (TxPDO) 3015 hex 50 hex 1525 hex Motor 1 Parameter R1 (Auto-tuning Data) H030 RW 1 to 65530 0.001 [] Possible (TxPDO) 3015...
- マニュアル
... current Iout ≤ 25 µA Turn-on response time 125 µsec max., 80 µsec typical (hardware only) Turn-off response time 60 µsec. max., 28 µsec typical (hardware only) Output voltage at inductive load turnoff (Iout = 0.5 A, Load = 1 ...
- マニュアル
...’s ON button) (the full power-up sequence can take several minutes). 2. Wait for MobilePlanner and/or the mobile robot to indicate it is ready (via wheel lights, LCD or touch screen). 3. Plug the joystick into the robot’s JOYSTICK connection port (...