全 169 件が検索されました。(41 - 60件を表示)

  • マニュアル

    ... current Iout ≤ 25 µA Turn-on response time 125 µsec max., 80 µsec typical (hardware only) Turn-off response time 60 µsec. max., 28 µsec typical (hardware only) Output voltage at inductive load turnoff (Iout = 0.5 A, Load = 1 ...

  • マニュアル

    ...’s ON button) (the full power-up sequence can take several minutes). 2. Wait for MobilePlanner and/or the mobile robot to indicate it is ready (via wheel lights, LCD or touch screen). 3. Plug the joystick into the robot’s JOYSTICK connection port (...

  • マニュアル

    ...°C Output maximum leakage current 25 μA ON response time 125 μsec (max.), 80 μsec typical (typical) OFF response time 60 μsec (max.), 28 μsec typical (typical) Output voltage at inductive load turnoff (Iout = 0.5 A, Load = 1 ...

  • マニュアル

    ...Details current ON response time 125 μsec max., 80 μsec typical (hardware only) OFF response time 60 μsec max., 28 μsec typical (hardware only) Output voltage at inductive (+V - 65) ≤ Vdemag ≤ (+V - 45) load turnoff (Iout = 0.5A, Load = 1 ...

  • マニュアル

    ... time 125 μsec max., 80 μsec typical (hardware only) OFF response time 60 μsec max., 28 μsec typical (hardware only) 1.5 A @ 25°C Output voltage at inductive (+V - 65) ≤ Vdemag ≤ (+V - 45) load turnoff (Iout = 0.5A, Load = 1 ...

  • マニュアル

    ...., 80 μsec typical (hardware only) OFF response time 60 μsec max., 28 μsec typical (hardware only) 32 ms max response time 1.5 A @ 25°C Output voltage at inductive (+V - 65) ≤ Vdemag ≤ (+V - 45) load turnoff (Iout = 0.5A, Load = 1 ...

  • マニュアル

    ...0.14Ω maximum at 85° C Output leakage current 5 µA maximum Short circuit current limit 0.7 to 2.5 A Output voltage at inductive load (turn OFF) (+V - 52) ≤ Vdemag ≤ (+V - 41) where Iout = 0.5 A and load ≥ 1 ...

  • マニュアル

    ... Ω maximum at 85°C Output leakage current 5 µA maximum Short circuit current limit 0.7 to 2.5 A Output voltage at inductive load (turn OFF) (+V - 52) ≤ Vdemag ≤ (+V - 41) where Iout = 2 0.5 A and load ≥ 1 ...

  • マニュアル

    .... Motor constant R2, 1st-motor Hb112 RW 1 to 1000000000 0.000001 (Ω) Not possible 403B 81 3B0A Async. Motor constant L, 1st-motor Hb114 RW 1 to 1000000000 0.000001 (mH) Not possible 403B 83 3B0C Async. Motor constant Io, 1st-motor Hb116 RW 1 to 1000000 0.01 (A) Not possible 403B 85 3B0E Async. Motor constant J, 1st-motor Hb118 RW 1 to 1000000000 0.00001 Not possible Function name Monitor or setting data (kgm2) 303B 91 3B1A Minimum frequency adjustment, 1st-motor Hb130 RW 10 to 1000 0.01 (Hz) Not possible 303B...

  • マニュアル

    ... Installation Manual (M104) 35 Figure 18: Description of TM Robot’s moments and directions Vertical Model Condition moment MV (Nm) TM25S Series TM30S Series Force in vertical direction FV (N) Horizontal moment ...

  • マニュアル

    ... stopping device. 2 Value STO input to power drivers OFF < 150 msec Overcurrent I2T to IPM OFF < 10 msec A8 fault Phase short to IPM OFF < 3 µsec AC fault Current loop response time < 1 msec 1 mH 3-Ph brushless Motor Y-winding Dynamic brake relay response time < 20 msec Mechanical relay time constant I2T time to Amplifier OFF < 2.5 sec CK3A-G305L: At 200% output CK3A-G310L: At 200% output CK3A-G320L: At 300% output Soft start time < 650 msec Do not enable Amplifier during soft start Hold at momentary power interruption 10 msec 3-ph ...

  • マニュアル

    ... type of motor, whether it is Brush or Brushless. Nominal RPM: The rated continuous RPMs for this motor. Maximum RPM: The maximum possible RPM rating. Linear Motor: Set this to True if using a linear motor else set this to False. Motor Electrical Specifications • Inductance (...

  • マニュアル

    ...の作成・MV 関連 ITEM のデータ範囲を 0−100%とする OPC サーバ上での、MV(上位表示 MV 出力値、または MAN 時マニュアル操作量)、 MH_LMT(MV リミット上限値)、ML_LMT(MV リミット下限値)の 3 つの ITEM のデータ範囲を、下限値=0.00%、上限値=100.00%とするときにのみ、チェ...

  • マニュアル

    ...切替ブロック(形式 168)は、基本 PID(形式 011)、高度 PID(形式 012)、 またはブレンド PID(形式 013)と組み合わせて使用します。 P、I、D、MH、ML、ローカル SP を各々最大 8 セット(バンク No.1∼8)記憶します。 アナログ入力値の範囲(ゾーン)に応じて、または入力ビット ...

  • マニュアル

    ...以下のタグ ITEM を参照します。 警報種別 LL(下下限警報) L(下限警報) H(上限警報) HH(上上限警報) DV(偏差警報) MH(MV リミット上限) ML(MV リミット下限) タグ ITEM LL(ITEM016) L(ITEM015) H(ITEM014) HH(ITEM013) DVA(ITEM042) MHA(ITEM078) MLA(ITEM079) ・ 7:PV 表示ラベルで固定文字“PV”が表示されます。 ・ 8:PV 数値...

  • マニュアル

    ...ート(CAS)時 MV 開方向無効 AUTO またはリモート(CAS)時 MAN 時 MAN 時 置き針あり 置き針なし 出力制限(ML) 出力制限(MH) 置き針および MV 開方向の設定は、制御画面の登録時に行います。 5-5-2 項の「制御画面を登録する」を参照してください。 出力制限(ML、...

  • マニュアル

    ...第 1 モータ定数 R2 H021 RW 1 ∼ 65530 0.001 [Ω] 可 (TxPDO) 3015Hex 45Hex 151AHex 第 1 モータ定数 L H022 RW 1 ∼ 65530 0.01[mH] 可 (TxPDO) 3015Hex 47Hex 151CHex 第 1 モータ定数 Io H023 RW 1 ∼ 65530 0.01[A] 可 (TxPDO) 4015Hex 48Hex 151DHex 第 1 モータ定数 J H024 RW 1 ∼ 9999000 0.01 [kgm2] 可 (TxPDO) 3015Hex 50Hex 1525Hex 第 1 モータ定数 R1 (オートチューニングデータ)...

  • マニュアル

    ...ェアのみ) ターンオフ応答時間 最大60 µsec、通常28 µsec(ハードウェアのみ) 誘導負荷での出力電圧 (I out = 0.5 A、負荷 = 1 mH) (+V - 65) ≤ Vdemag≤ (+V - 45) DC短絡回路電流制限 0.7 A ≤ I LIM ≤ 2.5 A ピーク短絡電流 I ovpk ≤ 4 A 一般的な出力配線例 H A J XIO D-Sub 26 F +24 VDC...

  • マニュアル

    ...ッチスクリーン)。 3. モバイルロボットのジョイスティック接続ポートに、ジョイスティックを接続します(以下はMH-LDの例)。 図 3-11: ジョイスティックをロボットに接続する Mobile Robots Software Suite ユーザーズマニュアル(No.SBCE-414A) ページ 43 ソフトウェア...

  • マニュアル

    ...)、80 µsec (定格) オン応答時間 60 µsec (最大)、28 µsec (定格) 出力電圧(誘導負荷ターンオ (+V - 65) ≤ Vdemag ≤ (+V フ)(Iout = 0.5 A、負荷 = - 45) 1 mH) DC短絡回路電流制限 0.7A ≤ ILIM ≤ 2.5 A ピーク短絡電流 Iovpk ≤ 4 A 外部接続の仕様次の表に外部電気接続の仕様を示します。 表8-5. 外部...