全 1482 件が検索されました。(881 - 900件を表示)

  • マニュアル

    ... resistance 10 to 22 Hz with 1.5 mm double amplitude for a total of 30 min. in X, Y, and Z directions. 22 to 500 Hz with 14.7 m/s2 acceleration in X, Y, and Z directions. Shock resistance Durability: 294 m/...

  • マニュアル

    ... and batch grounding terminal Noise resistance 1000 Vp-p, Pulse width 100 nsec to 1 msec, Rise time 1 nsec Vibration resistance 10 to 57 Hz, Amplitude 0.075 mm, 30 minutes each in X, Y, and Z directions Shock resistance 15G (147 m/...

  • マニュアル

    ... terminal signal lines collectively and functional ground terminal Leakage current: 10 mA max. Operating environment No corrosive gases Storage ambient temperature -20 to +75_C Vibration resistance 60 minutes in each of X, Y, and Z directions Shock resistance 47m/...

  • マニュアル

    ...Leakage current: 10 mA max. No corrosive gases −20 to +75°C 10 to 57 Hz with 0.075-mm amplitude and 57 to 150 Hz with 9.8-m/s2 acceleration for 60 minutes each in X, Y, and Z directions 147 m/s2, 3 times in each of X, Y, and Z directions Communications Specifications RS-232C Interface Item Communications speed Transmission distance Connector Specification Max. 115.2k bps Max. 2 m 9-pin D-SUB connector (female) RS-422A/485 Interface Item Communications speed Transmission distance Connector Specification Max. 115.2k bps (depends on the RS-232C ...

  • マニュアル

    ... to IEC61000-4-4. 2 kV (power line) 5 to 9 Hz with 3.5-mm single amplitude and 9 to 150 Hz with 9.8 m/s2 acceleration 10 times each in X, Y, and Z directions (1 octave/min) 147 m/s2 3 times each in X,Y, and Z directions 315 × 250 × 54 (W × H × D) mm (With Expansion Unit mounted: 315 × 250 × 74 (W × H × D) mm) Panel cutout dimensions +0.5 303 +0.5 0 × 238 0 mm Circle of panel pressure 1.6 to ...

  • マニュアル

    ... with 9.8 m/s2 acceleramm single amplition for 30 min in each of X, Y, and Z directions tude and 8.4 to 150 Hz with 9.8 m/s2 acceleration 10 times in each of X, Y, and Z directions 147 m/s2 3 times in each of X, Y, and Z directions. 405 × 304 × 75.8 mm (W × H × D) Width 383.5 +10 × Height 282.5 +10 mm Panel thickness: 1.6 to 4.8 mm 315 × 241 × 48.5 mm (W × H × D) Width 302 +...

  • マニュアル

    ... minute between the RS-422A terminal signal lines and the FG terminal Leakage current: 10 mA max. No corrosive gases Vibration resistance Conforms to JIS C0911, 60 minutes each in X, Y, and Z directions Shock resistance Conforms to JIS C0912, 147 m/...

  • マニュアル

    ... case 100 MΩ (at 500 VDC) (at initial state) Vibration resistance 5 to 9 Hz, 3.5-mm single amplitude, 9 to 150 Hz, 9.8 m/s2, 10 times each in X, Y, and Z directions (1 octave/min) Shock resistance 147 m/...

  • マニュアル

    ... in X, Y, and Z directions for 80 minutes each (Time coefficient; 8 minutes coefficient factor 10 = total time 80 minutes) (DIN Track mounting: 2 to 55 Hz, 2.94 m/s2 for 20 minutes in X, Y, and Z directions) Conforms to JIS C0912: 147 m/...

  • マニュアル

    ...10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes each (Time coefficient; 8 minutes × coefficient factor 10 = total time 80 minutes) Shock resistance Conforms to JIS C0041: 147 m/...

  • マニュアル

    ... I / F RS-232C/422 示 灯 電源表示、動作表示、エラー表示、メモリカード表示 振 動 10∼150Hz、片振幅0.35mm(加速度最大50m/s2) 3方向各8分 10回 底面取付けの場合を除く 耐 衝 撃 150m/s2 6方向 各3回 接 地 D種接地 質 量 約570g(本体のみ) 属 Cooling vents POW TRIG ER RESET RUN COMIN V530-R...

  • マニュアル

    ... (50/60Hz, for 1 min.) leak current consumption 1mA max. Dielectric (between frame grounding terminal and the other charging terminals) 10 to 150Hz, 0.7mm double amplitude, Vibration with 10 sweeps of 8min each in 3 directions resistance Shock resistance 150m/...

  • マニュアル

    ... megger) Dielectric strength 500 V AC, 50/60Hz for 1min (between case and cable terminals) Vibration resistance 10 to 150Hz ,1.5mm double amplitude for 4 sweeps of 8min each in X, Y, and Z directions Shock resistance 300m/...

  • マニュアル

    ...(at 500V DC megger) 500 V AC, 50 / 60Hz for 1 min(between case and cable terminals) Vibration resistance 10 to 150Hz ,1.5mm double amplitude for 4 sweeps of 8min each in X, Y, and Z directions Shock resistance 300m/...

  • マニュアル

    ...) Dielectric strength 500 V AC, 50/60Hz for 1 min(between case and cable terminals) Vibration resistance 10 to 150Hz ,1.5mm double amplitude for 4 sweeps of 8min each in X, Y, and Z directions Shock resistance 300m/...

  • マニュアル

    ... megger) Dielectric strength 500 V AC, 50/60Hz for 1 min(between case and cable terminals) Vibration resistance 10 to 150Hz ,1.5mm double amplitude for 4 sweeps of 8min each in X,Y, and Zdirections Shock resistance 300m/...

  • マニュアル

    ...530KHz 50MΩ min. between case and cable terminals (with 500V DCmegger) 1000VAC, 50/60Hz for 1 min (between case and cable terminals) 10 to 500Hz, 2mm double amplitude for 3 sweeps of 11min each in X, Y, and Z directions 500m/...

  • マニュアル

    ...Between power terminal and output terminal Between power terminal and casing Between output terminal and casing Between grounding terminal and casing Durable at 10 to 150Hz ,Double amplitude less than 0.2mm ,10 sweeps for 8 minutes each in 3 directions 150m/...

  • マニュアル

    ...Shock resistance Attachment method Weight Applied standards 10 to 150 Hz, single amplitude 0.2 mm, acceleration 15 m/s2 Performed 10 sweeps for 8 minutes each in upward, downward, right, left, forward, and backward directions. Imposed impact of 150 m/...

  • マニュアル

    ... and case 1000V AC 50/60Hz for 1 min Between cable terminals and case IP62 (when placing the connector side down) Durable at 10 to 150Hz Double amplitude less than 0.7mm 10 sweeps for 8 minutes each in 3 directions. 150m/...