全 1482 件が検索されました。(941 - 960件を表示)
- マニュアル
...Conforms to IEC 60068-2-6, 5 to 9 Hz, double amplitude: 3.5 mm, 9 to 150 Hz, acceleration: 9.8 m/s2, 10 sweeps each in X, Y, and Z directions (1 octave/min) Shock resistance Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
.../60 Hz for 1 min between connector terminals and case Dielectric strength 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 8 minutes each Shock resistance 150 m/...
- マニュアル
... to 10) Item ZS-XPM1 (for 1st unit) ZS-XPM2 (for 2nd unit onwards) Appearance Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions 130 Shock resistance (destructive) 300 m/...
- マニュアル
.../communications 100 MΩ min. at 500 VDC between all I/O signals and communications Vibration resistance No abnormality after 10 to 55 Hz at 0.375-mm single amplitude for 2 h each in 3 directions. Shock resistance No abnormality after 150 m/...
- マニュアル
...20.4 to 26.4 VDC Current consumption 700 mA max. Vibration resistance 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/s2), 10 times for 8 minutes each in 3 directions Shock resistance 150m/...
- マニュアル
... (with no condensation) APPENDICES Output Degree of protection IP66 (IEC60529) Vibration resistance 10 to 150 Hz (at a single-amplitude of 0.35 mm) for 80 minutes each in (durability) the X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... of protection IP65 (IEC60529) Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min Vibration resistance (durability) 10 to 150 Hz Single-amplitude 0.35 mm 10 times for 8 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... less Resistance to vibration 10 to 150 Hz, double amplitude 0.20 mm, vibration with acceleration of 15 m/s2, at each X, Y, Z direction 8 min. each, 10 sweeps applied, without abnormal Impact resistance Apply shock with acceleration of 150 m/...
- マニュアル
...Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 15 minutes each Shock resistance 1,000 m/...
- マニュアル
... of protection IP65 (IEC60529) Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min Vibration resistance (durability) 10 to 150 Hz Single-amplitude 0.35 mm 10 times for 8 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
...range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
...Operating and storage: 35% to 85% (with no icing or condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions, 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
... case: 1,000 VAC, 50/60 Hz, 1 min Environmental Degree of protection immunity Vibration resistance (destructive) IP20 (IEC60529) 10 to 55 Hz, 0.35-mm single amplitude, 50 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... resistance 1500 Vp-p; Pulse width: 0.1 µs/1 µs; Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (at a double amplitude of 0.1 mm) for 80 minutes each in the X, Y, and Z directions Shock resistance 200m/...
- マニュアル
... JIS 0040. 10 to 57Hz: 0.075-mm amplitude, 57 to 150 Hz: acceleration 9.8 m/s2 in X, Y, and Z directions for 80 minutes each (sweep time: 8 minutes × 10 sweeps = 80 minutes) Shock resistance Conforms to JIS 0041. 147 m/...
- マニュアル
...SYSTEM AS A WHOLE HAS BEEN DESIGNED TO ADDRESS THE RISKS, AND THAT THE OMRON PRODUCT(S) IS PROPERLY RATED AND INSTALLED FOR THE INTENDED USE WITHIN THE OVERALL EQUIPMENT OR SYSTEM. See also Product catalog for Warranty and Limitation of Liability. 150 m/...
- マニュアル
...-M4 DEPTH 8 (Unit:mm) Available External lighting : 3Z4S-LT *1 Flash Controller : made by Moritex Corporation 3Z4S-LT MLEK-C100E1TSX *1 Operating and storage : 35 to 85% (with no condensation) Dielectric strength 500VAC 50Hz/60Hz 1min Shock resistance 150m/...
- マニュアル
...ZFX-XC8A Amplifier Unit ZFX-C Series Applicable Sensor Head ZFX-S Series Vibration resistance 10 to 150 Hz ; half-amplitude: 0.35mm, 10 times each in X,Y and Z directions for 8min Shock resistance Ambient temperature 150 m/...
- マニュアル
... lead wires and controller case of the controller corresponding to ZG-RPD: 1000 VAC, 50/60 Hz, 1 min Vibration resistance 10 to 150 Hz 0.7-mm double amplitude, 80 min each in X, Y and Z directions (destructive) Shock resistance 300 m/...
- マニュアル
... wires and controller case, 1000 VAC, 50/60 Hz, 1 min 1500 V peak-to-peak, pulse width 0.1 μs/1 μs, rising edge: 1 ns pulse 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions 300m/...