全 1482 件が検索されました。(981 - 1000件を表示)
- 商品情報
...Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...) 35 to 95 % Ambient humidity (Storage) 35 to 95 % Temperature influence ±0.2%/℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...) 35 to 95 % Ambient humidity (Storage) 35 to 95 % Temperature influence ±0.2%/℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
.... of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
.... of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
.... of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
.... of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 150 Hz, 1.5 mm double amplitude or 100 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 300 m/...
- 商品情報
.... of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
.... of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 150 Hz, 1.5 mm double amplitude or 100 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 300 m/...
- 商品情報
...Ambient humidity (Operating) 35 to 85 % Ambient humidity (Storage) 35 to 85 % Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...Ambient humidity (Operating) 35 to 85 % Ambient humidity (Storage) 35 to 85 % Vibration resistance Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
... VDC Dielectric strength Between charged parts and the case: 500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
... VDC Dielectric strength Between charged parts and the case: 500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
.../en/ Dielectric strength Between charged parts and the case: 500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...