全 1482 件が検索されました。(961 - 980件を表示)
- マニュアル
... all lead wires and FG terminal: 1000 VAC, 50/60 Hz, 1 min. Dielectic strength IP20 (IEC60529) Environmental Degree of protection immunity Vibration resistance (destruction) 10 to 55 Hz, 0.35-mm half amplitude 50 min each in X, Y, and Z directions 150m/...
- マニュアル
...Between all lead wires and FG terminal: 20 MΩ (250 VDC) Between all lead wires and FG terminal: 500 VAC, 50/60 Hz, 1 min. IP20 (IEC60529) 10 to 55 Hz, 0.35-mm half amplitude 50 min each in X, Y, and Z directions 150m/...
- マニュアル
...°C Ambient humidity range Operating and storage: 35% to 85% Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85%RH Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...°C Ambient humidity range Operating and storage: 35% to 85% Degree of protection IP40 (IEC60529) Vibration resistance 10 to 150 Hz, 0.35-mm half amplitude 80 min each (destructive) in X, Y, and Z directions Shock resistance 150m/...
- マニュアル
...20m 30m Operating:0 to +50℃、Storage:−15 to +60℃ (with no icing or condensation) Operating and storage:35 to 85% (with no condensation) 10 to 55 Hz, (0.35mm single amplitude) 50 min each in X, Y, and Z directions 150 m/...
- 商品情報
... VDC Dielectric strength Between charged parts and the case: 1,500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
... VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
...15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
- 商品情報
... VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
... VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
...Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
...Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
...Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...
- 商品情報
...Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 100 m/...