全 1482 件が検索されました。(921 - 940件を表示)

  • マニュアル

    ...) 1500 Vp-p; pulse width: 0.1 µs/1 µs; rising time: 1ns pulse Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration 70 m/s2 4 times for 8 minutes each in 3 directions Shock resistance 200m/...

  • マニュアル

    ... absorber removed) 10 mA max. 1500 Vp–p; pulse width: 0.1µs/ 1µs; rising time: 1 ns (pulse) 10 to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration: 70 m/s2, 4 times for 8 minutes each in 3 directions 200 m/...

  • マニュアル

    ... ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm; maximum acceleration: 50 m/s2, 10 times for 8 minutes each in 3 directions (except for bottom surface-mounting.) Shock resistance 150 m/...

  • マニュアル

    .... Protective structure Contains a panel. Vibration resistance 10 to 150 Hz, double amplitude 0.2 mm, acceleration 15 m/s2. Performing sweep 10 times for 8 minutes in an upward, downward, leftward, rightward, forward and backward directions. Impact Giving impact of 15 m/...

  • マニュアル

    ... (JEM1030)* When mounted on a flat surface without any level difference. Vibration resistance 10 to 2,000 Hz, single amplitude 0.75 mm, maximum acceleration 150 m/s2 sweeping 10 times for 15 minutes in X, Y, and Z directions Shock resistance 500 m/...

  • マニュアル

    ....1 ms/1 ms; rising time: 1 ns pulse (for combination of Controller and Scanner) Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm (max. acceleration: 50 m/s2), 4 times for 8 minutes each in 3 directions Shock resistance 150 m/...

  • マニュアル

    ...1500 Vp-p; pulse width: 0.1 µs/1 µs; rising time: 1 ns pulse Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration 70 m/s2 4 times for 8 minutes each in 3 directions Shock resistance 200 m/...

  • マニュアル

    .... at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min. Vibration resistance (destruction) 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions Shock resistance (destruction) 300 m/...

  • マニュアル

    .... Noise resistance 1500 Vp-p; pulse width: 0.1 µs/1 µs, Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (double amplitude: 0.1 mm) for 8 min. each in X, Y, and Z directions Shock resistance 200 m/...

  • マニュアル

    ... GR terminal (with internal surge absorber removed) 10mA max. 1,500 Vp-p; Pulse width: 0.1µs/1µs;Rising edge: 1-ns pulse 10 to 150 Hz (double amplitude: 0.1 mm) for 8 min each in X, Y, and Z directions 200m/...

  • マニュアル

    ...Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.35 mm (maximum acceleration 50 m/s2) 10 times for 8 minutes each in 3 directions (except for bottom surface-mounting) Shock resistance 150 m/...

  • マニュアル

    ... ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm; maximum acceleration: 50 m/s2, 10 times for 8 minutes each in 3 directions (except for bottom surface-mounting.) Shock resistance 150 m/...

  • マニュアル

    ... resistance 1500 Vp-p; Pulse width: 0.1 µs/1 µs; Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (at a double amplitude of 0.1 mm) for 8 minutes each in the X, Y, and Z directions Shock resistance 200m/...

  • マニュアル

    ... resistance 1500 Vp-p; Pulse width: 0.1 µs/1 µs; Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (at a double amplitude of 0.1 mm) for 80 minutes each in the X, Y, and Z directions Shock resistance 200m/...

  • マニュアル

    ... resistance E6CP-AG5C-C E6C3-AG5C-C E6F-AG5C-C Destruction: 10 to 55 Hz,1.5-mm double amplitude for 2 hr each in X, Y, and Z directions Destruction: 10 to 500 Hz, 2-mm double amplitude, 150 m/s2 3 times each in X, Y, and Z directions, 11-min sweep time Destruction: 10 to 500 Hz,1.5-mm double amplitude 3 times each in X, Y, and Z directions, 11-min sweep time Destruction: 1,000 m/...

  • マニュアル

    ...ABS (black), SUS Vibration resistance 1 to 150 Hz, single amplitude 0.1 mm, acceleration 15 m/s2 Performed 10 sweeps for 8 minutes each in upward, downward, right, left, forward, and backward directions along 3 axes. Shock resistance Imposed impact of 150 m/...

  • マニュアル

    ... (1 to 10) Item ZS-XPM1 (for 1st unit) ZS-XPM2 (for 2nd unit onwards) Appearance Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...

  • マニュアル

    ...1500 V peak-to-peak, pulse width 0.1 µs/1 µs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...

  • マニュアル

    ...Conforms to IEC 60068-2-6, 5 to 9 Hz, single amplitude: 3.5 mm, 9 to 150 Hz, acceleration: 9.8 m/s2, 10 sweeps each in X, Y, and Z directions (1 octave/min) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ...terminal, leakage current: 5 mA max. Vibration resistance 10 to 150 Hz, 0.20-mm double amplitude at 15 m/s2 for 10 sweeps for 8 minutes each in X, Y, and Z directions with no errors Shock resistance Shock from acceleration of 150 m/ ...