全 1073 件が検索されました。(661 - 680件を表示)

  • マニュアル

    ...”. 5 2 S Instruction level, parity, and transfer code (SW4) Set this switch to “2”. S Baud rate (SW3) Set this switch to “5” to select 9600 bps. Set this switch to “6” to select 19200 bps. [Setting the rear switches] ...

  • マニュアル

    ...”. 5 2 S Instruction level, parity, and transfer code (SW4) Set this switch to “2”. S Baud rate (SW3) Set this switch to “5” to select 9600 bps. Set this switch to “6” to select 19200 bps. [Setting the rear switches] ...

  • マニュアル

    .... 2-3-3PowerSupplyCo皿ection.. 2-3-4ConnectingExternalYO ConnectingtheExpandedYOUnit 2-44Connectingthe10ノ'02Ter皿inaI 2-4-2Co皿ectingthe32/16Terminal ConnectingtotheSupPortTool ConnectingaPrinter 141416161819202021212324272830303234374040424巧 13 ---------------------[End of Page 6161]--------------------- UnitstobePrepared Section2-1 2・'1 2・`...

  • マニュアル

    ..., parity, and transfer code (SW4) Set this switch to “2”. S Baud rate (SW3) Set this switch to “5” to select 9600 bps. Set this switch to “6” to select 19200 bps. [Setting the rear switches] CTS selector switch External ...

  • マニュアル

    ...S Baud rate (SW3) Set this switch to 5 to select 9,600 bps. Set this switch to 6 to select 19,200 bps. 28 Section Connection to a PC by Host Link via RS-232C 2-5 Setting the Rear Switches S 1-to-1/1-to-N selection (DIP switch) Set #3 to ON. CTS selector switch External S CTS selection (selector switch) Set this always to 0 V (ON). 0V (ON) C500/C1000H Rack-mounting Host Link Unit: C500-LK201-V1 Setting the Front Switches Host S Mode control (key switch) Set this to Host Link. Local...

  • マニュアル

    ...IOWR @IOWR C C S S D D Local node Local Master Unit S Command Destination node CPU Unit Remote Master Unit CPU Unit Interpretation1 Interpretation2 1st response word S+1 S+2 Response monitoring time Command data L Response No. of command bytes Response ...... S+3 S+4 Operands C: Control code S: 1st source word D: Destination information Execution Execution ... Response data 1: For commands addressed to Master Unit 2: For commands addressed to CPU Unit Description IOWR transfers n words of data beginning at S (beginning with command code 28 01 Hex) through the local node’s ...

  • マニュアル

    ...N:N token bus Manchester code Baseband code Flag synchronization (conforming to HDLC frames) Multidrop (bus) The maximum transmission distances depends on the baud rate setting as follows: 2 Mbits/s: 500 m 1 Mbits/s: 800 m 500 Kbits/...

  • マニュアル

    ...Specification N:N token bus Manchester code Baseband code Flag synchronization (conforming to HDLC frames) Multidrop (bus) The maximum transmission distances depends on the baud rate setting as follows: 2 Mbits/s: 500 m 1 Mbits/s: 800 m 500 Kbits/...

  • マニュアル

    ...,0:INPUT ”0: character string/1 : number ”,M$ IF M$<>”0”AND M$<>”1” THEN *ESC.2F LOCATE 43,1:INPUT ”Copy source memory table entry number : ”,S% LOCATE 43,2:INPUT ”Copy destination memory table entry number : ”,D% S$=STR$(S%):S$=RIGHT$(S$,LEN(...

  • マニュアル

    ...み取りスタート指令):「G」1バイトを送信してください。 ヘッダ,フッタは不要です。 トリガOFF(読み取りストップ指令):「S」1バイトを送信してください。 ヘッダ,フッタは不要です。 ■上位機器からのコマンドによる機能設定 30∼85%RH(結露・氷結なき...

  • マニュアル

    ...-E1-01A] 3G2A5-NC103-E Position Control Unit User's Manual ∨. \・▽ .㍉ 芦、、 〆、 ♂ '. 、.. A ロじ .(、 ざ・ ㌧ 〆」 、 r「..・ 》」.. ・ぶ . .中門 」」. ・.聾. め .■ . ‥ S」1 -、 ' 〆・ 戸 曳 . ( . ガr 三=そ. 悪 、 1 ♪ r w86忘いA caX.N◎● ./{ ---------------------[End of Page 7065]--------------------- ・ 、 ---------------------[End of Page 7066]--------------------- CONTENTS ㎝R◎n CトIAPTERlFEATURES CHAPTER2SYSTEMCONFIGURATION.........., 2寸ControlSystemConflguration 2.2PrinciplesofControlSystem......... 2.3SimplifiedPositioningSystemDesign... CHAPTER3 ......_....._.1-1 .■唱・● ・. SPECIFICATIONSANDINTERNALCONFIGURATION Ratings.....,,............ Characteristics_........., PowerRatings.......... PowerConsumption... ・●・…■ ●■ ............42-1 ....2-2 .2-3 .2-5 -(∠つ)45 33333 OperationPanelandlndicators............. CHAPTER4 POSITIONCONTROLUNITINTERFACE PositionControlUnitl/Olnterface........... MotorDriverConnection ........3-1 ..........3-1 .3-1 ....3-1 ..3-...

  • マニュアル

    ... VDC; sourcing type (PNP) C200H-OD216 12 pts 5 to 24 VDC; sourcing type (PNP) C200H-OD217 16 pts 1 A, 24 VDC; sourcing type (PNP); with load short protection C200H-OD21A 4 timer pts 0.1 to 1 s, 1 to 10 s, 10 to 60 s, or 1 min to 10 min (switchable) C200H-TM001 Connector with lead wire (2 m) for 1 external resistor C4K-CN223 Variable Resistor Connector (Related Product) B7A Interface Units (Basic I/O Units) Model number Connects to B7A Link Terminals. 15 or 16 input pts C200H-B7AI1 16 output pts C200H-...

  • マニュアル

    ...1/OUnit LimitSwitch origin OUTinstruction PC Phasedifference phasedifferentiali inputmode PhotoelectricSwitch PowerSUPPly ProgrammableController ProximitySwitch 7④ AUn口,suchasanASCIIUnitorLadderProgrami/OUnit,thatisequippedwithitsown CPUandcanbeprogrammed. AUnitmountedtotheCPURackincertainPCstomonitorandcontroll/Opointson Expansionl/OUnits. Thedeviceswhichareconnectedtotheterminalsonl!OUnits,Speciall!OUnits,or lntelligentl!OUn口...

  • マニュアル

    ... is ON, CTW(63) copies bit column C from the 16-word set (S to S+15) to the 16 bits of word D (00 to 15). 133 Section 5-14 Data Movement C Bit 15 Bit 00 S S+1 S+2 S+3 . . . 0 0 0 0 1 1 1 0 0 0 1 0 0 0 0 1 S+15 0 1 1 1 0 0 0 1 1 0 0 0 1 0 1 0 1 1 0 1 0 0 1 0 0 1 1 1 0 0 0 1 0 0 0 1 ...

  • マニュアル

    ...} ThislsuseCttoserlal耳yCOBnecttWoormoreinputs. O鶉丁撞sisusedIOcon『】ect細oormoreinputsini)ara肖el. 鑓◎了 "ritislnvertsi言sinput;eftenuseCttofOSTy"}anNC{normallyciosed〕lnputor o岬ut.lxjOTcanbeusedwithLD,O溺,AND,orOR. {NOTisaisousedwhen寧ogrammi暗dl龍rentiated治structions.Refe『to Section4-...

  • マニュアル

    ... output Error output AR Area Allocations Word l Word l+1 : Word l+16 DM Area Command Allocations DM Wd 118 b15-b12 b11-b8 b7-b4 s 0 3 0 4 s+1 1 0 0 0 s+2 1 0 1 0 s+3 1 0 5 0 s+4 1 0 6 0 b3-b0 Application Program Examples Section 8-4 DM Area Data Allocations DM Wd b15-b12 b11-b8 b7-b4 b3-b0 r 1 0 0 4 r+1 0 0 0 0 r+2 0 0 0 0 r+3 0 1...

  • マニュアル

    ... not overlap. S and S+N must be in the same data area, as must D and D+N, Description When the execution condition is OFF, XFER(70) is not executed. When the execution condition is ON, XFER(70) copies the contents of S, ...

  • マニュアル

    ... two result channels (R). Flowchart Symbol BINL(58) S R Data Areas S IR, SR, HR, AR, LR, TC, DM, *DM R IR, HR, AR, LR, DM, *DM Flags ER EQ Content of the S and/or S+1 channel is not in BCD. Indirectly addressed DM channel is non-existent. (DM data is not in BCD, or the DM area has been exceeded.) ON when content of the result channels is 0000 0000. 4-8-3 Binary to BCD BCD(58)<24> The BCD(58) (binary-to-BCD conversion) instruction converts 16-bit binary data in a source ...

  • マニュアル

    ...>4.6 µs >4.9 µs >4.9 µs >4.8 µs >4.9 µs >4.8 µs <200 Kpps >2.4 µs >2.1 µs >2.4 µs >2.3 µs >2.4 µs >2.4 µs <250 Kpps >1.9 µs >1.5 µs >1.9 µs >1.8 µs >1.9 µs >1.9 µs Note Specifications other than those above correspond to the output specifications of the preceding page. 243 Appendix C Standard Models Product Name Position Control Unit Description 2 Axis Model No. C200H-NC211 245 Glossary absolute target position A target position given ...

  • マニュアル

    ... first operand (S) will be the indirect beginning destination word, and it will be possible to designate the beginning destination word (rightmost word) of the destination node in BCD with the word designated by the first operand (S). Bit 15 14 S+0 ...