全 1073 件が検索されました。(741 - 760件を表示)

  • マニュアル

    ... VDC megger) (with internal surge absorber removed) Dielectric strength 1000 VAC, 50/60 Hz between all DC external terminals and GR terminal (with internal surge absorber removed) Leakage current 10 mA max. Noise resistance 1500 Vp-p; pulse width: 0.1 µ...

  • マニュアル

    .... *: Vary depending on the settings. (19.92 ms min.) Data cycle (*ms) The data are converted to voltages in a range (data region) of -4 to +4 V depending on height, and are output. 7-3 Analog Output Either one of F....

  • マニュアル

    .... between all DC external terminals and GR terminal (100 VDC Megger, with internal surge absorber removed) 1,000 VAC, 50/60 Hz between all DC external terminals and GR terminal (with internal surge absorber removed) 10mA max. 1,500 Vp-p; Pulse width: 0.1µ...

  • マニュアル

    ...375 g Characteristics ■ Camera Characteristics Item Specification Picture element 1/3" Interline CCD (reading all pixels) Effective pixels 659 × 494 (H × V) Synchronization External sync. via horizontal sync signal Shutter speed F150-series: 1/100 ...

  • マニュアル

    ... removed) Dielectric strength Between the group of external DC terminals and the ground terminal: 1000 V AC at 50/60 Hz (when the built-in surge absorber is removed) Leakage current 10 mA max. Noise resistance 1500 Vp-p; Pulse width: 0.1 µ...

  • マニュアル

    ...20 Section 5-4 Mat Positioning The minimum distance calculated is the minimum horizontal distance from the outer edge of the D9M sensor mat detection zone to the nearest part of the hazard. The EN 999 formula for floor mounted safety mats is ...

  • マニュアル

    ... removed) Dielectric strength Between the group of external DC terminals and the ground terminal: 1000 V AC at 50/60 Hz (when the built-in surge absorber is removed) Leakage current 10 mA max. Noise resistance 1500 Vp-p; Pulse width: 0.1 µ...

  • マニュアル

    ...Impulse withstand voltage 1 kV between power terminals 1.5 kV between current-carrying terminals and exposed non-current-carrying metal parts Noise immunity ± 480 V between power terminals, ± 600 V between input terminals Square-wave noise by noise simulator (pulse width: 100 ns/1 µ...

  • マニュアル

    ... A max. Insulation resistance Across all lead wires and controller case: 20 MΩ (by 250 V megger) Dialectic strength Across all lead wires and controller case, 1000 VAC, 50/60 Hz, 1 min Noise immunity 1500 V peak-to-peak, pulse width 0.1 µ...

  • マニュアル

    ...Open collector output (100 kΩ pull-up resistance) Output conditions Level judgment, window judgment, logic pattern judgment, pulse judgment USB 1.1 3 PC I/F Approx. 2.5 V 100, 200, 500 ms; 1, 2, 5, 10, 20, 30 ...

  • マニュアル

    ...detector: not available + ............................................ High-voltage terminal (terminal for high-voltage input signals) – ............................................. Low-voltage terminal (terminal for low-voltage input signals) Item 18 Description Input configuration Isolated input, scanning Analog voltage 20, 50, 100, 200, 500 mV/F....

  • マニュアル

    ... data from internal memory via network) USB functions USB drive mode (Transfers and deletes measured data from internal memory) Realtime data transfer 100 ms/10 ch max. speed (*5) Sampling interval 100, 200, 500 ms; 1, 2, 5, 10, 20, 30 ...

  • マニュアル

    ... when connecting resistance temperature detector *Resistance temperature detector input terminals A (+) and B (-) are isolated within each channel. Terminal b is shorted within all channels. Item Description Input configuration Isolated input, scanning Analog voltage 20, 50, 100, 200, 500 mV/F....

  • マニュアル

    ... in the 1-5 V range. +........................... High-voltage terminal (terminal for high-voltage input signals) – ........................... Low-voltage terminal (terminal for low-voltage input signals) Item Description Input configuration Isolated input, scanning Analog voltage 20, 50, 100, 200, 500 mV/F....

  • マニュアル

    ... (0.1%) resister for converting 1 to 5V. + ...................................High-voltage terminal (terminal for high-voltage input signals) –....................................Low-voltage terminal (terminal for low-voltage input signals) Item Description Input configuration Isolated input, scanning Analog voltage 20, 50, 100, 200, 500 mV/F....

  • マニュアル

    ... A (+) and B (-) are isolated within each channel. Terminal b is shorted within all channels. 28 Connecting the Signal Input Cables ZR-RX45 User’s Manual Item Description Isolated input, scanning Analog voltage 20, 50, 100, 200, 500 mV/F....

  • マニュアル

    ... removed) Dielectric strength Between the group of external DC terminals and the ground terminal: 1000 V AC at 50/60 Hz (when the built-in surge absorber is removed) Leakage current 10 mA max. Noise resistance 1500 Vp-p; Pulse width: 0.1 µ...

  • マニュアル

    ...Input SYNC input signals periodically. The maximum deviation time can be calculated with the following formula. Difference in EtherCAT + Exposure time (maximum) × 2 × Average number of repetitions × 24 ppm Example: Exposure time (maximum): 1 ms, average number of repetitions: 64 1 ...

  • マニュアル

    ... Setting Available Parameters Floating Blanking Disable Enable/Disable Floating Blanking Monitoring Lockout Disable monitoring/Lockout/Cancel blanking zone Temporarily Disable Monitoring Function Disable Enable/Disable Monitoring temporarily disabled time limit 10 ...

  • マニュアル

    .../s x (0.05 s + 0.008 s) + 8 x (25 mm - 14 mm) = 204 mm . . . Formula (2) If the result < 100 mm, use S = 100 mm. If the result exceeds 500 mm, use the following expression where K = 1,600 mm/s. S=1,600 mm/s x (Tm + Ts) + 8 x (d - 14 mm) . . . Formula (3) If the result of this formula (3) < 500 mm, use S = 500 mm. 36 F3SG-4RA-25-01TS User’s Manual Wiring/Installation Possible Circumventing by Reaching Over the Detection Zone If access to the hazardous zone by reaching over the ...