全 53645 件が検索されました。(5921 - 5940件を表示)
- カタログ
... 508 (Listing) UL 61010-2-201 (Listing) OVCIII/OVCII Pol2 *16 CSA C22.2 No.61010-2-201 (cUL) OVCIII/OVCII Pol2 *16 EN/IEC 61010-2-201 OVCIII/OVCII Pol2 *16 EN/IEC 62477-1 OVCIII Pol2 *15 RCM (EN61000-6-4) Lloyd’...
- カタログ
.... DC Wiring method • Connect the input as shown in the figure below. • In the case of a three-phase four-wire system, do not connect the ground and neutral wire, but connect the other three wires to “L1/ +, L2, L3/-”. Input wiring (TN-...
- カタログ
...ログ番号:SGTC-073) をご覧ください。 単相入力タイプ 関連機器スイッチング・パワーサプライ ノイズフィルタ S8VK-S S8V-NFS20□ ノイズ・サージの低減を最小限の手間とスペースでより安全に実現 制 御 盤 をよりコン パクトに S8VK-X S8VK-...
- カタログ
...・ファンレスだから、 S8VK-WA S8V- CP 960W 系統3 D C 電子 式 サーキットプロテクタの詳 細 は 系統4 カタログ番 号 :S G TC - 0 76 B をご 覧ください 。 ・負荷 容 量に合 わ せた小 径 の配 線 が 可 能 ・順 次 起 動 機 能 で、 突 入電 流 のトラブル を防止 系統1 系統2...
- カタログ
...[T229-E1-01] S8VK-WA Pamphlet S witch Mode Power Supplies S8VK-WA “Save space & maintenance time" S8VK-WA 960W (24 VDC) The world's smallest class of dimension at 960W * Rated output power 960 W Rated output current Boost current 40 A 60 A (Up to 10 ...
- カタログ
...4. Standard mounting Note: As the values were calculated using an aluminum electrolytic condenser temperature rise test, they are not guaranteed. Use this data as a reference for maintenance and replacement time calculation. Total Run Time The accumulated value of the product'...
- カタログ
... and cost, and thus optimizes the maintenance cost. 6 Switch Mode Power Supplies S8VK-X The first step in scheduled maintenance: visualization of the time to replace power supplies. S8VK-X calculates the deterioration of the internal electrolytic capacitor based on its component'...
- カタログ
...) 84 26 215 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
...None: Sinking (Emitter COM) * P: Sourcing (Collector COM) Note: No alarm output possible with 60-W models. * Both sinking and sourcing outputs are available for 480-W models. 5. UL Class 2 Output Standards (UL 1310) None: Does not conform. * ...
- カタログ
... Number Legend SAO-@@@@ 1 2 3 4 5 1. Basic model name SAO: Current Sensor 2. Operating time characteristics R: Inverse type: inverse time both at starting and during operation Q: Instantaneous type with start-up lock ...
- カタログ
...@T SDV-D@@ Operating value 100% operation for voltage setting Setting error Operating value: ±2% of operating value (Percentage of FS voltage) Reset value: ±7% of reset value (This is the ratio for the setting value.) Operating time 0.5 ...
- カタログ
... Relay Provides Three Operating Functions in a Compact Package • Prevents burnouts in 3-phase induction motors due to overcurrent, open-phase, or reverse-phase. • LEDs indicate operation of the selected operating function. • Wide setting ranges: current: 1 to 160 A; operating time: 1 to 40 ...
- カタログ
... 400 fps. 19 mm 0.4 Mpix 20.4 Mpix Check for incorrect mounting of fittings 50 fps 400 fps Check for insufficient liquid volume due to bottle position deviation Simultaneous recording of wide and narrow areas Omron’...
- カタログ
...SONY IMX990, IMX991 adopted SWIR camera NEW A wide-band and high-sensitivity SWIR camera Interface GigE Vision USB3Vision Camera Link 0.3M (640x512) 1.3M (1280x1024) Lens Mount: C-mount Peltier cooling supported Feature Sony'...
- カタログ
... systems in order to meet the needs of the automation world pursues. And now, image processing began to spread all over the world and the evolution speed of people want is get ting higher. For our customers' satisfaction, we start to deliver OMRON SENTECH (former SENTECH)'...
- カタログ
...さい。 超耐屈曲ケーブル AC アダプタ ※UA310-6P は使用できません。 変換ケーブル形式 CAB-KWA-IEA 6 ピンコネクタを S シリーズのピンアサインに変換 トリポット形式 対応機種 TP-KWA GigE Vision M シリーズ TP-KWA-IEA GigE Vision M シリーズ TP-KWA2 STC-MBS/MCS881POE、STC-MBS/MCS122BPOE、STC-MBS/MCS2041POE...
- カタログ
... requiring coordination. A proper version control system is essential in order to keep control of all project changes and product variations. 3 Integrated Development Environment Sysmac Studio is the Integrated Development Environment designed to be your automation companion for your machine’...
- カタログ
....omron.com Authorized Distributor: Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31) 2356-81-300 Fax: (31) 2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U....
- カタログ
....omron.com Authorized Distributor: Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31) 2356-81-300 Fax: (31) 2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U....
- カタログ
....omron.com Authorized Distributor: Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31) 2356-81-300 Fax: (31) 2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U....